/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Central Components

    Replacement rechargeable battery for DC-UPS 20 A / 24 Ah

    Replacement battery module for uninterruptible power supply 24 V DC / 20 A (Online DC-UPS) battery capacity 24 Ah.

    Overview

    Part Number: 89954C8E

    Replacement battery module for uninterruptible power supply 24 V DC / 20 A (Online DC-UPS) battery capacity 24 Ah.

    Specifications

    Others

    • Ambient Temperature
      • 0 °C ... 50 °C
    • Weight (kg)
      • approx. 23,3 kg kilogram
    • Dimensions
      • W: 405 mm H: 178 mm D: 135 mm
    • Connection
      • screwing terminal (UPS module)
    • Bridging time
      • 60 min (for 60 % load @ 20 °C)
    • Battery Capacity
      • 24 Ah
    • Mounting
      • wall mounting (battery)

    Others

    • Ambient Temperature
      • 0 °C ... 50 °C
    • Weight (kg)
      • approx. 23,3 kg kilogram
    • Dimensions
      • W: 405 mm H: 178 mm D: 135 mm
    • Connection
      • screwing terminal (UPS module)
    • Bridging time
      • 60 min (for 60 % load @ 20 °C)
    • Battery Capacity
      • 24 Ah
    • Mounting
      • wall mounting (battery)
    • Ambient Temperature : 0 °C ... 50 °C
    • Weight (kg) : approx. 23,3 kg kilogram
    • Dimensions : W: 405 mm H: 178 mm D: 135 mm
    • Connection : screwing terminal (UPS module)
    • Bridging time : 60 min (for 60 % load @ 20 °C)
    • Battery Capacity : 24 Ah
    • Mounting : wall mounting (battery)
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list