central components
Network isolator EN 60601-1
Network isolator for the galvanic separation of the call system from external systems, in accordance with the standard IEC EN 60601-1.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 79823D1
Network isolator for the galvanic separation of the call system from external systems, in accordance with the standard IEC EN 60601-1. Implementation as an integral part of a medical-electrical system, in order to ensure the protection of patients from hazardous leakage currents.
Flexible and simple installation for the isolation of medical devices, areas of a call system and critical applications in the patient environment.
Features
- Return loss min. 10 dB
- Insertion loss max. 1.1 dB
- (connectors 2xRJ45 input/output)
- 5 kV AC proof voltage
- 8.5 kV DC proof voltage
Features
- Color
- Light Gray
- Features & Benefits
- 5 kV AC Proof Voltage
- 8.5 kV DC Proof Voltage
- Connectors 2 x RJ45 Input/Output
- Insertion Loss Max. 1.1 dB
- Return Loss Min. 10 dB
- Standard IEC EN 60601-1
Operating Characteristics
- Minimum storage temperature (°C)
- 0°C
- Minimum ambient temperature (°C)
- -10°C
- Storage Temperature
- 0 to 60°C
- Ambient Temperature
- -10 to 85°C
- -10 °C ... 85 °C
- Air Humidity
- < 20 %
Dimensions & Weight
- Weight (g)
- 50
- Dimensions
- W: 29 mm H: 23 mm L: 65 mm
Others
- Industry
- Healthcare
Features
- Color
- Light Gray
- Features & Benefits
- 5 kV AC Proof Voltage
- 8.5 kV DC Proof Voltage
- Connectors 2 x RJ45 Input/Output
- Insertion Loss Max. 1.1 dB
- Return Loss Min. 10 dB
- Standard IEC EN 60601-1
Operating Characteristics
- Minimum storage temperature (°C)
- 0°C
- Minimum ambient temperature (°C)
- -10°C
- Storage Temperature
- 0 to 60°C
- Ambient Temperature
- -10 to 85°C
- -10 °C ... 85 °C
- Air Humidity
- < 20 %
Dimensions & Weight
- Weight (g)
- 50
- Dimensions
- W: 29 mm H: 23 mm L: 65 mm
Others
- Industry
- Healthcare
- Color : Light Gray
- Minimum storage temperature (°C) : 0°C
- Minimum ambient temperature (°C) : -10°C
- Storage Temperature : 0 to 60°C
- Features & Benefits : 5 kV AC Proof Voltage|8.5 kV DC Proof Voltage|Connectors 2 x RJ45 Input/Output|Insertion Loss Max. 1.1 dB|Return Loss Min. 10 dB|Standard IEC EN 60601-1
- Ambient Temperature : -10 to 85°C|-10 °C ... 85 °C
- Air Humidity : < 20 %
- Weight (g) : 50
- Dimensions : W: 29 mm H: 23 mm L: 65 mm
- Industry : Healthcare
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In