/content/sps/au/en/search-results.html

    central components

    Earth fault detector DIN VDE 0834-1: 2016-06

    Earth fault detector for monitoring the SELV constant voltage network of the call system for earth faults and hazardous third-party voltages, due to, inter alia, isolation faults and faulty wiring.

    Overview

    Part Number: 89954CB

    Earth fault detector for monitoring the SELV constant voltage network of the call system for earth faults and hazardous third-party voltages, due to, inter alia, isolation faults and faulty wiring. Implementation as an integral part of a medical-electrical system, in order to ensure the protection of patients from hazardous leakage currents.

    Installation of the earth fault detector in conjunction with the single-phase network device (5/10 A) for constant monitoring of the safe supply of the call systems in accordance with SELV standard (2xMOPP).

    Status display of the device via LED displays: Operation and fault. To fulfil the requirements of DIN VDE 0834-1: 2016-06 to a distributed SELV installation, the fault message is issued by the integrated relay contact (change-over) until the fault is rectified. Connection to a Hazard Management System required, as well as the initiation of escalation routines for restoring uninterrupted operation of the call system. Simulation of the earth fault by operating the integrated test button.

    Setting of the trigger threshold in eight levels via coding switch from 48-480k Ohm: i.e. a leakage current of between 50 µA and 500 µA.

    Features
    Trigger threshold for leakage current:
    • 50-500 μA (after PE)
    Trigger threshold third-party voltage:
    • 14-19 V AC/DC
    • (from 24 V DC/GND to PE)
    Signal contact:
    • Switch potential-free
    • Load 30 V DC, max. 1 A
    Additional information

    EN 60950-1.

    EN 55022 class B.

    EN 61000-3-2/-4-2, 3, 4, 5, 6, 8, 11.

    Specifications

    Operating Characteristics

    • Air humidity (%)
      • < 20 %
    • Storage Temperature
      • 0 to 60°C
    • Ambient Temperature
      • 0 to 40°C

    Dimensions & Weight

    • Weight (g)
      • 100
    • Dimensions
      • W: 45 mm H: 70 mm D: 105 mm

    Electrical Specifications

    • Output Voltage
      • 14 to 19 V
    • Operating voltage (A)
      • 19 to 30 VDC
    • Current consumption @ 24 V DC (mA)
      • 20

    Features

    • Features & Benefits
      • 50-500 mA (After PE)
      • From 24 VDC/GND to PE
      • Load 30 VDC Max. 1 A
      • Switch Potential-Free
    • Color
      • Light Gray

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • For Monitoring the SELV Constant Voltage Network of the Call System for Earth Faults and Hazardous Third-Party Voltages

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air humidity (%)
      • < 20 %
    • Storage Temperature
      • 0 to 60°C
    • Ambient Temperature
      • 0 to 40°C

    Dimensions & Weight

    • Weight (g)
      • 100
    • Dimensions
      • W: 45 mm H: 70 mm D: 105 mm

    Electrical Specifications

    • Output Voltage
      • 14 to 19 V
    • Operating voltage (A)
      • 19 to 30 VDC
    • Current consumption @ 24 V DC (mA)
      • 20

    Features

    • Features & Benefits
      • 50-500 mA (After PE)
      • From 24 VDC/GND to PE
      • Load 30 VDC Max. 1 A
      • Switch Potential-Free
    • Color
      • Light Gray

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • For Monitoring the SELV Constant Voltage Network of the Call System for Earth Faults and Hazardous Third-Party Voltages

    Others

    • Industry
      • Healthcare
    • Air humidity (%) : < 20 %
    • Weight (g) : 100
    • Storage Temperature : 0 to 60°C
    • Output Voltage : 14 to 19 V
    • Operating voltage (A) : 19 to 30 VDC
    • Industry : Healthcare
    • Features & Benefits : 50-500 mA (After PE)|From 24 VDC/GND to PE|Load 30 VDC Max. 1 A|Switch Potential-Free
    • Dimensions : W: 45 mm H: 70 mm D: 105 mm
    • Current consumption @ 24 V DC (mA) : 20
    • Color : Light Gray
    • Brand : Honeywell
    • Application : For Monitoring the SELV Constant Voltage Network of the Call System for Earth Faults and Hazardous Third-Party Voltages
    • Ambient Temperature : 0 to 40°C
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list