/content/sps/au/en/search-results.html

    central components

    72800Z2 Spare Set for Systevo Control IP+

    Spare parts set for Systevo Control IP+, containing a complete set of color-coded connection terminals and a translucent protection front cover.

    Overview

    Part Number: 72800Z2

    Spare parts set for Systevo Control IP+, containing a complete set of color-coded connection terminals and a translucent protection front cover.

    Scope of delivery

    Bag including a complete set of connection terminals and a translucent front cover

    Specifications

    Dimensions & Weight

    • Dimensions
      • W: 310 mm H: 165 mm D: 5 mm
    • Weight (g)
      • 96

    Features

    • Includes
      • A Translucent Protection Front Cover
      • Containing a Complete Set of Color-Coded Connection Terminals
    • Features & Benefits
      • Spare Parts Set for Systevo Control IP+

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Dimensions
      • W: 310 mm H: 165 mm D: 5 mm
    • Weight (g)
      • 96

    Features

    • Includes
      • A Translucent Protection Front Cover
      • Containing a Complete Set of Color-Coded Connection Terminals
    • Features & Benefits
      • Spare Parts Set for Systevo Control IP+

    Others

    • Industry
      • Healthcare
    • Dimensions : W: 310 mm H: 165 mm D: 5 mm
    • Weight (g) : 96
    • Industry : Healthcare
    • Includes : A Translucent Protection Front Cover|Containing a Complete Set of Color-Coded Connection Terminals
    • Features & Benefits : Spare Parts Set for Systevo Control IP+
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list