photoionization detectors pid
MultiRAE Lite Pumped ATX CH4 Portable Multi Gas Monitor
Wireless, portable multi-gas monitor
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Brand
- Brand
- Honeywell RAE Systems
- RAE
Dimension & Weight
- Weight
- 880 gram
- Weight range
- 880 g gram
- Instrument Size
- 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
Range
- Sensor Range
- NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)
- Humidity Range
- 0 to 95% RH (Non-Condensing) percent
- 0%-95% percent
Temperature
- Minimum Temperature
- -20
- -20 degree Celsius
- Maximum Temperature
- 50
- 50 degree Celsius
Features
- Alarm Included
- Yes
- Series Name
- MultiRAE Lite Pumped ATX PMP CH4
- Languages
- Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
Alarm
- Alarm Type
- Audible (95 dB @30 cm)
- Vibrating
- Visual (Flashing Bright Red LEDs)
Battery & Charging
- Charging Time
- 6 hours
- 9 hours
- Battery Run Time
- Alkaline Adapter with 4 X AA Batteries 6 Hours hours
- Extended Duration Li-Ion (18 Hours) hours
- Rechargeable Li-Ion (12 Hours) hours
- Batteries Required
- Yes
- Batteries Included
- Yes
Calibration
- Calibration Procedures
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Calibration
- Automatic with AutoRAE 2 Test and Calibration System or Manual
Certifications
- Standards
- ATEX: 0575 II 1G Ex ia IIC T4 Ga
- ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
- ATEX: I M1 Ex ia I Ma
- CSA: Class I, Div 1, Group A, B, C, D, T4
- CSA: Class II, Div 1, Group E, F, G T85°C
- IECEx/ANZEx: Ex ia I Ma
- IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: Ex ia IIC T4 Ga
- IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: I M1 Ex ia I Ma
- Certifications - Performance
- ISA-12.13.01
- LEL CSA C22.2 No. 152
Datalogging
- Datalogging Interval
- 1 min
- Datalogging Capable
- Yes
- Datalogging
- Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
- User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
Display
- Display Type
- Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
- Display Readout
- Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality
- Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor
- STEL, TWA, Peak and Minimum Values
- Display Matrix
- 128 x 160
- Display Included
- Yes
Features & Benefits
- Features & Benefits
- Device Management with Honeywell SafetySuite
- Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery
- Highly Versatile and Customizable
- Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
- Large Graphical Display with Easy-to-Use, Icon-Driven User Interface
- Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2
- Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm
- Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
Options
- User Options
- 3 operation and programming keys (Mode- Y/+- and N/-). Multiple User Options can be selected
- User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
Sampling
- Sampling Pump Range
- 100ft (30m) meter
- Sampling Pump Included
- Yes
Sensor
- Sensor Type
- CH4
Warranty
- Warranty
- 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
- 2 Years on Non-Consumable Components and Catalytic LEL Sensors
- 3 Years on CO and H2S Sensors
- 4 Years on Liq O2 Sensors
Wireless
- Wireless Technology
- BLE
- Wireless Enabled
- Yes
Standards & Certifications
- Ingress Protection
- IP65
Additional Specifications
- Gas Type
- NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
- External Calibration
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Decibels
- 95 decibel
Technical Specifications
- Wireless Range
- MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
- MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)
- MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
- Wireless Network
- EchoView Host-Based Closed-Loop System
- ProRAE Guardian Real-Time Wireless Safety System
- Wireless Approvals
- CE RandTTE
- FCC Part 15
- Tests
- Fully Automatic Bump Testing and Calibration with AutoRAE 2
- Sampling
- Built-In Pump
- Keypad Type
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Gases Detected
- CH4
- EMC/RFI
- EMC Directive: 2004/108/EC
- Communication and Data Download
- Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
- Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
Dimensions & Weight
- Size
- H: 7.6 in W: 3.8 in D: 2.6 in
Electrical Specifications
- Power Source
- Battery
Applications & Compatibility
- Application
- Chemical
- Fire Overhaul
- Food and Beverage
- Oil and Gas (Downstream)
- Pharmaceutical
- Telecommunications
- Waste Water Treatment
Others
- Industry
- Energy
- Government & Public Sector
- Healthcare
- Life Sciences
Brand
- Brand
- Honeywell RAE Systems
- RAE
Dimension & Weight
- Weight
- 880 gram
- Weight range
- 880 g gram
- Instrument Size
- 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
Range
- Sensor Range
- NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)
- Humidity Range
- 0 to 95% RH (Non-Condensing) percent
- 0%-95% percent
Temperature
- Minimum Temperature
- -20
- -20 degree Celsius
- Maximum Temperature
- 50
- 50 degree Celsius
Features
- Alarm Included
- Yes
- Series Name
- MultiRAE Lite Pumped ATX PMP CH4
- Languages
- Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
Alarm
- Alarm Type
- Audible (95 dB @30 cm)
- Vibrating
- Visual (Flashing Bright Red LEDs)
Battery & Charging
- Charging Time
- 6 hours
- 9 hours
- Battery Run Time
- Alkaline Adapter with 4 X AA Batteries 6 Hours hours
- Extended Duration Li-Ion (18 Hours) hours
- Rechargeable Li-Ion (12 Hours) hours
- Batteries Required
- Yes
- Batteries Included
- Yes
Calibration
- Calibration Procedures
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Calibration
- Automatic with AutoRAE 2 Test and Calibration System or Manual
Certifications
- Standards
- ATEX: 0575 II 1G Ex ia IIC T4 Ga
- ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
- ATEX: I M1 Ex ia I Ma
- CSA: Class I, Div 1, Group A, B, C, D, T4
- CSA: Class II, Div 1, Group E, F, G T85°C
- IECEx/ANZEx: Ex ia I Ma
- IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: Ex ia IIC T4 Ga
- IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: I M1 Ex ia I Ma
- Certifications - Performance
- ISA-12.13.01
- LEL CSA C22.2 No. 152
Datalogging
- Datalogging Interval
- 1 min
- Datalogging Capable
- Yes
- Datalogging
- Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
- User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
Display
- Display Type
- Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
- Display Readout
- Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality
- Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor
- STEL, TWA, Peak and Minimum Values
- Display Matrix
- 128 x 160
- Display Included
- Yes
Features & Benefits
- Features & Benefits
- Device Management with Honeywell SafetySuite
- Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery
- Highly Versatile and Customizable
- Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
- Large Graphical Display with Easy-to-Use, Icon-Driven User Interface
- Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2
- Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm
- Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
Options
- User Options
- 3 operation and programming keys (Mode- Y/+- and N/-). Multiple User Options can be selected
- User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
Sampling
- Sampling Pump Range
- 100ft (30m) meter
- Sampling Pump Included
- Yes
Sensor
- Sensor Type
- CH4
Warranty
- Warranty
- 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
- 2 Years on Non-Consumable Components and Catalytic LEL Sensors
- 3 Years on CO and H2S Sensors
- 4 Years on Liq O2 Sensors
Wireless
- Wireless Technology
- BLE
- Wireless Enabled
- Yes
Standards & Certifications
- Ingress Protection
- IP65
Additional Specifications
- Gas Type
- NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
- External Calibration
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Decibels
- 95 decibel
Technical Specifications
- Wireless Range
- MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
- MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)
- MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
- Wireless Network
- EchoView Host-Based Closed-Loop System
- ProRAE Guardian Real-Time Wireless Safety System
- Wireless Approvals
- CE RandTTE
- FCC Part 15
- Tests
- Fully Automatic Bump Testing and Calibration with AutoRAE 2
- Sampling
- Built-In Pump
- Keypad Type
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Gases Detected
- CH4
- EMC/RFI
- EMC Directive: 2004/108/EC
- Communication and Data Download
- Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
- Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
Dimensions & Weight
- Size
- H: 7.6 in W: 3.8 in D: 2.6 in
Electrical Specifications
- Power Source
- Battery
Applications & Compatibility
- Application
- Chemical
- Fire Overhaul
- Food and Beverage
- Oil and Gas (Downstream)
- Pharmaceutical
- Telecommunications
- Waste Water Treatment
Others
- Industry
- Energy
- Government & Public Sector
- Healthcare
- Life Sciences
- Brand : Honeywell RAE Systems|RAE
- Weight : 880 gram
- Weight range : 880 g gram
- Instrument Size : 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
- Sensor Range : NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)
- Humidity Range : 0 to 95% RH (Non-Condensing) percent|0%-95% percent
- Minimum Temperature : -20|-20 degree Celsius
- Maximum Temperature : 50|50 degree Celsius
- Alarm Included : Yes
- Alarm Type : Audible (95 dB @30 cm)|Vibrating|Visual (Flashing Bright Red LEDs)
- Charging Time : 6 hours|9 hours
- Battery Run Time : Alkaline Adapter with 4 X AA Batteries 6 Hours hours|Extended Duration Li-Ion (18 Hours) hours|Rechargeable Li-Ion (12 Hours) hours
- Batteries Required : Yes
- Batteries Included : Yes
- Calibration Procedures : Automatic with AutoRAE 2 Test and Calibration System or Manual
- Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
- Standards : ATEX: 0575 II 1G Ex ia IIC T4 Ga|ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed|ATEX: I M1 Ex ia I Ma|CSA: Class I, Div 1, Group A, B, C, D, T4|CSA: Class II, Div 1, Group E, F, G T85°C|IECEx/ANZEx: Ex ia I Ma|IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: Ex ia IIC T4 Ga|IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: I M1 Ex ia I Ma
- Certifications - Performance : ISA-12.13.01|LEL CSA C22.2 No. 152
- Datalogging Interval : 1 min
- Datalogging Capable : Yes
- Datalogging : Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)|User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
- Display Type : Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
- Display Readout : Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality|Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor|STEL, TWA, Peak and Minimum Values
- Display Matrix : 128 x 160
- Display Included : Yes
- Features & Benefits : Device Management with Honeywell SafetySuite|Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery|Highly Versatile and Customizable|Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field|Large Graphical Display with Easy-to-Use, Icon-Driven User Interface|Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2|Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm|Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
- User Options : 3 operation and programming keys (Mode- Y/+- and N/-). Multiple User Options can be selected|User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
- Sampling Pump Range : 100ft (30m) meter
- Sampling Pump Included : Yes
- Sensor Type : CH4
- Warranty : 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts|2 Years on Non-Consumable Components and Catalytic LEL Sensors|3 Years on CO and H2S Sensors|4 Years on Liq O2 Sensors
- Wireless Technology : BLE
- Wireless Enabled : Yes
- Ingress Protection : IP65
- Gas Type : NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
- External Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
- Decibels : 95 decibel
- Wireless Range : MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)|MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)|MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
- Wireless Network : EchoView Host-Based Closed-Loop System|ProRAE Guardian Real-Time Wireless Safety System
- Wireless Approvals : CE RandTTE|FCC Part 15
- Tests : Fully Automatic Bump Testing and Calibration with AutoRAE 2
- Size : H: 7.6 in W: 3.8 in D: 2.6 in
- Series Name : MultiRAE Lite Pumped ATX PMP CH4
- Sampling : Built-In Pump
- Power Source : Battery
- Languages : Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
- Keypad Type : Automatic with AutoRAE 2 Test and Calibration System or Manual
- Industry : Energy|Government & Public Sector|Healthcare|Life Sciences
- Gases Detected : CH4
- EMC/RFI : EMC Directive: 2004/108/EC
- Communication and Data Download : Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System|Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
- Application : Chemical|Fire Overhaul|Food and Beverage|Oil and Gas (Downstream)|Pharmaceutical|Telecommunications|Waste Water Treatment
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In