/content/sps/au/en/search-results.html

    multi gas

    GasAlertMicroClip XL 2-Gas Detector Black

    Honeywell BW™ MicroClip Series

    Overview
    The industrial Honeywell BW™ MicroClip Series is the world’s most popular multi-gas portable detector, delivering long runtime and reliability — plus small size, low cost and the easiest user experience. Overview: Small size. Easy to use. Reliable operation. Affordable protection. With that combination of benefits, it’s no wonder the Honeywell BW™ MicroClip Series is the world’s most popular multi-gas detector. Honeywell BW™ MicroClip Series features: • Simultaneously monitor for up to four gases including O2, H2S, CO and combustibles • Battery runtime of 18 hours in normal temperatures: cold weather guarantee of at least 12 hour runtime for full warranty period. • New IP68 rating for unmatched water protection, giving workers the confidence that it will stand up to challenging conditions. Features & Benefits: • NEW! Honeywell BW™ MicroClip X3 for extended reliability with 3-year warranty • Honeywell BW™ MicroClip XL for standard operation with 2-year warranty • Guaranteed to run an entire shift — even at -4°F (-20°C) • NEW! IP68 rating — unmatched water protection Compact, lightweight and easy to use — with one-button operation and no extensive training Device management with Honeywell Safety Suite. Quick Specs: • Flashing green IntelliFlash™ light for compliance at a glance • Reflex™ Technology ensures sensor responsiveness for safety, uptime and worker confidence
    Specifications

    Dimension & Weight

    • Weight
      • 190 gram
    • Instrument Size
      • 11.3 x 6.0 x 3.2 cm / 4.4 x 2.4 x 1.2 in
    • Weight range
      • 190 g gram

    Brand

    • Brand
      • Honeywell BW

    Category

    • Sub-Category
      • Multi-Gas Detector

    Range

    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
    • Sensor Range
      • CO: 0-500 ppm
      • H2S (0-100ppm)- CO (0-500ppm)- O2 (0-30%vol)- LEL (0-100%LEL)
      • H2S: 0-100 ppm
      • LEL: 0-100% and 0-5.0% v/v
      • O2: 0 to 30.0%

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
    • Maximum Temperature
      • 50
      • 50 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Housing Color
      • Black
    • Languages
      • English, French, German, Spanish, Portuguese

    Alarm

    • Alarm Type
      • Audible, Visual, Vibrating

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 18 Hours; Recharges in less than 6 hours
    • Charging Time
      • 6 hours

    Certifications

    • Standards
      • ATEX: CE II 1 G. Ex ia IIC T4 Ga
      • CE European Conformity
      • CSA: Class I, Div 1, Group A, B, C, D
      • CSA: Class I, Div. 1- Gr. A, B, C, D
      • IECEx: Ex ia IIC T4 Ga

    Datalogging

    • Datalogging
      • 16 hours at 15-second intervals

    Display

    • Display Included
      • Yes
    • Display Readout
      • Real-Time Gas Concentrations Shown on LCD
    • Display Type
      • LCD

    Features & Benefits

    • Features & Benefits
      • Compatible with Honeywell BW Connect for Real Time Monitoring
      • Device Management with Honeywell SafetySuite
      • Durable, Rechargeable Lithium Polymer Battery Tested to Last in Extreme Environments
      • Ergonomic and Wearable Doesn’t Weigh You Down
      • Guaranteed Runtime for at Least a 12-Hour Shift, Down To -20°C without Compromising LEL Detection of Hydrogen, Acetylene and Other Combustible Gases
      • IntelliFlash™ Light Indicating Detector has Been Bump Tested and is Monitoring Correctly
      • No manual checks, no time spent inspecting… just a quick visual scan of the area provides assurance all is well in minutes, not hours. So safety managers can spend more time on the job, not auditing equipment
      • User-Friendly Tamperproof Operation with Just One Button and Intuitive LCD Icons

    Options

    • User Options
      • Auto Zero On Start Up
      • Calibration Lock
      • Confidence Beep
      • Confidence beep
      • Force Bump Test when Overdue
      • Latching Alarms
      • O2 Auto Calibration on Start Up
      • Safe Display Mode
      • Sensor On/Off
      • Set Bump Test Interval
      • Set STEL Interval
      • Stealth Mode

    Sensor

    • Number of Gas Sensors Included
      • 4

    Warranty

    • Warranty
      • 2 Years

    Wireless

    • Wireless Technology
      • BLE

    Additional Specifications

    • Combustible Concentration
      • 0-100% LEL
    • External Calibration
      • Compatible with IntelliDox Docking Station for Automated Bump Tests and Calibration
    • Software License
      • Device Management with Honeywell SafetySuite
    • Combustible
      • Yes
    • Gas Type
      • H2S, CO, O2, LEL
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • IP68

    Dimensions & Weight

    • Size
      • 4.4 x 2.4 x 1.2 in

    Technical Specifications

    • Dust and Water Resistance
      • IP68
    • Gases Detected
      • O2, LEL, H2S, CO
    • Model Number
      • Honeywell BW MicroClip XL
    • Sensor Life
      • 5 Years
    • Keypad Type
      • One Button Operation
    • Resolution
      • CO: 1 ppm
      • H2S: 1 ppm
      • LEL: 1%, LEL 5.0% v/v 1 %
      • O2: 0.1%
    • EMC/RFI
      • EMC Directive: 2004/108/EC
    • Tests
      • Audible/Visual Alarms on Activation; Sensors, Battery and Circuitry (Continuous)

    Electrical Specifications

    • Power Source
      • Battery

    Dimension & Weight

    • Weight
      • 190 gram
    • Instrument Size
      • 11.3 x 6.0 x 3.2 cm / 4.4 x 2.4 x 1.2 in
    • Weight range
      • 190 g gram

    Brand

    • Brand
      • Honeywell BW

    Category

    • Sub-Category
      • Multi-Gas Detector

    Range

    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
    • Sensor Range
      • CO: 0-500 ppm
      • H2S (0-100ppm)- CO (0-500ppm)- O2 (0-30%vol)- LEL (0-100%LEL)
      • H2S: 0-100 ppm
      • LEL: 0-100% and 0-5.0% v/v
      • O2: 0 to 30.0%

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
    • Maximum Temperature
      • 50
      • 50 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Housing Color
      • Black
    • Languages
      • English, French, German, Spanish, Portuguese

    Alarm

    • Alarm Type
      • Audible, Visual, Vibrating

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 18 Hours; Recharges in less than 6 hours
    • Charging Time
      • 6 hours

    Certifications

    • Standards
      • ATEX: CE II 1 G. Ex ia IIC T4 Ga
      • CE European Conformity
      • CSA: Class I, Div 1, Group A, B, C, D
      • CSA: Class I, Div. 1- Gr. A, B, C, D
      • IECEx: Ex ia IIC T4 Ga

    Datalogging

    • Datalogging
      • 16 hours at 15-second intervals

    Display

    • Display Included
      • Yes
    • Display Readout
      • Real-Time Gas Concentrations Shown on LCD
    • Display Type
      • LCD

    Features & Benefits

    • Features & Benefits
      • Compatible with Honeywell BW Connect for Real Time Monitoring
      • Device Management with Honeywell SafetySuite
      • Durable, Rechargeable Lithium Polymer Battery Tested to Last in Extreme Environments
      • Ergonomic and Wearable Doesn’t Weigh You Down
      • Guaranteed Runtime for at Least a 12-Hour Shift, Down To -20°C without Compromising LEL Detection of Hydrogen, Acetylene and Other Combustible Gases
      • IntelliFlash™ Light Indicating Detector has Been Bump Tested and is Monitoring Correctly
      • No manual checks, no time spent inspecting… just a quick visual scan of the area provides assurance all is well in minutes, not hours. So safety managers can spend more time on the job, not auditing equipment
      • User-Friendly Tamperproof Operation with Just One Button and Intuitive LCD Icons

    Options

    • User Options
      • Auto Zero On Start Up
      • Calibration Lock
      • Confidence Beep
      • Confidence beep
      • Force Bump Test when Overdue
      • Latching Alarms
      • O2 Auto Calibration on Start Up
      • Safe Display Mode
      • Sensor On/Off
      • Set Bump Test Interval
      • Set STEL Interval
      • Stealth Mode

    Sensor

    • Number of Gas Sensors Included
      • 4

    Warranty

    • Warranty
      • 2 Years

    Wireless

    • Wireless Technology
      • BLE

    Additional Specifications

    • Combustible Concentration
      • 0-100% LEL
    • External Calibration
      • Compatible with IntelliDox Docking Station for Automated Bump Tests and Calibration
    • Software License
      • Device Management with Honeywell SafetySuite
    • Combustible
      • Yes
    • Gas Type
      • H2S, CO, O2, LEL
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • IP68

    Dimensions & Weight

    • Size
      • 4.4 x 2.4 x 1.2 in

    Technical Specifications

    • Dust and Water Resistance
      • IP68
    • Gases Detected
      • O2, LEL, H2S, CO
    • Model Number
      • Honeywell BW MicroClip XL
    • Sensor Life
      • 5 Years
    • Keypad Type
      • One Button Operation
    • Resolution
      • CO: 1 ppm
      • H2S: 1 ppm
      • LEL: 1%, LEL 5.0% v/v 1 %
      • O2: 0.1%
    • EMC/RFI
      • EMC Directive: 2004/108/EC
    • Tests
      • Audible/Visual Alarms on Activation; Sensors, Battery and Circuitry (Continuous)

    Electrical Specifications

    • Power Source
      • Battery
    • Weight : 190 gram
    • Brand : Honeywell BW
    • Sub-Category : Multi-Gas Detector
    • Instrument Size : 11.3 x 6.0 x 3.2 cm / 4.4 x 2.4 x 1.2 in
    • Weight range : 190 g gram
    • Humidity Range : 0 to 95% RH (Non-Condensing) percent
    • Sensor Range : CO: 0-500 ppm|H2S (0-100ppm)- CO (0-500ppm)- O2 (0-30%vol)- LEL (0-100%LEL)|H2S: 0-100 ppm|LEL: 0-100% and 0-5.0% v/v|O2: 0 to 30.0%
    • Minimum Temperature : -20|-20 degree Celsius
    • Maximum Temperature : 50|50 degree Celsius
    • Alarm Included : Yes
    • Alarm Type : Audible, Visual, Vibrating
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Battery Run Time : 18 Hours; Recharges in less than 6 hours
    • Charging Time : 6 hours
    • Standards : ATEX: CE II 1 G. Ex ia IIC T4 Ga|CE European Conformity|CSA: Class I, Div 1, Group A, B, C, D|CSA: Class I, Div. 1- Gr. A, B, C, D|IECEx: Ex ia IIC T4 Ga
    • Datalogging : 16 hours at 15-second intervals
    • Display Included : Yes
    • Display Readout : Real-Time Gas Concentrations Shown on LCD
    • Display Type : LCD
    • Features & Benefits : Compatible with Honeywell BW Connect for Real Time Monitoring|Device Management with Honeywell SafetySuite|Durable, Rechargeable Lithium Polymer Battery Tested to Last in Extreme Environments|Ergonomic and Wearable Doesn’t Weigh You Down|Guaranteed Runtime for at Least a 12-Hour Shift, Down To -20°C without Compromising LEL Detection of Hydrogen, Acetylene and Other Combustible Gases|IntelliFlash™ Light Indicating Detector has Been Bump Tested and is Monitoring Correctly|No manual checks, no time spent inspecting… just a quick visual scan of the area provides assurance all is well in minutes, not hours. So safety managers can spend more time on the job, not auditing equipment|User-Friendly Tamperproof Operation with Just One Button and Intuitive LCD Icons
    • User Options : Auto Zero On Start Up|Calibration Lock|Confidence Beep|Confidence beep|Force Bump Test when Overdue|Latching Alarms|O2 Auto Calibration on Start Up|Safe Display Mode|Sensor On/Off|Set Bump Test Interval|Set STEL Interval|Stealth Mode
    • Number of Gas Sensors Included : 4
    • Warranty : 2 Years
    • Wireless Technology : BLE
    • Combustible Concentration : 0-100% LEL
    • External Calibration : Compatible with IntelliDox Docking Station for Automated Bump Tests and Calibration
    • Ingress Protection : IP68
    • Software License : Device Management with Honeywell SafetySuite
    • Combustible : Yes
    • Gas Type : H2S, CO, O2, LEL
    • Decibels : 95 decibel
    • Size : 4.4 x 2.4 x 1.2 in
    • Dust and Water Resistance : IP68
    • Gases Detected : O2, LEL, H2S, CO
    • Housing Color : Black
    • Power Source : Battery
    • Model Number : Honeywell BW MicroClip XL
    • Sensor Life : 5 Years
    • Keypad Type : One Button Operation
    • Resolution : CO: 1 ppm|H2S: 1 ppm|LEL: 1%, LEL 5.0% v/v 1 %|O2: 0.1%
    • Languages : English, French, German, Spanish, Portuguese
    • EMC/RFI : EMC Directive: 2004/108/EC
    • Tests : Audible/Visual Alarms on Activation; Sensors, Battery and Circuitry (Continuous)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    MCXL-00HM-Y-AU
    MCXL - H2SCO - Yellow - AU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-bw-gasalertmicroclip-xl-with-black-housing-front-view-2
    MCXL-00HM-Y-AU
    MCXL - H2SCO - Yellow - AU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-bw-gasalertmicroclip-xl-with-black-housing-front-view-2
    MCXL-X00M-B-EU
    GasAlert MicroClip XL O₂ CO (R,B,EU)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-bw-gasalertmicroclip-xl-with-black-housing-front-view-2
    MCXL-X00M-B-EU
    GasAlert MicroClip XL O₂ CO (R,B,EU)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-bw-gasalertmicroclip-xl-with-black-housing-front-view-2
    MCXL-X00M-B-NA
    GasAlert MicroClip XL O₂ CO (R,B,NA)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-bw-gasalertmicroclip-xl-with-black-housing-front-view-2
    MCXL-X00M-B-NA
    GasAlert MicroClip XL O₂ CO (R,B,NA)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-bw-gasalertmicroclip-xl-with-black-housing-front-view-2
    MCXL-X00M-Y-AU
    MCXL - O2CO - Yellow - AU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-bw-gasalertmicroclip-xl-with-black-housing-front-view-2
    MCXL-X00M-Y-AU
    MCXL - O2CO - Yellow - AU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-bw-gasalertmicroclip-xl-with-black-housing-front-view-2
    MCXL-X0H0-Y-AU
    MCXL - O2H2S- Yellow - AU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-bw-gasalertmicroclip-xl-with-black-housing-front-view-2
    MCXL-X0H0-Y-AU
    MCXL - O2H2S- Yellow - AU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-bw-gasalertmicroclip-xl-with-black-housing-front-view-2
    MCXL-XU00-Y-AU
    MicroClip XL Non Filt LEL O2 , Y, AU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-bw-gasalertmicroclip-xl-with-black-housing-front-view-2
    MCXL-XU00-Y-AU
    MicroClip XL Non Filt LEL O2 , Y, AU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-bw-gasalertmicroclip-xl-with-black-housing-front-view-2
    MCXL-XW00-B-EU
    GasAlert MicroClip XL LEL(F) O₂ (R,B,EU)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-bw-gasalertmicroclip-xl-with-black-housing-front-view-2
    MCXL-XW00-B-EU
    GasAlert MicroClip XL LEL(F) O₂ (R,B,EU)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-bw-gasalertmicroclip-xl-with-black-housing-front-view-2
    MCXL-XW00-B-OR
    MCXL - O2LEL - Black - OR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-bw-gasalertmicroclip-xl-with-black-housing-front-view-2
    MCXL-XW00-B-OR
    MCXL - O2LEL - Black - OR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-bw-gasalertmicroclip-xl-with-black-housing-front-view-2
    MCXL-XW00-Y-AU
    MCXL - O2LEL - Yellow - AU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-bw-gasalertmicroclip-xl-with-black-housing-front-view-2
    MCXL-XW00-Y-AU
    MCXL - O2LEL - Yellow - AU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-bw-gasalertmicroclip-xl-with-black-housing-front-view-2