Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Fixed Gas Detectors

Sensepoint XCD RTD

Sensepoint XCD RTD

Overview
Sensepoint_XCD_RTD

Remotely monitor toxic gases in Class 1, Div 2 areas while reducing the maintenance, training and overall cost of gas monitoring.

Product Overview:

Sensepoint XCD RTD from Honeywell Analytics makes it easy on your maintenance team, time and budget when faced with the challenge of monitoring toxic gases in Class I, Div. 2 areas. You can mount the unit up to 100 feet from the transmitter to obtain maximum gas detection coverage in areas not easily accessible or where the sensor would not be visible, as in high-or low-level concealed areas, or detection outside the room being monitored. XCD RTD offers unrivaled flexibility and performance via its easily recognizable display (traffic light pattern) to convey safety status, communication and mounting options, and onboard diagnostics.

Get More Return on Investment from the Practical Advantages of XCD RTD. Sensepoint toxic and oxygen sensors detect a wide variety of industrial gases at common measuring ranges, adding flexibility to your gas monitoring program, reducing your parts procurement costs and expanding your safety net.

Remote gas monitoring has never been this easy and cost-effective. Mount the sensor as shown in the illustration and view gas safety status via the large tri-color display on the transmitter, up to 100 feet away from the sensor. The advantages of this remote monitoring system are added safety, and reduced time spent on maintenance. There’s no need for your team to climb ladders or bring in specialized equipment to view gas concentration readings or to conduct a safety audit. What’s more, the removable sensor design of Sensepoint XCD RTD cuts downtime and eliminates the need for specialized training.

Additional Features and Benefits:

Reduce Cost of Ownership Over Life of the Product:

  • Cut stocking and procurement costs with a common transmitter platform
  • Reduce maintenance time and expense with non-intrusive, one-man operation
  • Simplify maintenance with plug-in, removable sensor
  • Reduce inspection and training time with tri-color ‘traffic light’ display conveying safety status at a glance
  • Simplify set-up and configuration with non-intrusive magnetic switches

Gain Added Flexibility, Reliability and Performance:

  • Extend gas sensing element up to 100 feet (30 meters) from transmitter: mount in the most difficult to access areas
  • Reduce likelihood of human error via on-board diagnostics and easy-to-read display
  • Protect against dust/water ingress with IP66/67 rated stainless steel or aluminum enclosure
  • Prevent false alarms with auto-inhibit during maintenance
  • Select sink or source 4-20mA output: integral or remote configuration
  • Full range of accessories and purchase options let you choose the remote monitoring system that’s right for your application

Features & Benefits:

  • Common transmitter platform cuts stocking and procurement costs
  • Obtain maximum coverage in areas not easily accessible
  • Prevent false alarms with auto-inhibit during maintenance

Quick Specs:

  • Input voltage range: 16 to 32 VDC (24 VDC nominal)
  • Communication: RS485
  • Certified temperature range: 40° to +149°F (-40° to +65°C)

Fire and Gas Consultancy Services

Even the best products deserve expert maintenance!

Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

Explore our fixed, portable, and high-tech support services now!

Specifications

Overview

  • Brand
    • Honeywell
    • Honeywell
    • Notifier
  • Product Type
    • Industrial Gas

Features

  • Sub-Category
    • Gas Detection Sensors & Transmitters
    • Gas Detection Sensors & Transmitters
  • Alarm Included
    • Yes
  • Alarm Settings
    • Low and High
  • Relay Included
    • Yes

Dimensions & Weight

  • Weight range
    • 316 Stainless Steel: 11 lbs
    • Aluminium Alloy LM25: 4.4 lbs

Operating Characteristics

  • Minimum Temperature
    • -40˚C

Battery & Charging

  • Batteries Required
    • No
  • Batteries Included
    • No

Material Specifications

  • Material
    • 316 Stainless Steel
  • Enclosure Material
    • Epoxy Painted Aluminium Alloy ADC12 or 316 Stainless Steel

Technical Specifications

  • Relay Output Configuration
    • 3 x 5A @250 VAC
  • Mounting
    • Mounting Plate
  • Conduit Entries
    • (2) 3/4 in NPT
  • Communication
    • RS485

Standards & Certifications

  • NEMA Rating
    • NEMA 4X
  • Ingress Protection
    • IP67

Electrical Specifications

  • Power Consumption
    • Electrochemical Cells: 3.7W
  • Operating Voltage
    • 16 to 32 VDC

Applications & Compatibility

  • Application
    • Coal Processing Plants
    • Food and Beverage Production
    • Industrial Manufacturing Facilities
    • Oil and Gas Process Areas
    • Power Plants
    • Utilities
    • Waste Water Facilities

Overview

  • Brand
    • Honeywell
    • Honeywell
    • Notifier
  • Product Type
    • Industrial Gas

Features

  • Sub-Category
    • Gas Detection Sensors & Transmitters
    • Gas Detection Sensors & Transmitters
  • Alarm Included
    • Yes
  • Alarm Settings
    • Low and High
  • Relay Included
    • Yes

Dimensions & Weight

  • Weight range
    • 316 Stainless Steel: 11 lbs
    • Aluminium Alloy LM25: 4.4 lbs

Operating Characteristics

  • Minimum Temperature
    • -40˚C

Battery & Charging

  • Batteries Required
    • No
  • Batteries Included
    • No

Material Specifications

  • Material
    • 316 Stainless Steel
  • Enclosure Material
    • Epoxy Painted Aluminium Alloy ADC12 or 316 Stainless Steel

Technical Specifications

  • Relay Output Configuration
    • 3 x 5A @250 VAC
  • Mounting
    • Mounting Plate
  • Conduit Entries
    • (2) 3/4 in NPT
  • Communication
    • RS485

Standards & Certifications

  • NEMA Rating
    • NEMA 4X
  • Ingress Protection
    • IP67

Electrical Specifications

  • Power Consumption
    • Electrochemical Cells: 3.7W
  • Operating Voltage
    • 16 to 32 VDC

Applications & Compatibility

  • Application
    • Coal Processing Plants
    • Food and Beverage Production
    • Industrial Manufacturing Facilities
    • Oil and Gas Process Areas
    • Power Plants
    • Utilities
    • Waste Water Facilities
  • Brand : Honeywell|Honeywell|Notifier
  • Sub-Category : Gas Detection Sensors & Transmitters|Gas Detection Sensors & Transmitters
  • Weight range : 316 Stainless Steel: 11 lbs|Aluminium Alloy LM25: 4.4 lbs
  • Minimum Temperature : -40˚C
  • Alarm Included : Yes
  • Alarm Settings : Low and High
  • Batteries Required : No
  • Batteries Included : No
  • Material : 316 Stainless Steel
  • Relay Output Configuration : 3 x 5A @250 VAC
  • Relay Included : Yes
  • NEMA Rating : NEMA 4X
  • Mounting : Mounting Plate
  • Ingress Protection : IP67
  • Product Type : Industrial Gas
  • Power Consumption : Electrochemical Cells: 3.7W
  • Operating Voltage : 16 to 32 VDC
  • Enclosure Material : Epoxy Painted Aluminium Alloy ADC12 or 316 Stainless Steel
  • Conduit Entries : (2) 3/4 in NPT
  • Communication : RS485
  • Application : Coal Processing Plants|Food and Beverage Production|Industrial Manufacturing Facilities|Oil and Gas Process Areas|Power Plants|Utilities|Waste Water Facilities
Data Sheet
Name
Description
File Size
Date
Size
Sensepoint XCD RTD - Data Sheet - English
application/pdf 2.09 MB
7/6/2023
2.09 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Industrial Fixed Gas and Flame Detection Product Guide 2018
application/pdf 8.69 MB
3/3/2022
8.69 MB
Brochure
Name
Description
File Size
Date
Size
Sensepoint XCD RTD Brochure
application/pdf 498.31 KB
7/15/2021
498.31 KB
Technical Note
Name
Description
File Size
Date
Size
Sensepoint XCD RTD Specifications
application/pdf 187.09 KB
7/15/2021
187.09 KB
Sensepoint XCD RFD,Sensepoint XCD RTD Technical Note
application/pdf 331.52 KB
7/15/2021
331.52 KB
Certificate
Name
Description
File Size
Date
Size
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate IECEx BAS 08.0104X
application/pdf 358.33 KB
7/15/2021
358.33 KB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0222
application/pdf 357.73 KB
7/15/2021
357.73 KB
Sensepoint XCD RTD EMEAI Technical Handbook
application/pdf 10.62 MB
7/15/2021
10.62 MB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate BAS 08.0072
application/pdf 356.28 KB
7/15/2021
356.28 KB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0316X
application/pdf 356.47 KB
7/15/2021
356.47 KB
Name
Description
File Size
Date
Size
Industrial Fixed Gas and Flame Detection Product Guide 2018
application/pdf 8.69 MB
3/3/2022
8.69 MB
Sensepoint XCD RTD Brochure
application/pdf 498.31 KB
7/15/2021
498.31 KB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate IECEx BAS 08.0104X
application/pdf 358.33 KB
7/15/2021
358.33 KB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0222
application/pdf 357.73 KB
7/15/2021
357.73 KB
Sensepoint XCD RTD EMEAI Technical Handbook
application/pdf 10.62 MB
7/15/2021
10.62 MB
Sensepoint XCD RTD Specifications
application/pdf 187.09 KB
7/15/2021
187.09 KB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate BAS 08.0072
application/pdf 356.28 KB
7/15/2021
356.28 KB
Sensepoint XCD RTD - Data Sheet - English
application/pdf 2.09 MB
7/6/2023
2.09 MB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0316X
application/pdf 356.47 KB
7/15/2021
356.47 KB
Sensepoint XCD RFD,Sensepoint XCD RTD Technical Note
application/pdf 331.52 KB
7/15/2021
331.52 KB
Showing 1 to 10 of 42 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
SPXCDALMTX4
XCD RTD Transmitter, 4 to 20 mA output, ATEXIECEx, 2 x M20 entries, 1 x M25 entry, painted LM25
https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
SPXCDALMTX4
XCD RTD Transmitter, 4 to 20 mA output, ATEXIECEx, 2 x M20 entries, 1 x M25 entry, painted LM25
https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
SPXCDALMTX4M
XCD RTD Transmitter, 4 to 20 mA and Modbus output, ATEXIECEx, 2 x M20 entries, 1 x M25 entry, painted LM25
https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
SPXCDALMTX4M
XCD RTD Transmitter, 4 to 20 mA and Modbus output, ATEXIECEx, 2 x M20 entries, 1 x M25 entry, painted LM25
https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
SPXCDASMTX4
XCD RTD Transmitter, 4 to 20 mA output, ATEXIECEx, 2 x M20 entries, 1 x M25 entry, painted 316SS
https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
SPXCDASMTX4
XCD RTD Transmitter, 4 to 20 mA output, ATEXIECEx, 2 x M20 entries, 1 x M25 entry, painted 316SS
https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
SPXCDASMTX4M
XCD RTD Transmitter, 4 to 20 mA and Modbus output, ATEXIECEx, 2 x M20 entries, 1 x M25 entry, painted 316SS
https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
SPXCDASMTX4M
XCD RTD Transmitter, 4 to 20 mA and Modbus output, ATEXIECEx, 2 x M20 entries, 1 x M25 entry, painted 316SS
https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
SPXCDULNB1M
ULcULINMETRO approved SP XCD Carbon dioxide (CO2) IR 0-2% Vol. with LM25, 34NPT Entry with Modbus
https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-alerton-gas-sensor-primaryimage
SPXCDULNB1M
ULcULINMETRO approved SP XCD Carbon dioxide (CO2) IR 0-2% Vol. with LM25, 34NPT Entry with Modbus
https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-alerton-gas-sensor-primaryimage
SPXCDULNG1M
XCD ULC-UL 34IN NPT LM25 H2 PPM MOD
https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-alerton-gas-sensor-primaryimage
SPXCDULNG1M
XCD ULC-UL 34IN NPT LM25 H2 PPM MOD
https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-alerton-gas-sensor-primaryimage
SPXCDULNTX4
XCD RTD Transmitter: 4 to 20 mA output: cCSAus: 3 x 34' NPT entries: painted LM25
https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-spxcdulntx4-rtd-transmitter-primaryimage
SPXCDULNTX4
XCD RTD Transmitter: 4 to 20 mA output: cCSAus: 3 x 34' NPT entries: painted LM25
https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-spxcdulntx4-rtd-transmitter-primaryimage
SPXCDULNTX4M
XCD RTD Transmitter: 4 to 20 mA and Modbus output: cCSAus: 3 x 34' NPT entries: painted LM25
https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
SPXCDULNTX4M
XCD RTD Transmitter: 4 to 20 mA and Modbus output: cCSAus: 3 x 34' NPT entries: painted LM25
https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
SPXCDUSNTX4
XCD RTD Transmitter, 4 to 20 mA output, cCSAus, 3 x 34 NPT entries, painted 316SS
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
SPXCDUSNTX4
XCD RTD Transmitter, 4 to 20 mA output, cCSAus, 3 x 34 NPT entries, painted 316SS
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
SPXCDUSNTX4M
XCD RTD Transmitter, 4 to 20 mA and Modbus output, cCSAus, 3 x 34 NPT entries, painted 316SS
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
SPXCDUSNTX4M
XCD RTD Transmitter, 4 to 20 mA and Modbus output, cCSAus, 3 x 34 NPT entries, painted 316SS
https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage