/content/sps/au/en/search-results.html

    calibration gases

    Calibration Gas NH3

    Single-gas and multi-gas mixtures for monitor calibration

    Overview
    Ensure maximum accuracy with your gas monitors through effective and efficient calibration with our calibration gases. Stand-alone gas cylinders range in size from 11 liters to 103 liters, and convenient multi-gas mixtures enable calibration of multiple gases at once, including common mixtures such as carbon monoxide, hydrogen sulfide, and combustibles for LEL sensor calibration. Calibration gases can also be purchased as part of portable kits for calibration in the field. Choose between demand-flow and constant-flow regulators based on your needs.Features and Benefits:• 300+ gases and vapors available• 11 - 103 liter volumes• Single gas and multi-gas mixtures• Available as portable kits• Demand-flow and constant-flow regulatorsApplication:• Emergency Response• Environmental Cleanups/ Remediation• Hazmat Response• Venue Protection
    Specifications

    Features

    • Features & Benefits
      • 11 to 103 Liter Volumes
      • 300+ Gases and Vapors Available
      • Available as Portable Kits
      • Demand-Flow and Constant-Flow Regulators
      • Emergency Response
      • Environmental Cleanups/Remediation
      • Hazmat Response
      • Single Gas and Multi-Gas Mixtures
      • Venue Protection

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Manufacturing

    Features

    • Features & Benefits
      • 11 to 103 Liter Volumes
      • 300+ Gases and Vapors Available
      • Available as Portable Kits
      • Demand-Flow and Constant-Flow Regulators
      • Emergency Response
      • Environmental Cleanups/Remediation
      • Hazmat Response
      • Single Gas and Multi-Gas Mixtures
      • Venue Protection

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Manufacturing
    • Features & Benefits : 11 to 103 Liter Volumes|300+ Gases and Vapors Available|Available as Portable Kits|Demand-Flow and Constant-Flow Regulators|Emergency Response|Environmental Cleanups/Remediation|Hazmat Response|Single Gas and Multi-Gas Mixtures|Venue Protection
    • Brand : Honeywell
    • Industry : Energy|Government & Public Sector|Manufacturing
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    A0202113
    8AL 25PM NH3AIR
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    A0202113
    8AL 25PM NH3AIR
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    A0431879
    2AL 25PM NH3AIR
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    A0431879
    2AL 25PM NH3AIR
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    A0432310
    2AL 50PM NH3N2
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    A0432310
    2AL 50PM NH3N2
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    A0444542
    8AL 100PM NH3N2
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    A0444542
    8AL 100PM NH3N2
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    C009150
    2AL 25P H2S100P CO2.5%CH418%O2N2
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    C009150
    2AL 25P H2S100P CO2.5%CH418%O2N2
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    CG2-A-100-58
    Ammonia 100ppm, Bal. N2, 58L,
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    CG2-A-100-58
    Ammonia 100ppm, Bal. N2, 58L,
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    CG2-A-100-58-PG
    Single gas - Ammonia 100ppm, Bal. N2, 58
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    CG2-A-100-58-PG
    Single gas - Ammonia 100ppm, Bal. N2, 58
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    CG2-A-25-58-PG
    NH3, 25ppm 58L
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    CG2-A-25-58-PG
    NH3, 25ppm 58L
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    CG2-A-50-34
    2AL 50PPM NH3AIR
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    CG2-A-50-34
    2AL 50PPM NH3AIR
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASNH3-50-AIR-58
    Disposable Gas 1 Gas 50ppm-NH3 in-air,58l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASNH3-50-AIR-58
    Disposable Gas 1 Gas 50ppm-NH3 in-air,58l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd