/content/sps/au/en/search-results.html

    mobile printers

    RP4f Mobile Thermal Printers

    The RP4F mobile thermal printers are built for the most rugged environments, offering exceptional media and battery capacity, quiet operation, and excellent value to help operations increase efficiency and minimize downtime.

    Overview
    Print Anywhere, Anytime
    The RPF portable printer boosts productivity by allowing workers to print labels on-site for immediate application. This capability minimizes errors and ensures labels are applied precisely where needed.

    Reliable Performance
    With a powerful CPU and smart power management, the RPF printer delivers smooth, uninterrupted operation. This functionality reduces media reloading and battery swaps, minimizing downtime and letting workers focus on their tasks.

    Versatile Media Handling
    The RPF Series prints labels and receipts from 25.4 mm (1 in) to 104.1 mm (4.1 in) wide, accommodating various media types including heavy stock for hang tags and specialty labels.

    Advanced Connectivity Options
    Equipped with 802.11 a/b/g/n/ac Wi-Fi, the RPF printer offers superior range and fast data communication within your WLAN. It also features Bluetooth 5.0 LE, perfect for use with mobile devices or outdoor settings.

    Secure and Manageable
    Built on Honeywell's robust software platform, the RPF provides integrated device management and strong security, ensuring your printers evolve alongside your business needs.
    Specifications

    Features

    • Compatible Software
      • BarTender
      • Nicelablel
      • Operational Intelligence
      • SOTI
      • Teklynx Labelview
    • Compatible Drivers
      • CUPS Driver for Linux
      • Certified Device Types for SAP
      • InterDriver Windows

    Dimensions

    • Overall Dimensions
      • H x W x D: 187 mm x 164 mm x 77 mm (7.36 in x 6.46 in x 3.0 in)

    Software & Firmware

    • 2D Barcodes
      • All major 2D barcodes
    • Linear Barcodes
      • All major 1D barcodes
    • Downloadable Font Type
      • Bitmap Font
      • OpenType Font (TrueType based)
      • TrueType Font
    • Printer Command Language
      • C# Smart Printing
      • CPCL
      • DPL
      • Direct Protocol (DP)
      • EZ-Print
      • Fingerprint (FP)
      • Intermec Printer Language (IPL)
      • PDF
      • XML-enabled for SAP AII and Oracle WMS
      • ZSim2 (ZPL-II)
    • Image File Format
      • BMP
      • GIF
      • PCX
      • PNG

    Printing Specifications

    • Resolutions
      • 203 dpi
    • Print Speeds
      • 25-125 mm/s (1-5 ips)
    • Print Method
      • Direct Thermal

    Media

    • Printer Media Type
      • Label
      • Linered
      • Linerless
      • Receipt
      • Tag
    • Maximum Media Roll Diameter
      • 58 mm (2.25 in)

    Hardware

    • Printer Connection Interface
      • USB 2.0

    Electrical

    • Battery Capacity Options
      • 4900 mAh

    Environmental

    • Operating Humidity
      • 20 - 80 % non-condensing
    • Storage Humidity
      • 20 - 80 % non-condensing

    Standards & Approvals

    • Protection Ratings
      • IP54
    • Drop Specifications
      • 2 m (6.6 ft)
    • Tumble Specifications
      • 1,000 cycles at 0.5 m (1.6 ft)

    Network

    • Bluetooth Specifications
      • Bluetooth 5.0 + LE dual radio mode

    Others

    • Features
      • High power efficiency
      • Rugged and reliable
      • Smart printing
    • Application
      • Healthcare
      • Retail
      • T&L
    • Weight range
      • 1.02 kg (2.24 lb) with battery, no media keg
    • Wireless Communication
      • IEEE 802.11 a/b/g/n/ac
      • NFC for pairing
      • OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise)
    • Storage Temperature
      • -30°C to 65°C (-22°F to 149°F)
    • Operating Temperature
      • -20°C to 55°C (-4°F to 131°F)
    • Warranty Duration
      • Two years factory warranty
    • Print Width
      • 4 inch
    • Print Volume
      • Up to 2,000
    • Print Technology
      • Direct Thermal
    • Print Resolution
      • 203 dpi
    • Platform
      • Honeywell Printer Edge
    • Industry
      • Aerospace
      • Logistics & Warehouses
      • Manufacturing
      • Retail
    • Font Engine
      • Language support
      • Monotype Font Engine
      • WTLE for global
    • Connectivity
      • Bluetooth
      • Wi-Fi

    Features

    • Compatible Software
      • BarTender
      • Nicelablel
      • Operational Intelligence
      • SOTI
      • Teklynx Labelview
    • Compatible Drivers
      • CUPS Driver for Linux
      • Certified Device Types for SAP
      • InterDriver Windows

    Dimensions

    • Overall Dimensions
      • H x W x D: 187 mm x 164 mm x 77 mm (7.36 in x 6.46 in x 3.0 in)

    Software & Firmware

    • 2D Barcodes
      • All major 2D barcodes
    • Linear Barcodes
      • All major 1D barcodes
    • Downloadable Font Type
      • Bitmap Font
      • OpenType Font (TrueType based)
      • TrueType Font
    • Printer Command Language
      • C# Smart Printing
      • CPCL
      • DPL
      • Direct Protocol (DP)
      • EZ-Print
      • Fingerprint (FP)
      • Intermec Printer Language (IPL)
      • PDF
      • XML-enabled for SAP AII and Oracle WMS
      • ZSim2 (ZPL-II)
    • Image File Format
      • BMP
      • GIF
      • PCX
      • PNG

    Printing Specifications

    • Resolutions
      • 203 dpi
    • Print Speeds
      • 25-125 mm/s (1-5 ips)
    • Print Method
      • Direct Thermal

    Media

    • Printer Media Type
      • Label
      • Linered
      • Linerless
      • Receipt
      • Tag
    • Maximum Media Roll Diameter
      • 58 mm (2.25 in)

    Hardware

    • Printer Connection Interface
      • USB 2.0

    Electrical

    • Battery Capacity Options
      • 4900 mAh

    Environmental

    • Operating Humidity
      • 20 - 80 % non-condensing
    • Storage Humidity
      • 20 - 80 % non-condensing

    Standards & Approvals

    • Protection Ratings
      • IP54
    • Drop Specifications
      • 2 m (6.6 ft)
    • Tumble Specifications
      • 1,000 cycles at 0.5 m (1.6 ft)

    Network

    • Bluetooth Specifications
      • Bluetooth 5.0 + LE dual radio mode

    Others

    • Features
      • High power efficiency
      • Rugged and reliable
      • Smart printing
    • Application
      • Healthcare
      • Retail
      • T&L
    • Weight range
      • 1.02 kg (2.24 lb) with battery, no media keg
    • Wireless Communication
      • IEEE 802.11 a/b/g/n/ac
      • NFC for pairing
      • OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise)
    • Storage Temperature
      • -30°C to 65°C (-22°F to 149°F)
    • Operating Temperature
      • -20°C to 55°C (-4°F to 131°F)
    • Warranty Duration
      • Two years factory warranty
    • Print Width
      • 4 inch
    • Print Volume
      • Up to 2,000
    • Print Technology
      • Direct Thermal
    • Print Resolution
      • 203 dpi
    • Platform
      • Honeywell Printer Edge
    • Industry
      • Aerospace
      • Logistics & Warehouses
      • Manufacturing
      • Retail
    • Font Engine
      • Language support
      • Monotype Font Engine
      • WTLE for global
    • Connectivity
      • Bluetooth
      • Wi-Fi
    • Features : High power efficiency|Rugged and reliable|Smart printing
    • Compatible Software : BarTender|Nicelablel|Operational Intelligence|SOTI|Teklynx Labelview
    • Compatible Drivers : CUPS Driver for Linux|Certified Device Types for SAP|InterDriver Windows
    • Application : Healthcare|Retail|T&L
    • Weight range : 1.02 kg (2.24 lb) with battery, no media keg
    • Overall Dimensions : H x W x D: 187 mm x 164 mm x 77 mm (7.36 in x 6.46 in x 3.0 in)
    • 2D Barcodes : All major 2D barcodes
    • Resolutions : 203 dpi
    • Print Speeds : 25-125 mm/s (1-5 ips)
    • Linear Barcodes : All major 1D barcodes
    • Downloadable Font Type : Bitmap Font|OpenType Font (TrueType based)|TrueType Font
    • Printer Media Type : Label|Linered|Linerless|Receipt|Tag
    • Wireless Communication : IEEE 802.11 a/b/g/n/ac|NFC for pairing|OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise)
    • Printer Command Language : C# Smart Printing|CPCL|DPL|Direct Protocol (DP)|EZ-Print|Fingerprint (FP)|Intermec Printer Language (IPL)|PDF|XML-enabled for SAP AII and Oracle WMS|ZSim2 (ZPL-II)
    • Image File Format : BMP|GIF|PCX|PNG
    • Printer Connection Interface : USB 2.0
    • Battery Capacity Options : 4900 mAh
    • Storage Temperature : -30°C to 65°C (-22°F to 149°F)
    • Operating Temperature : -20°C to 55°C (-4°F to 131°F)
    • Operating Humidity : 20 - 80 % non-condensing
    • Protection Ratings : IP54
    • Drop Specifications : 2 m (6.6 ft)
    • Warranty Duration : Two years factory warranty
    • Tumble Specifications : 1,000 cycles at 0.5 m (1.6 ft)
    • Storage Humidity : 20 - 80 % non-condensing
    • Print Width : 4 inch
    • Print Volume : Up to 2,000
    • Print Technology : Direct Thermal
    • Print Resolution : 203 dpi
    • Print Method : Direct Thermal
    • Platform : Honeywell Printer Edge
    • Maximum Media Roll Diameter : 58 mm (2.25 in)
    • Industry : Aerospace|Logistics & Warehouses|Manufacturing|Retail
    • Font Engine : Language support|Monotype Font Engine|WTLE for global
    • Connectivity : Bluetooth|Wi-Fi
    • Bluetooth Specifications : Bluetooth 5.0 + LE dual radio mode
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    RPf Portable Printer Series Datasheet
    application/pdf 187.58 KB
    5/13/2025
    187.58 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    application/pdf 4.94 MB
    2/11/2026
    4.94 MB
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    application/pdf 916.6 KB
    3/23/2026
    916.6 KB
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    application/pdf 357.19 KB
    11/26/2025
    357.19 KB
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev H)
    application/pdf 746.82 KB
    2/11/2026
    746.82 KB
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    application/pdf 1.77 MB
    2/11/2026
    1.77 MB
    RPf Series Mobile Printer Configuration Guide 10-11-25
    application/pdf 13.85 MB
    11/10/2025
    13.85 MB
    Command Reference User Guide: EZ-Print (EZP-EN-CR-01 Rev A)
    application/pdf 390.25 KB
    8/18/2025
    390.25 KB
    Installation Guide: RP2f/RP4f Mobile Printers Voltage Converter (RPFVC-EN-II-03 Rev A)
    application/pdf 714.66 KB
    8/18/2025
    714.66 KB
    RP2B, RP2D, RP4B, RP4D Multi-Bay Battery Charger Instructions (RP234MBC-EN-IN Rev D)
    application/pdf 347.71 KB
    8/18/2025
    347.71 KB
    RP Series Mobile Printer Accessories Guide 11-11-25
    application/pdf 1.11 MB
    11/11/2025
    1.11 MB
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev C)
    application/pdf 306.49 KB
    8/18/2026
    306.49 KB
    Installation Guide: RP4f Mobile Printer Forklift Kit (RP4f-FLVM-EN-IG-01 Rev A)
    application/pdf 3.65 MB
    1/20/2026
    3.65 MB
    Quick Start Guide: RP2f/RP4f Mobile Printer (RP2f4f-EN-QS Rev C)
    application/pdf 690.2 KB
    8/7/2023
    690.2 KB
    User Guide: RP2f/RP4f Mobile Printer (RP2f4f-EN-UG-01 Rev E)
    application/pdf 2.48 MB
    9/15/2025
    2.48 MB
    Command Reference User Guide: TPCL (TPCL-EN-CR Rev B)
    application/pdf 575.46 KB
    2/11/2026
    575.46 KB
    RP Series Mobile Printer Accessories Guide
    application/pdf 1.11 MB
    11/19/2025
    1.11 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: RP4 Battery Eliminator (RP4-BE-ML-RS-01 Rev A) 02-march
    application/pdf 784.72 KB
    3/2/2026
    784.72 KB
    Regulatory sheet: Multi-Bay Battery Charger 220540-000 for RP2/RP4 Series (RP234MBC-ML-RS-02 Rev A)
    application/pdf 1000.29 KB
    3/30/2026
    1000.29 KB
    Regulatory Sheet: RP2f/RP4f Mobile Printer (RP2f4f-ML-RS-03 Rev A)
    application/pdf 3.26 MB
    12/16/2025
    3.26 MB
    Battery Insert: RP4-BAT/550053-000 (RP4-BAT-ML-IN-02 Rev A)
    application/pdf 483.38 KB
    12/16/2025
    483.38 KB
    Regulatory Sheet: RP2f/RP4f Mobile Printers Voltage Converter (RPFVC-ML-RS-01 Rev A)
    application/pdf 1.05 MB
    3/28/2024
    1.05 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Brief
    Name
    Description
    File Size
    Date
    Size
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    application/pdf 74.4 KB
    12/11/2025
    74.4 KB
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 12-3-26
    application/pdf 1.22 MB
    3/12/2026
    1.22 MB
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    application/pdf 82 KB
    12/11/2025
    82 KB
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: RP4 Battery Eliminator (RP4-BE-ML-RS-01 Rev A) 02-march
    application/pdf 784.72 KB
    3/2/2026
    784.72 KB
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    application/pdf 4.94 MB
    2/11/2026
    4.94 MB
    Regulatory sheet: Multi-Bay Battery Charger 220540-000 for RP2/RP4 Series (RP234MBC-ML-RS-02 Rev A)
    application/pdf 1000.29 KB
    3/30/2026
    1000.29 KB
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    application/pdf 916.6 KB
    3/23/2026
    916.6 KB
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    application/pdf 357.19 KB
    11/26/2025
    357.19 KB
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev H)
    application/pdf 746.82 KB
    2/11/2026
    746.82 KB
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    application/pdf 1.77 MB
    2/11/2026
    1.77 MB
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    application/pdf 74.4 KB
    12/11/2025
    74.4 KB
    RPf Series Mobile Printer Configuration Guide 10-11-25
    application/pdf 13.85 MB
    11/10/2025
    13.85 MB
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 12-3-26
    application/pdf 1.22 MB
    3/12/2026
    1.22 MB
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    application/pdf 82 KB
    12/11/2025
    82 KB
    Command Reference User Guide: EZ-Print (EZP-EN-CR-01 Rev A)
    application/pdf 390.25 KB
    8/18/2025
    390.25 KB
    Installation Guide: RP2f/RP4f Mobile Printers Voltage Converter (RPFVC-EN-II-03 Rev A)
    application/pdf 714.66 KB
    8/18/2025
    714.66 KB
    RP2B, RP2D, RP4B, RP4D Multi-Bay Battery Charger Instructions (RP234MBC-EN-IN Rev D)
    application/pdf 347.71 KB
    8/18/2025
    347.71 KB
    Regulatory Sheet: RP2f/RP4f Mobile Printer (RP2f4f-ML-RS-03 Rev A)
    application/pdf 3.26 MB
    12/16/2025
    3.26 MB
    RPf Portable Printer Series Datasheet
    application/pdf 187.58 KB
    5/13/2025
    187.58 KB
    Battery Insert: RP4-BAT/550053-000 (RP4-BAT-ML-IN-02 Rev A)
    application/pdf 483.38 KB
    12/16/2025
    483.38 KB
    RP Series Mobile Printer Accessories Guide 11-11-25
    application/pdf 1.11 MB
    11/11/2025
    1.11 MB
    Regulatory Sheet: RP2f/RP4f Mobile Printers Voltage Converter (RPFVC-ML-RS-01 Rev A)
    application/pdf 1.05 MB
    3/28/2024
    1.05 MB
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev C)
    application/pdf 306.49 KB
    8/18/2026
    306.49 KB
    Installation Guide: RP4f Mobile Printer Forklift Kit (RP4f-FLVM-EN-IG-01 Rev A)
    application/pdf 3.65 MB
    1/20/2026
    3.65 MB
    Quick Start Guide: RP2f/RP4f Mobile Printer (RP2f4f-EN-QS Rev C)
    application/pdf 690.2 KB
    8/7/2023
    690.2 KB
    User Guide: RP2f/RP4f Mobile Printer (RP2f4f-EN-UG-01 Rev E)
    application/pdf 2.48 MB
    9/15/2025
    2.48 MB
    Command Reference User Guide: TPCL (TPCL-EN-CR Rev B)
    application/pdf 575.46 KB
    2/11/2026
    575.46 KB
    RP Series Mobile Printer Accessories Guide
    application/pdf 1.11 MB
    11/19/2025
    1.11 MB
    Name
    Description
    File Size
    Date
    Size
    RPf Portable Printer Series Datasheet
    187.58 KB
    5/13/2025
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    4.94 MB
    2/11/2026
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    916.6 KB
    3/23/2026
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    357.19 KB
    11/26/2025
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev H)
    746.82 KB
    2/11/2026
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    1.77 MB
    2/11/2026
    RPf Series Mobile Printer Configuration Guide 10-11-25
    13.85 MB
    11/10/2025
    Command Reference User Guide: EZ-Print (EZP-EN-CR-01 Rev A)
    390.25 KB
    8/18/2025
    Installation Guide: RP2f/RP4f Mobile Printers Voltage Converter (RPFVC-EN-II-03 Rev A)
    714.66 KB
    8/18/2025
    RP2B, RP2D, RP4B, RP4D Multi-Bay Battery Charger Instructions (RP234MBC-EN-IN Rev D)
    347.71 KB
    8/18/2025
    RP Series Mobile Printer Accessories Guide 11-11-25
    1.11 MB
    11/11/2025
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev C)
    306.49 KB
    8/18/2026
    Installation Guide: RP4f Mobile Printer Forklift Kit (RP4f-FLVM-EN-IG-01 Rev A)
    3.65 MB
    1/20/2026
    Quick Start Guide: RP2f/RP4f Mobile Printer (RP2f4f-EN-QS Rev C)
    690.2 KB
    8/7/2023
    User Guide: RP2f/RP4f Mobile Printer (RP2f4f-EN-UG-01 Rev E)
    2.48 MB
    9/15/2025
    Command Reference User Guide: TPCL (TPCL-EN-CR Rev B)
    575.46 KB
    2/11/2026
    RP Series Mobile Printer Accessories Guide
    1.11 MB
    11/19/2025
    Regulatory Sheet: RP4 Battery Eliminator (RP4-BE-ML-RS-01 Rev A) 02-march
    784.72 KB
    3/2/2026
    Regulatory sheet: Multi-Bay Battery Charger 220540-000 for RP2/RP4 Series (RP234MBC-ML-RS-02 Rev A)
    1000.29 KB
    3/30/2026
    Regulatory Sheet: RP2f/RP4f Mobile Printer (RP2f4f-ML-RS-03 Rev A)
    3.26 MB
    12/16/2025
    Battery Insert: RP4-BAT/550053-000 (RP4-BAT-ML-IN-02 Rev A)
    483.38 KB
    12/16/2025
    Regulatory Sheet: RP2f/RP4f Mobile Printers Voltage Converter (RPFVC-ML-RS-01 Rev A)
    1.05 MB
    3/28/2024
    White Paper - Battery Maintenance for Portable Devices - English
    332.35 KB
    10/22/2025
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    74.4 KB
    12/11/2025
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 12-3-26
    1.22 MB
    3/12/2026
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    82 KB
    12/11/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    210323-000
    HAND STRAP RP4 ENHANCED
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary
    210323-000
    HAND STRAP RP4 ENHANCED
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary
    RP4F0000B12
    RP4, BT5,BATT
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary
    RP4F0000B12
    RP4, BT5,BATT
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary
    RP4F0000D12
    RP4, BT5+WIFI5 NA,BATT
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary
    RP4F0000D12
    RP4, BT5+WIFI5 NA,BATT
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary
    RP4F0000D22
    RP4, BT5+Wifi5 ROW,BATT
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary
    RP4F0000D22
    RP4, BT5+Wifi5 ROW,BATT
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary
    RP4F0001B12
    RP4, BT5,LNRLSS,BATT
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary
    RP4F0001B12
    RP4, BT5,LNRLSS,BATT
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary
    RP4F0001D12
    RP4, BT5+WIFI5 NA,LNRLSS,BATT
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary
    RP4F0001D12
    RP4, BT5+WIFI5 NA,LNRLSS,BATT
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary
    RP4F0001D22
    RP4, BT5+WIFI5 ROW,LNRLSS,BATT
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary
    RP4F0001D22
    RP4, BT5+WIFI5 ROW,LNRLSS,BATT
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary
    RP4F0010B12
    RP4fB, BT5,BATT,IN&GC
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary
    RP4F0010B12
    RP4fB, BT5,BATT,IN&GC
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary
    RP4F0010D22
    RP4, BT5+WIFI5 ROW,BATT,IN&GC
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary
    RP4F0010D22
    RP4, BT5+WIFI5 ROW,BATT,IN&GC
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary
    RP4F0011B12
    RP4fB, BT5,LNRLSS,BATT,IN&GC
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary
    RP4F0011B12
    RP4fB, BT5,LNRLSS,BATT,IN&GC
    https://honeywell.scene7.com/is/image/Honeywell65/rp4f-primary