/content/sps/au/en/search-results.html

    mobile printers

    MPD31D Mobile Printer

    The MPD31D is a light weight mobile printer with best in-class performance and economical price. It can be used in manufactory, warehouse, logistics, retail, public utilities and healthcare, healthcare.

    Overview
    Versatile Printing Solutions
    The MPD31D is a robust 3-inch mobile printer designed to support a variety of printing formats, including 1D and QR codes, images, and curves. It seamlessly integrates with smart terminal devices, providing a total mobility solution for diverse applications.

    Dual Functionality
    This adaptable printer excels in both receipt and label printing. It is compatible with various media types, including black mark paper, gap labels, successive paper, seam paper, continuous paper, and lineless paper, making it ideal for different printing needs.

    Rugged and Reliable
    Engineered for tough environments, the MPD31D is a fast mobile label printer that enhances productivity in demanding settings. It features advanced wireless technology, allowing for easy, untethered operation, enabling workers to print on the go without limitations.

    Boost Efficiency
    By facilitating quick and efficient printing in the field, the MPD31D helps streamline workflows and improve overall productivity in various industries, ensuring you can meet the demands of your business with ease.
    Specifications

    Features

    • Compatible Drivers
      • Driver for Linux
      • Windows

    Dimensions

    • Overall Dimensions
      • H x W x D: 105 mm x 108 mm x 51 mm (4.1 in x 4.3 in x 2.0 in)

    Software & Firmware

    • Downloadable Font Type
      • Bitmap Font
      • TrueType Font
    • Linear Barcodes
      • All major 1D barcodes
    • 2D Barcodes
      • All major 2D barcodes
    • Printer Command Language
      • CPCL
      • ESC/P
      • ESC/POS
      • XSIM
      • ZPL
    • Image File Format
      • BMP
      • Bitmap

    Printing Specifications

    • Print Speeds
      • 25-90 mm/s (1-3.5 ips)
    • Resolutions
      • 203 dpi
    • Print Method
      • Direct Thermal

    Media

    • Printer Media Type
      • Label
      • Receipt
    • Maximum Media Roll Diameter
      • 43 mm (1.69 in)

    Hardware

    • Printer Connection Interface
      • Micro USB

    Electrical

    • Battery Capacity Options
      • 2100 mAh
    • Operating Voltage
      • 100 to 240 VAC

    Environmental

    • Operating Humidity
      • 10% - 90 % non-condensing
    • Storage Humidity
      • 10 - 90 % non-condensing

    Standards & Approvals

    • Drop Specifications
      • 1.5 m (4.9 ft)
    • Protection Ratings
      • IP54

    Network

    • Bluetooth Specifications
      • Bluetooth 4.0 + BLE

    Others

    • Application
      • Healthcare
      • Manufacturing
      • Retail
      • T&L
    • Weight range
      • 0.4 kg (0.9 lb) (with battery, no media) keg
    • Operating Temperature
      • -10°C to 50°C (14°F to 122°F)
    • Storage Temperature
      • ’-20°C to +70°C (-4°F to 158°F)
    • Warranty Duration
      • One year factory warranty
    • Industry
      • Aerospace
      • Logistics & Warehouses
      • Retail

    Features

    • Compatible Drivers
      • Driver for Linux
      • Windows

    Dimensions

    • Overall Dimensions
      • H x W x D: 105 mm x 108 mm x 51 mm (4.1 in x 4.3 in x 2.0 in)

    Software & Firmware

    • Downloadable Font Type
      • Bitmap Font
      • TrueType Font
    • Linear Barcodes
      • All major 1D barcodes
    • 2D Barcodes
      • All major 2D barcodes
    • Printer Command Language
      • CPCL
      • ESC/P
      • ESC/POS
      • XSIM
      • ZPL
    • Image File Format
      • BMP
      • Bitmap

    Printing Specifications

    • Print Speeds
      • 25-90 mm/s (1-3.5 ips)
    • Resolutions
      • 203 dpi
    • Print Method
      • Direct Thermal

    Media

    • Printer Media Type
      • Label
      • Receipt
    • Maximum Media Roll Diameter
      • 43 mm (1.69 in)

    Hardware

    • Printer Connection Interface
      • Micro USB

    Electrical

    • Battery Capacity Options
      • 2100 mAh
    • Operating Voltage
      • 100 to 240 VAC

    Environmental

    • Operating Humidity
      • 10% - 90 % non-condensing
    • Storage Humidity
      • 10 - 90 % non-condensing

    Standards & Approvals

    • Drop Specifications
      • 1.5 m (4.9 ft)
    • Protection Ratings
      • IP54

    Network

    • Bluetooth Specifications
      • Bluetooth 4.0 + BLE

    Others

    • Application
      • Healthcare
      • Manufacturing
      • Retail
      • T&L
    • Weight range
      • 0.4 kg (0.9 lb) (with battery, no media) keg
    • Operating Temperature
      • -10°C to 50°C (14°F to 122°F)
    • Storage Temperature
      • ’-20°C to +70°C (-4°F to 158°F)
    • Warranty Duration
      • One year factory warranty
    • Industry
      • Aerospace
      • Logistics & Warehouses
      • Retail
    • Compatible Drivers : Driver for Linux|Windows
    • Application : Healthcare|Manufacturing|Retail|T&L
    • Overall Dimensions : H x W x D: 105 mm x 108 mm x 51 mm (4.1 in x 4.3 in x 2.0 in)
    • Weight range : 0.4 kg (0.9 lb) (with battery, no media) keg
    • Downloadable Font Type : Bitmap Font|TrueType Font
    • Linear Barcodes : All major 1D barcodes
    • Print Speeds : 25-90 mm/s (1-3.5 ips)
    • Resolutions : 203 dpi
    • 2D Barcodes : All major 2D barcodes
    • Printer Media Type : Label|Receipt
    • Printer Command Language : CPCL|ESC/P|ESC/POS|XSIM|ZPL
    • Image File Format : BMP|Bitmap
    • Printer Connection Interface : Micro USB
    • Battery Capacity Options : 2100 mAh
    • Operating Temperature : -10°C to 50°C (14°F to 122°F)
    • Storage Temperature : ’-20°C to +70°C (-4°F to 158°F)
    • Operating Humidity : 10% - 90 % non-condensing
    • Drop Specifications : 1.5 m (4.9 ft)
    • Protection Ratings : IP54
    • Warranty Duration : One year factory warranty
    • Industry : Aerospace|Logistics & Warehouses|Retail
    • Maximum Media Roll Diameter : 43 mm (1.69 in)
    • Bluetooth Specifications : Bluetooth 4.0 + BLE
    • Storage Humidity : 10 - 90 % non-condensing
    • Operating Voltage : 100 to 240 VAC
    • Print Method : Direct Thermal
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MPD31D Mobile Printer Datasheet
    application/pdf 77.16 KB
    5/23/2023
    77.16 KB
    Name
    Description
    File Size
    Date
    Size
    MPD31D Mobile Printer Datasheet
    application/pdf 77.16 KB
    5/23/2023
    77.16 KB
    Name
    Description
    File Size
    Date
    Size
    MPD31D Mobile Printer Datasheet
    77.16 KB
    5/23/2023

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    50172750-001
    UK ADAPTER WITH USB CABLE FOR MPD31D114
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
    50172750-001
    UK ADAPTER WITH USB CABLE FOR MPD31D114
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
    MPD31D-B
    Carrying bag for 3‘’ mobile printer
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
    MPD31D-B
    Carrying bag for 3‘’ mobile printer
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
    MPD31D-C
    Belt clip for 3‘’ mobile printer
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
    MPD31D-C
    Belt clip for 3‘’ mobile printer
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
    MPD31D-R
    Rubber Boot for MPD31D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
    MPD31D-R
    Rubber Boot for MPD31D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
    MPD31D-S
    Shoulder strap for 3‘’ mobile printer
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
    MPD31D-S
    Shoulder strap for 3‘’ mobile printer
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
    MPD31D111
    3'' MOBILE PRINTER, EU AC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
    MPD31D111
    3'' MOBILE PRINTER, EU AC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
    MPD31D112
    3” MOBILE PRINTER, US AC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
    MPD31D112
    3” MOBILE PRINTER, US AC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
    MPD31D113
    MPD31D,3” MOBILE PRINTER, INIDA AC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
    MPD31D113
    MPD31D,3” MOBILE PRINTER, INIDA AC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
    MPD31D114
    3 MOBILE PRINTER, for UK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
    MPD31D114
    3 MOBILE PRINTER, for UK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
    MPD31D115
    3MOBILE PRINTER,ANZ AC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
    MPD31D115
    3MOBILE PRINTER,ANZ AC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7