Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Mobile Printers

MPD31D

The MPD31D is a light weight mobile printer with best in-class performance and economical price. It can be used in manufactory, warehouse, logistics, retail, public utilities and healthcare, healthcare.

Overview
sps-ppr-mpd31d-primary-image
MPD31D is a 3 inch unit which can support one 1D, QR code, image, curves printing. It can also work with smart terminal devices like mobility as total solution.

MPD31D can support both receipt and label printing. Compatible with black mark paper, gap label, successive paper, seam paper, Sewing paper, continuous paper, lineless paper.

The MPD31D are fast mobile label printers for use in the most rugged environments. They feature the latest wireless technology for easy, untethered use, increasing worker productivity.
Specifications

Features

  • Compatible Drivers
    • Driver for Linux
    • Windows

Dimensions

  • Overall Dimensions
    • H x W x D: 105 mm x 108 mm x 51 mm (4.1 in x 4.3 in x 2.0 in)

Software & Firmware

  • 2D Barcodes
    • All major 2D barcodes
  • Linear Barcodes
    • All major 1D barcodes
  • Downloadable Font Type
    • Bitmap Font
    • TrueType Font
  • Printer Command Language
    • CPCL
    • ESC/P
    • ESC/POS
    • XSIM
    • ZPL
  • Image File Format
    • BMP
    • Bitmap

Printing Specifications

  • Resolutions
    • 203 dpi
  • Print Speeds
    • 25-90 mm/s (1-3.5 ips)
  • Print Method
    • Direct Thermal

Media

  • Printer Media Type
    • Label
    • Receipt
  • Maximum Media Roll Diameter
    • 43 mm (1.69 in)

Hardware

  • Printer Connection Interface
    • Micro USB

Electrical

  • Battery Capacity Options
    • 2100 mAh
  • Operating Voltage
    • 100 to 240 VAC

Environmental

  • Operating Humidity
    • 10% - 90 % non-condensing
  • Storage Humidity
    • 10 - 90 % non-condensing

Standards & Approvals

  • Protection Ratings
    • IP54
  • Drop Specifications
    • 1.5 m (4.9 ft)

Network

  • Bluetooth Specifications
    • Bluetooth 4.0 + BLE

Others

  • Application
    • Healthcare
    • Manufacturing
    • Retail
    • T&L
  • Weight range
    • 0.4 kg (0.9 lb) (with battery, no media) keg
  • Storage Temperature
    • ’-20°C to +70°C (-4°F to 158°F)
  • Operating Temperature
    • -10°C to 50°C (14°F to 122°F)
  • Warranty Duration
    • One year factory warranty

Features

  • Compatible Drivers
    • Driver for Linux
    • Windows

Dimensions

  • Overall Dimensions
    • H x W x D: 105 mm x 108 mm x 51 mm (4.1 in x 4.3 in x 2.0 in)

Software & Firmware

  • 2D Barcodes
    • All major 2D barcodes
  • Linear Barcodes
    • All major 1D barcodes
  • Downloadable Font Type
    • Bitmap Font
    • TrueType Font
  • Printer Command Language
    • CPCL
    • ESC/P
    • ESC/POS
    • XSIM
    • ZPL
  • Image File Format
    • BMP
    • Bitmap

Printing Specifications

  • Resolutions
    • 203 dpi
  • Print Speeds
    • 25-90 mm/s (1-3.5 ips)
  • Print Method
    • Direct Thermal

Media

  • Printer Media Type
    • Label
    • Receipt
  • Maximum Media Roll Diameter
    • 43 mm (1.69 in)

Hardware

  • Printer Connection Interface
    • Micro USB

Electrical

  • Battery Capacity Options
    • 2100 mAh
  • Operating Voltage
    • 100 to 240 VAC

Environmental

  • Operating Humidity
    • 10% - 90 % non-condensing
  • Storage Humidity
    • 10 - 90 % non-condensing

Standards & Approvals

  • Protection Ratings
    • IP54
  • Drop Specifications
    • 1.5 m (4.9 ft)

Network

  • Bluetooth Specifications
    • Bluetooth 4.0 + BLE

Others

  • Application
    • Healthcare
    • Manufacturing
    • Retail
    • T&L
  • Weight range
    • 0.4 kg (0.9 lb) (with battery, no media) keg
  • Storage Temperature
    • ’-20°C to +70°C (-4°F to 158°F)
  • Operating Temperature
    • -10°C to 50°C (14°F to 122°F)
  • Warranty Duration
    • One year factory warranty
  • Compatible Drivers : Driver for Linux|Windows
  • Application : Healthcare|Manufacturing|Retail|T&L
  • Weight range : 0.4 kg (0.9 lb) (with battery, no media) keg
  • Overall Dimensions : H x W x D: 105 mm x 108 mm x 51 mm (4.1 in x 4.3 in x 2.0 in)
  • 2D Barcodes : All major 2D barcodes
  • Resolutions : 203 dpi
  • Print Speeds : 25-90 mm/s (1-3.5 ips)
  • Linear Barcodes : All major 1D barcodes
  • Downloadable Font Type : Bitmap Font|TrueType Font
  • Printer Media Type : Label|Receipt
  • Printer Command Language : CPCL|ESC/P|ESC/POS|XSIM|ZPL
  • Image File Format : BMP|Bitmap
  • Printer Connection Interface : Micro USB
  • Battery Capacity Options : 2100 mAh
  • Storage Temperature : ’-20°C to +70°C (-4°F to 158°F)
  • Operating Temperature : -10°C to 50°C (14°F to 122°F)
  • Operating Humidity : 10% - 90 % non-condensing
  • Protection Ratings : IP54
  • Drop Specifications : 1.5 m (4.9 ft)
  • Warranty Duration : One year factory warranty
  • Storage Humidity : 10 - 90 % non-condensing
  • Print Method : Direct Thermal
  • Operating Voltage : 100 to 240 VAC
  • Maximum Media Roll Diameter : 43 mm (1.69 in)
  • Bluetooth Specifications : Bluetooth 4.0 + BLE
Data Sheet
Name
Description
File Size
Date
Size
MPD31D Mobile Printer Datasheet
application/pdf 77.16 KB
5/23/2023
77.16 KB
Name
Description
File Size
Date
Size
MPD31D Mobile Printer Datasheet
application/pdf 77.16 KB
5/23/2023
77.16 KB
Showing 1 to 10 of 12 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
50172750-001
UK ADAPTER WITH USB CABLE FOR MPD31D114
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
50172750-001
UK ADAPTER WITH USB CABLE FOR MPD31D114
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
MPD31D-B
Carrying bag for 3‘’ mobile printer
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
MPD31D-B
Carrying bag for 3‘’ mobile printer
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
MPD31D-C
Belt clip for 3‘’ mobile printer
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
MPD31D-C
Belt clip for 3‘’ mobile printer
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
MPD31D-R
Rubber Boot for MPD31D
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
MPD31D-R
Rubber Boot for MPD31D
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
MPD31D-S
Shoulder strap for 3‘’ mobile printer
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
MPD31D-S
Shoulder strap for 3‘’ mobile printer
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
MPD31D111
3'' MOBILE PRINTER, EU AC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
MPD31D111
3'' MOBILE PRINTER, EU AC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
MPD31D112
3” MOBILE PRINTER, US AC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
MPD31D112
3” MOBILE PRINTER, US AC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
MPD31D113
MPD31D,3” MOBILE PRINTER, INIDA AC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
MPD31D113
MPD31D,3” MOBILE PRINTER, INIDA AC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
MPD31D114
3 MOBILE PRINTER, for UK
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
MPD31D114
3 MOBILE PRINTER, for UK
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
MPD31D115
3MOBILE PRINTER,ANZ AC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
MPD31D115
3MOBILE PRINTER,ANZ AC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-mpd31d-primary-image-7
Feedback