/content/sps/au/en/search-results.html

    mobile printers

    LNX3 Mobile Printer

    Durable, rugged direct thermal printer with intuitive set-up and interface for premium printing performance for transportation and logistics, retail, and manufacturing applications.

    Overview
    Powerful and Reliable
    The LNX3 mobile label and receipt printer combines the reliability of Honeywell’s printing technology with a durable and lightweight design, exceeding industry standards for mobile printing.

    User-Friendly Interface
    Featuring a large 2.4-inch color display, the LNX3 simplifies configuration and operation with just the touch of a button. Its energy-efficient processor, high-performance printheads, and robust motors ensure quick and reliable printing for all your needs.

    High-Speed Performance
    With print speeds of up to 5 inches per second, the LNX3 is designed to handle high-volume label and receipt printing efficiently. Its removable high-capacity battery and advanced power management system provide uninterrupted printing, allowing for extended operating and standby times.

    Seamless Connectivity
    Stay connected effortlessly with MFi and NFC pairing options, along with Bluetooth® and Wi-Fi capabilities. The LNX3 is compatible with a wide range of devices, including Windows®, iOS, and Android™, making it easy to print from virtually any platform.

    Boost Productivity and Inventory Management
    Enhance your operational efficiency and inventory control with the LNX3 mobile printer. Its combination of speed, reliability, and connectivity ensures that you can meet your printing demands without interruption.
    Specifications

    Features

    • Compatible Drivers
      • Driver for Linux
      • Windows

    Dimensions

    • Overall Dimensions
      • H x W x D: 117 mm x 137 mm x 55 mm (4.53 in x 5.31 in x 2.05 in)

    Software & Firmware

    • Downloadable Font Type
      • Bitmap Font
      • TrueType Font
    • Linear Barcodes
      • All major 1D barcodes
    • 2D Barcodes
      • All major 2D barcodes
    • Printer Command Language
      • CPCL
      • ESC/P
      • ESC/POS
      • XSIM
      • ZPL
    • Image File Format
      • BMP
      • Bitmap

    Printing Specifications

    • Print Speeds
      • 25-125 mm/s (1-5 ips)
    • Resolutions
      • 203 dpi
    • Print Method
      • Direct Thermal

    Media

    • Printer Media Type
      • Label
      • Receipt
    • Maximum Media Roll Diameter
      • 43 mm (1.69 in)

    Hardware

    • Printer Connection Interface
      • USB C

    Electrical

    • Battery Capacity Options
      • 2800 mAh
    • Operating Voltage
      • 100 to 240 VAC

    Environmental

    • Operating Humidity
      • 10% - 90 % non-condensing

    Standards & Approvals

    • Drop Specifications
      • 1.8 m (6 ft)
    • Protection Ratings
      • IP54
    • Tumble Specifications
      • 1,000 cycles at 0.5 m (1.6 ft) with carrying bag

    Network

    • Bluetooth Specifications
      • Bluetooth 5.0 + BLE

    Others

    • Features
      • Rugged and reliable
    • Application
      • Healthcare
      • Manufacturing
      • Retail
      • T&L
    • Wireless Communication
      • IEEE 802.11 a/b/g/n
      • NFC for pairing
    • Operating Temperature
      • -15°C to 55°C (5°F to 131°F)
    • Storage Temperature
      • -20°C to +70°C (-4°F to +158°F)
    • Warranty Duration
      • One year factory warranty
    • Print Technology
      • Direct Thermal
    • Print Resolution
      • 203 dpi
    • Print Volume
      • Up to 2,000
    • Connectivity
      • Bluetooth
      • Wi-Fi
    • Print Width
      • 3 inch
    • Platform
      • Others
    • Industry
      • Aerospace
      • Logistics & Warehouses
      • Retail

    Features

    • Compatible Drivers
      • Driver for Linux
      • Windows

    Dimensions

    • Overall Dimensions
      • H x W x D: 117 mm x 137 mm x 55 mm (4.53 in x 5.31 in x 2.05 in)

    Software & Firmware

    • Downloadable Font Type
      • Bitmap Font
      • TrueType Font
    • Linear Barcodes
      • All major 1D barcodes
    • 2D Barcodes
      • All major 2D barcodes
    • Printer Command Language
      • CPCL
      • ESC/P
      • ESC/POS
      • XSIM
      • ZPL
    • Image File Format
      • BMP
      • Bitmap

    Printing Specifications

    • Print Speeds
      • 25-125 mm/s (1-5 ips)
    • Resolutions
      • 203 dpi
    • Print Method
      • Direct Thermal

    Media

    • Printer Media Type
      • Label
      • Receipt
    • Maximum Media Roll Diameter
      • 43 mm (1.69 in)

    Hardware

    • Printer Connection Interface
      • USB C

    Electrical

    • Battery Capacity Options
      • 2800 mAh
    • Operating Voltage
      • 100 to 240 VAC

    Environmental

    • Operating Humidity
      • 10% - 90 % non-condensing

    Standards & Approvals

    • Drop Specifications
      • 1.8 m (6 ft)
    • Protection Ratings
      • IP54
    • Tumble Specifications
      • 1,000 cycles at 0.5 m (1.6 ft) with carrying bag

    Network

    • Bluetooth Specifications
      • Bluetooth 5.0 + BLE

    Others

    • Features
      • Rugged and reliable
    • Application
      • Healthcare
      • Manufacturing
      • Retail
      • T&L
    • Wireless Communication
      • IEEE 802.11 a/b/g/n
      • NFC for pairing
    • Operating Temperature
      • -15°C to 55°C (5°F to 131°F)
    • Storage Temperature
      • -20°C to +70°C (-4°F to +158°F)
    • Warranty Duration
      • One year factory warranty
    • Print Technology
      • Direct Thermal
    • Print Resolution
      • 203 dpi
    • Print Volume
      • Up to 2,000
    • Connectivity
      • Bluetooth
      • Wi-Fi
    • Print Width
      • 3 inch
    • Platform
      • Others
    • Industry
      • Aerospace
      • Logistics & Warehouses
      • Retail
    • Features : Rugged and reliable
    • Compatible Drivers : Driver for Linux|Windows
    • Application : Healthcare|Manufacturing|Retail|T&L
    • Overall Dimensions : H x W x D: 117 mm x 137 mm x 55 mm (4.53 in x 5.31 in x 2.05 in)
    • Downloadable Font Type : Bitmap Font|TrueType Font
    • Linear Barcodes : All major 1D barcodes
    • Print Speeds : 25-125 mm/s (1-5 ips)
    • Resolutions : 203 dpi
    • 2D Barcodes : All major 2D barcodes
    • Printer Media Type : Label|Receipt
    • Wireless Communication : IEEE 802.11 a/b/g/n|NFC for pairing
    • Printer Command Language : CPCL|ESC/P|ESC/POS|XSIM|ZPL
    • Image File Format : BMP|Bitmap
    • Printer Connection Interface : USB C
    • Battery Capacity Options : 2800 mAh
    • Operating Temperature : -15°C to 55°C (5°F to 131°F)
    • Storage Temperature : -20°C to +70°C (-4°F to +158°F)
    • Operating Humidity : 10% - 90 % non-condensing
    • Drop Specifications : 1.8 m (6 ft)
    • Protection Ratings : IP54
    • Warranty Duration : One year factory warranty
    • Maximum Media Roll Diameter : 43 mm (1.69 in)
    • Bluetooth Specifications : Bluetooth 5.0 + BLE
    • Tumble Specifications : 1,000 cycles at 0.5 m (1.6 ft) with carrying bag
    • Operating Voltage : 100 to 240 VAC
    • Print Technology : Direct Thermal
    • Print Resolution : 203 dpi
    • Print Volume : Up to 2,000
    • Print Method : Direct Thermal
    • Connectivity : Bluetooth|Wi-Fi
    • Print Width : 3 inch
    • Platform : Others
    • Industry : Aerospace|Logistics & Warehouses|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    LNX3 3-Inch Mobile Printer Datasheet
    application/pdf 83.28 KB
    3/10/2023
    83.28 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Quick Start Guide: LNX3-0-P, LNX3-1-P Mobile Printers (LNXP-EN-QS-01 Rev A)
    application/pdf 1.06 MB
    4/8/2026
    1.06 MB
    Security Guide - Honeywell Printers (NS-PR-EN-SG-01 Rev A) 26-11-25
    application/pdf 305.51 KB
    11/26/2025
    305.51 KB
    Security Guide: Honeywell LNX3 Mobile Printers (NS-MPBS-EN-SG-01 Rev B)
    application/pdf 225.46 KB
    8/18/2025
    225.46 KB
    User Guide: LNX3 Mobile Printer Accessories (LNX-ACC-EN-UG-01 Rev B)
    application/pdf 544.96 KB
    4/13/2026
    544.96 KB
    User Guide: LNX3 Mobile Printers (LNX-EN-UG-01 Rev B)
    application/pdf 1.74 MB
    4/13/2026
    1.74 MB
    Quick Start Guide: LNX Mobile Printers (LNX-EN-QS-01 Rev A)
    application/pdf 800.75 KB
    3/31/2023
    800.75 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: LNX Mobile Printer Vehicle Adapter (LNX-VPA-ML-RS-01 Rev A)
    application/pdf 832.86 KB
    6/2/2023
    832.86 KB
    Regulatory Sheet: LNX3 Mobile Printer Accessories (LNX-ACC-ML-RS-03 Rev A)
    application/pdf 813 KB
    4/13/2026
    813 KB
    Battery Pack Information: Model LNX3-BAT (LNX-BAT-ML-IN-01 Rev A)
    application/pdf 477.42 KB
    3/31/2023
    477.42 KB
    Regulatory Sheet: LNX3 Mobile Printers (LNX-ML-RS-03 Rev A)
    application/pdf 2.75 MB
    4/13/2026
    2.75 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Name
    Description
    File Size
    Date
    Size
    Quick Start Guide: LNX3-0-P, LNX3-1-P Mobile Printers (LNXP-EN-QS-01 Rev A)
    application/pdf 1.06 MB
    4/8/2026
    1.06 MB
    Security Guide - Honeywell Printers (NS-PR-EN-SG-01 Rev A) 26-11-25
    application/pdf 305.51 KB
    11/26/2025
    305.51 KB
    Security Guide: Honeywell LNX3 Mobile Printers (NS-MPBS-EN-SG-01 Rev B)
    application/pdf 225.46 KB
    8/18/2025
    225.46 KB
    Regulatory Sheet: LNX Mobile Printer Vehicle Adapter (LNX-VPA-ML-RS-01 Rev A)
    application/pdf 832.86 KB
    6/2/2023
    832.86 KB
    User Guide: LNX3 Mobile Printer Accessories (LNX-ACC-EN-UG-01 Rev B)
    application/pdf 544.96 KB
    4/13/2026
    544.96 KB
    User Guide: LNX3 Mobile Printers (LNX-EN-UG-01 Rev B)
    application/pdf 1.74 MB
    4/13/2026
    1.74 MB
    Quick Start Guide: LNX Mobile Printers (LNX-EN-QS-01 Rev A)
    application/pdf 800.75 KB
    3/31/2023
    800.75 KB
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Regulatory Sheet: LNX3 Mobile Printer Accessories (LNX-ACC-ML-RS-03 Rev A)
    application/pdf 813 KB
    4/13/2026
    813 KB
    Battery Pack Information: Model LNX3-BAT (LNX-BAT-ML-IN-01 Rev A)
    application/pdf 477.42 KB
    3/31/2023
    477.42 KB
    Regulatory Sheet: LNX3 Mobile Printers (LNX-ML-RS-03 Rev A)
    application/pdf 2.75 MB
    4/13/2026
    2.75 MB
    LNX3 3-Inch Mobile Printer Datasheet
    application/pdf 83.28 KB
    3/10/2023
    83.28 KB
    Name
    Description
    File Size
    Date
    Size
    LNX3 3-Inch Mobile Printer Datasheet
    83.28 KB
    3/10/2023
    Quick Start Guide: LNX3-0-P, LNX3-1-P Mobile Printers (LNXP-EN-QS-01 Rev A)
    1.06 MB
    4/8/2026
    Security Guide - Honeywell Printers (NS-PR-EN-SG-01 Rev A) 26-11-25
    305.51 KB
    11/26/2025
    Security Guide: Honeywell LNX3 Mobile Printers (NS-MPBS-EN-SG-01 Rev B)
    225.46 KB
    8/18/2025
    User Guide: LNX3 Mobile Printer Accessories (LNX-ACC-EN-UG-01 Rev B)
    544.96 KB
    4/13/2026
    User Guide: LNX3 Mobile Printers (LNX-EN-UG-01 Rev B)
    1.74 MB
    4/13/2026
    Quick Start Guide: LNX Mobile Printers (LNX-EN-QS-01 Rev A)
    800.75 KB
    3/31/2023
    Regulatory Sheet: LNX Mobile Printer Vehicle Adapter (LNX-VPA-ML-RS-01 Rev A)
    832.86 KB
    6/2/2023
    Regulatory Sheet: LNX3 Mobile Printer Accessories (LNX-ACC-ML-RS-03 Rev A)
    813 KB
    4/13/2026
    Battery Pack Information: Model LNX3-BAT (LNX-BAT-ML-IN-01 Rev A)
    477.42 KB
    3/31/2023
    Regulatory Sheet: LNX3 Mobile Printers (LNX-ML-RS-03 Rev A)
    2.75 MB
    4/13/2026
    White Paper - Battery Maintenance for Portable Devices - English
    332.35 KB
    10/22/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    LNX3-0-N00B101
    Lynx 3, Black, NFC, USB C, BT5.0, EU, APAC, ME
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-lnx3-primary-image
    LNX3-0-N00B101
    Lynx 3, Black, NFC, USB C, BT5.0, EU, APAC, ME
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-lnx3-primary-image
    LNX3-0-N00B201
    Lynx 3, Black, NFC, USB C, BT5.0, USC + LA + CSAR
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-lnx3-primary-image
    LNX3-0-N00B201
    Lynx 3, Black, NFC, USB C, BT5.0, USC + LA + CSAR
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-lnx3-primary-image
    LNX3-0-N00B301
    Lynx 3, Black, NFC, USB C, BT5.0, India
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-lnx3-primary-image
    LNX3-0-N00B301
    Lynx 3, Black, NFC, USB C, BT5.0, India
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-lnx3-primary-image
    LNX3-0-N01B101
    Lynx 3, Black, NFC, USB C, BT5.0, PMI
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-lnx3-primary-image
    LNX3-0-N01B101
    Lynx 3, Black, NFC, USB C, BT5.0, PMI
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-lnx3-primary-image
    LNX3-1-N00B101
    Lynx 3, Black, NFC, USB C, BT5.0, WIFI, EU, APAC, ME
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-lnx3-primary-image
    LNX3-1-N00B101
    Lynx 3, Black, NFC, USB C, BT5.0, WIFI, EU, APAC, ME
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-lnx3-primary-image
    LNX3-1-N00B201
    Lynx 3, Black, NFC, USB C, BT5.0, WIFI, USC + LA + CSAR
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-lnx3-primary-image
    LNX3-1-N00B201
    Lynx 3, Black, NFC, USB C, BT5.0, WIFI, USC + LA + CSAR
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-lnx3-primary-image
    LNX3-1-N00B301
    Lynx 3, Black, NFC, USB C, BT5.0, WIFI, India
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-lnx3-primary-image
    LNX3-1-N00B301
    Lynx 3, Black, NFC, USB C, BT5.0, WIFI, India
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-lnx3-primary-image