Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Mobile Printers

LNX3

Durable, rugged direct thermal printer with intuitive set-up and interface for premium printing performance for transportation and logistics, retail, and manufacturing applications.

Overview
sps-ppr-lnx3-primary-image

LNX3 mobile label and receipt printer brings the power and reliability of Honeywell printers into a durable, lightweight, direct thermal printer meeting or exceeding industry printer specifications.

The large 2.4 inch color screen display streamlines configuration and operation at the touch of a button and is backed up by a fast energy-saving processor and powerful printheads and high-performance motors.

With leading print speeds up to 5ips, the LNX3 printer supports large-volume label and receipt printing requirements in longer intervals helping boost productivity. A removable high-capacity battery and precise power management system provides uninterrupted printing across long operating and standby times.

Effortlessly connect with MFi, NFC pairing, and both Bluetooth® and Wi-Fi options. Print from almost any device with Windows®, iOS, and Android™ compatibility.

Drive productivity and improve inventory management with the LNX3 Mobile Printer.

Specifications

Features

  • Compatible Drivers
    • Driver for Linux
    • Windows

Dimensions

  • Overall Dimensions
    • H x W x D: 117 mm x 137 mm x 55 mm (4.53 in x 5.31 in x 2.05 in)

Software & Firmware

  • Downloadable Font Type
    • Bitmap Font
    • TrueType Font
  • Linear Barcodes
    • All major 1D barcodes
  • 2D Barcodes
    • All major 2D barcodes
  • Printer Command Language
    • CPCL
    • ESC/P
    • ESC/POS
    • XSIM
    • ZPL
  • Image File Format
    • BMP
    • Bitmap

Printing Specifications

  • Print Speeds
    • 25-125 mm/s (1-5 ips)
  • Resolutions
    • 203 dpi
  • Print Method
    • Direct Thermal

Media

  • Printer Media Type
    • Label
    • Receipt
  • Maximum Media Roll Diameter
    • 43 mm (1.69 in)

Hardware

  • Printer Connection Interface
    • USB C

Electrical

  • Battery Capacity Options
    • 2800 mAh
  • Operating Voltage
    • 100 to 240 VAC

Environmental

  • Operating Humidity
    • 10% - 90 % non-condensing

Standards & Approvals

  • Drop Specifications
    • 1.8 m (6 ft)
  • Protection Ratings
    • IP54
  • Tumble Specifications
    • 1,000 cycles at 0.5 m (1.6 ft) with carrying bag

Network

  • Bluetooth Specifications
    • Bluetooth 5.0 + BLE

Others

  • Features
    • Rugged and reliable
  • Application
    • Healthcare
    • Manufacturing
    • Retail
    • T&L
  • Wireless Communication
    • IEEE 802.11 a/b/g/n
    • NFC for pairing
  • Operating Temperature
    • -15°C to 55°C (5°F to 131°F)
  • Storage Temperature
    • -20°C to +70°C (-4°F to +158°F)
  • Warranty Duration
    • One year factory warranty
  • Print Technology
    • Direct Thermal
  • Print Resolution
    • 203 dpi
  • Print Volume
    • Up to 2,000
  • Connectivity
    • Bluetooth
    • Wi-Fi
  • Print Width
    • 3 inch
  • Platform
    • Others

Features

  • Compatible Drivers
    • Driver for Linux
    • Windows

Dimensions

  • Overall Dimensions
    • H x W x D: 117 mm x 137 mm x 55 mm (4.53 in x 5.31 in x 2.05 in)

Software & Firmware

  • Downloadable Font Type
    • Bitmap Font
    • TrueType Font
  • Linear Barcodes
    • All major 1D barcodes
  • 2D Barcodes
    • All major 2D barcodes
  • Printer Command Language
    • CPCL
    • ESC/P
    • ESC/POS
    • XSIM
    • ZPL
  • Image File Format
    • BMP
    • Bitmap

Printing Specifications

  • Print Speeds
    • 25-125 mm/s (1-5 ips)
  • Resolutions
    • 203 dpi
  • Print Method
    • Direct Thermal

Media

  • Printer Media Type
    • Label
    • Receipt
  • Maximum Media Roll Diameter
    • 43 mm (1.69 in)

Hardware

  • Printer Connection Interface
    • USB C

Electrical

  • Battery Capacity Options
    • 2800 mAh
  • Operating Voltage
    • 100 to 240 VAC

Environmental

  • Operating Humidity
    • 10% - 90 % non-condensing

Standards & Approvals

  • Drop Specifications
    • 1.8 m (6 ft)
  • Protection Ratings
    • IP54
  • Tumble Specifications
    • 1,000 cycles at 0.5 m (1.6 ft) with carrying bag

Network

  • Bluetooth Specifications
    • Bluetooth 5.0 + BLE

Others

  • Features
    • Rugged and reliable
  • Application
    • Healthcare
    • Manufacturing
    • Retail
    • T&L
  • Wireless Communication
    • IEEE 802.11 a/b/g/n
    • NFC for pairing
  • Operating Temperature
    • -15°C to 55°C (5°F to 131°F)
  • Storage Temperature
    • -20°C to +70°C (-4°F to +158°F)
  • Warranty Duration
    • One year factory warranty
  • Print Technology
    • Direct Thermal
  • Print Resolution
    • 203 dpi
  • Print Volume
    • Up to 2,000
  • Connectivity
    • Bluetooth
    • Wi-Fi
  • Print Width
    • 3 inch
  • Platform
    • Others
  • Features : Rugged and reliable
  • Compatible Drivers : Driver for Linux|Windows
  • Application : Healthcare|Manufacturing|Retail|T&L
  • Overall Dimensions : H x W x D: 117 mm x 137 mm x 55 mm (4.53 in x 5.31 in x 2.05 in)
  • Downloadable Font Type : Bitmap Font|TrueType Font
  • Linear Barcodes : All major 1D barcodes
  • Print Speeds : 25-125 mm/s (1-5 ips)
  • Resolutions : 203 dpi
  • 2D Barcodes : All major 2D barcodes
  • Printer Media Type : Label|Receipt
  • Wireless Communication : IEEE 802.11 a/b/g/n|NFC for pairing
  • Printer Command Language : CPCL|ESC/P|ESC/POS|XSIM|ZPL
  • Image File Format : BMP|Bitmap
  • Printer Connection Interface : USB C
  • Battery Capacity Options : 2800 mAh
  • Operating Temperature : -15°C to 55°C (5°F to 131°F)
  • Storage Temperature : -20°C to +70°C (-4°F to +158°F)
  • Operating Humidity : 10% - 90 % non-condensing
  • Drop Specifications : 1.8 m (6 ft)
  • Protection Ratings : IP54
  • Warranty Duration : One year factory warranty
  • Maximum Media Roll Diameter : 43 mm (1.69 in)
  • Bluetooth Specifications : Bluetooth 5.0 + BLE
  • Tumble Specifications : 1,000 cycles at 0.5 m (1.6 ft) with carrying bag
  • Operating Voltage : 100 to 240 VAC
  • Print Technology : Direct Thermal
  • Print Resolution : 203 dpi
  • Print Volume : Up to 2,000
  • Print Method : Direct Thermal
  • Connectivity : Bluetooth|Wi-Fi
  • Print Width : 3 inch
  • Platform : Others
Data Sheet
Name
Description
File Size
Date
Size
LNX3 3-Inch Mobile Printer Datasheet
application/pdf 83.28 KB
3/10/2023
83.28 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
Security Guide: Honeywell LNX3 Mobile Printers (NS-MPBS-EN-SG-01 Rev B)
application/pdf 225.46 KB
4/25/2024
225.46 KB
User Guide: LNX Mobile Printer Accessories (LNX-ACC-EN-UG-01 Rev A)
application/pdf 541.85 KB
4/21/2023
541.85 KB
User Guide: LNX Mobile Printers (LNX-EN-UG-01 Rev A)
application/pdf 1.68 MB
4/21/2023
1.68 MB
Quick Start Guide: LNX Mobile Printers (LNX-EN-QS-01 Rev A)
application/pdf 800.75 KB
3/31/2023
800.75 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: LNX Mobile Printer Vehicle Adapter (LNX-VPA-ML-RS-01 Rev A)
application/pdf 832.86 KB
6/2/2023
832.86 KB
Regulatory Sheet: LNX Mobile Printer Accessories (LNX-ACC-ML-RS-02 Rev A)
application/pdf 827.92 KB
6/2/2023
827.92 KB
Battery Pack Information: Model LNX3-BAT (LNX-BAT-ML-IN-01 Rev A)
application/pdf 477.42 KB
3/31/2023
477.42 KB
Regulatory Sheet: LNX Mobile Printers (LNX-ML-RS-02 Rev A)
application/pdf 2.79 MB
4/21/2023
2.79 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
10/1/2024
332.35 KB
Name
Description
File Size
Date
Size
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
Security Guide: Honeywell LNX3 Mobile Printers (NS-MPBS-EN-SG-01 Rev B)
application/pdf 225.46 KB
4/25/2024
225.46 KB
Regulatory Sheet: LNX Mobile Printer Vehicle Adapter (LNX-VPA-ML-RS-01 Rev A)
application/pdf 832.86 KB
6/2/2023
832.86 KB
User Guide: LNX Mobile Printer Accessories (LNX-ACC-EN-UG-01 Rev A)
application/pdf 541.85 KB
4/21/2023
541.85 KB
User Guide: LNX Mobile Printers (LNX-EN-UG-01 Rev A)
application/pdf 1.68 MB
4/21/2023
1.68 MB
Quick Start Guide: LNX Mobile Printers (LNX-EN-QS-01 Rev A)
application/pdf 800.75 KB
3/31/2023
800.75 KB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
10/1/2024
332.35 KB
Regulatory Sheet: LNX Mobile Printer Accessories (LNX-ACC-ML-RS-02 Rev A)
application/pdf 827.92 KB
6/2/2023
827.92 KB
Battery Pack Information: Model LNX3-BAT (LNX-BAT-ML-IN-01 Rev A)
application/pdf 477.42 KB
3/31/2023
477.42 KB
Regulatory Sheet: LNX Mobile Printers (LNX-ML-RS-02 Rev A)
application/pdf 2.79 MB
4/21/2023
2.79 MB
LNX3 3-Inch Mobile Printer Datasheet
application/pdf 83.28 KB
3/10/2023
83.28 KB
Showing 1 to 8 of 8 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
LNX3-0-N00B101
Lynx 3, Black, NFC, USB C, BT5.0, EU, APAC, ME
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pb32-mobile-printer-primary
LNX3-0-N00B101
Lynx 3, Black, NFC, USB C, BT5.0, EU, APAC, ME
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pb32-mobile-printer-primary
LNX3-0-N00B201
Lynx 3, Black, NFC, USB C, BT5.0, USC + LA + CSAR
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pb32-mobile-printer-primary
LNX3-0-N00B201
Lynx 3, Black, NFC, USB C, BT5.0, USC + LA + CSAR
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pb32-mobile-printer-primary
LNX3-0-N00B301
Lynx 3, Black, NFC, USB C, BT5.0, India
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pb32-mobile-printer-primary
LNX3-0-N00B301
Lynx 3, Black, NFC, USB C, BT5.0, India
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pb32-mobile-printer-primary
LNX3-0-N01B101
Lynx 3, Black, NFC, USB C, BT5.0, PMI
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pb32-mobile-printer-primary
LNX3-0-N01B101
Lynx 3, Black, NFC, USB C, BT5.0, PMI
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pb32-mobile-printer-primary
LNX3-1-N00B101
Lynx 3, Black, NFC, USB C, BT5.0, WIFI, EU, APAC, ME
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pb32-mobile-printer-primary
LNX3-1-N00B101
Lynx 3, Black, NFC, USB C, BT5.0, WIFI, EU, APAC, ME
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pb32-mobile-printer-primary
LNX3-1-N00B201
Lynx 3, Black, NFC, USB C, BT5.0, WIFI, USC + LA + CSAR
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pb32-mobile-printer-primary
LNX3-1-N00B201
Lynx 3, Black, NFC, USB C, BT5.0, WIFI, USC + LA + CSAR
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pb32-mobile-printer-primary
LNX3-1-N00B301
Lynx 3, Black, NFC, USB C, BT5.0, WIFI, India
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pb32-mobile-printer-primary
LNX3-1-N00B301
Lynx 3, Black, NFC, USB C, BT5.0, WIFI, India
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pb32-mobile-printer-primary
Feedback