/content/sps/au/en/search-results.html

    industrial printers

    PD45S/PD45 Industrial Printer

    PD45S/PD45 Honeywell’s new commercial industrial printer is suited for manufacturing, retail, logistics, healthcare and government applications. With Honeywell print platform, PD45S/PD45 can be alternative to the competing printers in the market.

    Overview
    Durable and Versatile Design
    The PD45S/PD45 printer features a robust all-metal frame with minimal internal mechanical parts, ensuring a sleek, compact profile ideal for various applications and long-lasting performance.

    Powerful Performance
    Powered by an Arm Cortex-A7 800MHz processor with 128MB memory, the PD45S/PD45 supports both direct thermal and thermal transfer modes. Honeywell’s dual sensor positioning technology ensures precise label placement, with a minimum label height of 5mm and vertical accuracy of 0.5mm (PD45S) and 0.75mm (PD45).

    Enhanced User Experience
    The PD45S includes a 3.5 full-touch color LCD for ease of use, while the PD45 features a 2.36 keypad LCD and LED Feed button. Both models allow for easy printhead replacement and have a removable front sensor for cleaning.

    Versatile Compatibility
    The PD45S/PD45 supports multiple printer command languages (FP/DP/IPL/ZPL/DPL) for quick driver installation and simple Windows configuration. The PD45S also offers various accessories, including wireless network cards and options for peeling, rewinding, and cutting to meet diverse application needs.
    Specifications

    Applications & Compatibility

    • Compatible Software
      • BarTender
      • Nicelabel
      • Operational Intelligence
      • SOTI Connect
    • Application
      • Manufacturing
      • health care
      • retail
      • transportation & logistics

    Technical Specifications

    • Compatible Drivers
      • CUPS Driver for Linux
      • Certified Device Types for SAP
      • InterDriver Windows
    • Downloadable Font Type
      • Bitmap Font
      • OpenType Font (TrueType based)
      • TrueType Font
    • Linear Barcodes
      • All major 1D barcodes
    • Print Speeds
      • 50-250mm/s (2-10 ips)
    • Print Method
      • Direct Thermal
      • Thermal Transfer
    • Resolutions
      • 203 dpi
      • 300 dpi
    • Printer Media Type
      • Label
    • Wireless Communication
      • IEEE 802.11 a/b/g/n/ac
    • Printer Command Language
      • C# Smart Printing
      • DPL
      • Direct Protocol (DP)
      • Fingerprint (FP)
      • Intermec Printer Language (IPL)
      • PDF
      • XML-enabled for SAP AII and Oracle WMS
      • ZSim2 (ZPL-II)
    • Memory
      • External Multi-GB USB memory device (FAT16/FAT32)
    • Image File Format
      • BMP
      • GIF
      • PCX
      • PNG
    • Flash Memory
      • 256 MB
    • RAM Memory
      • 256 MB
    • Printer Connection Interface
      • RS-232, up to 115.2 KB/s
    • Operating Frequency
      • 50 - 60 Hz
    • Network Specifications
      • Ethernet 10/100 Mbps
    • Font Engine
      • Monotype Font Engine
      • WTLE for Global Language Support
    • Platform
      • Honeywell Printer Edge

    Features

    • Features
      • Complete after-sales services. Honeywell Global Service Support can provide customers and partners with the best support and visiting service in the industry. Honeywell’s services can improve the production efficiency, equipment reliability and uptime indicators.
      • Easy to operate. Supporting one-key driver installation and facilitating printer cleaning and parts replacement.
      • Excellent performance. Advanced industrial print head ensures high printing quality and durable.
      • Patented Dual-sensor Positioning Technology. Ensuring the minimum width of 5mm and the position accuracy of ±0.5mm with the dynamic positioning function.
      • Rugged and Durable. Suitable for a large variety of working environments with all-metal frame structure.
    • 2D Barcodes
      • All major 2D barcodes

    Dimensions & Weight

    • Overall Dimensions
      • L x H x W: 438 mm x 270 mm x 249 mm (17.24 in x 10.63 in x 9.80 in)
    • Maximum Ribbon Length
      • 450 m (1476 ft)
    • Maximum Media Roll Diameter
      • 203.2 mm (8.0 in)

    Electrical Specifications

    • Operating Voltage
      • 100V AC to 240V AC

    Operating Characteristics

    • Operating Temperature
      • +5°C to +40°C (+41°F to +104°F)
    • Operating Humidity
      • 20 - 85 % non-condensing
    • Storage Temperature
      • -20°C to +70°C (-4°F to +152°F)
    • Storage Humidity
      • 20 - 80 % non-condensing

    Overview

    • Warranty Duration
      • One year factory warranty

    Others

    • Print Technology
      • Thermal Transfer
    • Print Resolution
      • 203 dpi
      • 300 dpi
    • Print Volume
      • Up to 10,000
    • Connectivity
      • Direct to PC
      • Ethernet
    • Print Width
      • 4 inch
    • Industry
      • Healthcare
      • Logistics & Warehouses
      • Manufacturing
      • Retail

    Applications & Compatibility

    • Compatible Software
      • BarTender
      • Nicelabel
      • Operational Intelligence
      • SOTI Connect
    • Application
      • Manufacturing
      • health care
      • retail
      • transportation & logistics

    Technical Specifications

    • Compatible Drivers
      • CUPS Driver for Linux
      • Certified Device Types for SAP
      • InterDriver Windows
    • Downloadable Font Type
      • Bitmap Font
      • OpenType Font (TrueType based)
      • TrueType Font
    • Linear Barcodes
      • All major 1D barcodes
    • Print Speeds
      • 50-250mm/s (2-10 ips)
    • Print Method
      • Direct Thermal
      • Thermal Transfer
    • Resolutions
      • 203 dpi
      • 300 dpi
    • Printer Media Type
      • Label
    • Wireless Communication
      • IEEE 802.11 a/b/g/n/ac
    • Printer Command Language
      • C# Smart Printing
      • DPL
      • Direct Protocol (DP)
      • Fingerprint (FP)
      • Intermec Printer Language (IPL)
      • PDF
      • XML-enabled for SAP AII and Oracle WMS
      • ZSim2 (ZPL-II)
    • Memory
      • External Multi-GB USB memory device (FAT16/FAT32)
    • Image File Format
      • BMP
      • GIF
      • PCX
      • PNG
    • Flash Memory
      • 256 MB
    • RAM Memory
      • 256 MB
    • Printer Connection Interface
      • RS-232, up to 115.2 KB/s
    • Operating Frequency
      • 50 - 60 Hz
    • Network Specifications
      • Ethernet 10/100 Mbps
    • Font Engine
      • Monotype Font Engine
      • WTLE for Global Language Support
    • Platform
      • Honeywell Printer Edge

    Features

    • Features
      • Complete after-sales services. Honeywell Global Service Support can provide customers and partners with the best support and visiting service in the industry. Honeywell’s services can improve the production efficiency, equipment reliability and uptime indicators.
      • Easy to operate. Supporting one-key driver installation and facilitating printer cleaning and parts replacement.
      • Excellent performance. Advanced industrial print head ensures high printing quality and durable.
      • Patented Dual-sensor Positioning Technology. Ensuring the minimum width of 5mm and the position accuracy of ±0.5mm with the dynamic positioning function.
      • Rugged and Durable. Suitable for a large variety of working environments with all-metal frame structure.
    • 2D Barcodes
      • All major 2D barcodes

    Dimensions & Weight

    • Overall Dimensions
      • L x H x W: 438 mm x 270 mm x 249 mm (17.24 in x 10.63 in x 9.80 in)
    • Maximum Ribbon Length
      • 450 m (1476 ft)
    • Maximum Media Roll Diameter
      • 203.2 mm (8.0 in)

    Electrical Specifications

    • Operating Voltage
      • 100V AC to 240V AC

    Operating Characteristics

    • Operating Temperature
      • +5°C to +40°C (+41°F to +104°F)
    • Operating Humidity
      • 20 - 85 % non-condensing
    • Storage Temperature
      • -20°C to +70°C (-4°F to +152°F)
    • Storage Humidity
      • 20 - 80 % non-condensing

    Overview

    • Warranty Duration
      • One year factory warranty

    Others

    • Print Technology
      • Thermal Transfer
    • Print Resolution
      • 203 dpi
      • 300 dpi
    • Print Volume
      • Up to 10,000
    • Connectivity
      • Direct to PC
      • Ethernet
    • Print Width
      • 4 inch
    • Industry
      • Healthcare
      • Logistics & Warehouses
      • Manufacturing
      • Retail
    • Compatible Software : BarTender|Nicelabel|Operational Intelligence|SOTI Connect
    • Compatible Drivers : CUPS Driver for Linux|Certified Device Types for SAP|InterDriver Windows
    • Application : Manufacturing|health care|retail|transportation & logistics
    • Features : Complete after-sales services. Honeywell Global Service Support can provide customers and partners with the best support and visiting service in the industry. Honeywell’s services can improve the production efficiency, equipment reliability and uptime indicators.|Easy to operate. Supporting one-key driver installation and facilitating printer cleaning and parts replacement.|Excellent performance. Advanced industrial print head ensures high printing quality and durable.|Patented Dual-sensor Positioning Technology. Ensuring the minimum width of 5mm and the position accuracy of ±0.5mm with the dynamic positioning function.|Rugged and Durable. Suitable for a large variety of working environments with all-metal frame structure.
    • Overall Dimensions : L x H x W: 438 mm x 270 mm x 249 mm (17.24 in x 10.63 in x 9.80 in)
    • Downloadable Font Type : Bitmap Font|OpenType Font (TrueType based)|TrueType Font
    • Linear Barcodes : All major 1D barcodes
    • Print Speeds : 50-250mm/s (2-10 ips)
    • Print Method : Direct Thermal|Thermal Transfer
    • Resolutions : 203 dpi|300 dpi
    • 2D Barcodes : All major 2D barcodes
    • Maximum Ribbon Length : 450 m (1476 ft)
    • Printer Media Type : Label
    • Wireless Communication : IEEE 802.11 a/b/g/n/ac
    • Printer Command Language : C# Smart Printing|DPL|Direct Protocol (DP)|Fingerprint (FP)|Intermec Printer Language (IPL)|PDF|XML-enabled for SAP AII and Oracle WMS|ZSim2 (ZPL-II)
    • Memory : External Multi-GB USB memory device (FAT16/FAT32)
    • Image File Format : BMP|GIF|PCX|PNG
    • Flash Memory : 256 MB
    • RAM Memory : 256 MB
    • Printer Connection Interface : RS-232, up to 115.2 KB/s
    • Operating Frequency : 50 - 60 Hz
    • Operating Voltage : 100V AC to 240V AC
    • Operating Temperature : +5°C to +40°C (+41°F to +104°F)
    • Operating Humidity : 20 - 85 % non-condensing
    • Warranty Duration : One year factory warranty
    • Maximum Media Roll Diameter : 203.2 mm (8.0 in)
    • Network Specifications : Ethernet 10/100 Mbps
    • Storage Temperature : -20°C to +70°C (-4°F to +152°F)
    • Storage Humidity : 20 - 80 % non-condensing
    • Print Technology : Thermal Transfer
    • Print Resolution : 203 dpi|300 dpi
    • Print Volume : Up to 10,000
    • Connectivity : Direct to PC|Ethernet
    • Print Width : 4 inch
    • Font Engine : Monotype Font Engine|WTLE for Global Language Support
    • Platform : Honeywell Printer Edge
    • Industry : Healthcare|Logistics & Warehouses|Manufacturing|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    PD45 Industrial Printer Data Sheet
    application/pdf 126.98 KB
    9/3/2024
    126.98 KB
    PD45S Industrial Printer Data Sheet
    application/pdf 129.13 KB
    9/20/2024
    129.13 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    application/pdf 916.6 KB
    3/23/2026
    916.6 KB
    Quick Start Guide: PD45 Industrial Printer (50178594-001 Rev B)
    application/pdf 12.72 MB
    6/21/2022
    12.72 MB
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev J)
    application/pdf 774.34 KB
    9/30/2026
    774.34 KB
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    application/pdf 4.94 MB
    2/11/2026
    4.94 MB
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    application/pdf 357.19 KB
    11/26/2025
    357.19 KB
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev D) 9-11-2026
    application/pdf 307 KB
    9/11/2026
    307 KB
    User Guide: PX240S/PD45S Industrial Printer (PX240S-PD45S-EN-UG Rev B) PD45S, PX240S Industrial Printer User Guide
    application/pdf 5.45 MB
    6/10/2026
    5.45 MB
    PX240/PD45 Industrial Printer Accessory Guide (PX240-ACC-EN-UG Rev B)
    application/pdf 3.47 MB
    8/18/2025
    3.47 MB
    Quick Start Guide: PD45S Industrial Printer (50178602-001 Rev B)
    application/pdf 12.58 MB
    6/21/2022
    12.58 MB
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    application/pdf 1.77 MB
    2/11/2026
    1.77 MB
    User Guide: PX240/PD45 Industrial Printer (PX240-PD45-EN-UG-01 Rev D) PD45, PX240, Industrial Printer User Guide
    application/pdf 4.99 MB
    6/10/2026
    4.99 MB
    Onboarding Guide: SOTI Connect (PRSO-EN-QS-01 Rev A)
    application/pdf 170.77 KB
    10/6/2026
    170.77 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: PX240, PX240S, PD45 Series Industrial Printer (PX240-PD45-RS-02 Rev A)
    application/pdf 2.79 MB
    9/1/2025
    2.79 MB
    Brief
    Name
    Description
    File Size
    Date
    Size
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 12-3-26
    application/pdf 1.22 MB
    3/12/2026
    1.22 MB
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    application/pdf 74.4 KB
    12/11/2025
    74.4 KB
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    application/pdf 82 KB
    12/11/2025
    82 KB
    Name
    Description
    File Size
    Date
    Size
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    application/pdf 916.6 KB
    3/23/2026
    916.6 KB
    PD45 Industrial Printer Data Sheet
    application/pdf 126.98 KB
    9/3/2024
    126.98 KB
    Quick Start Guide: PD45 Industrial Printer (50178594-001 Rev B)
    application/pdf 12.72 MB
    6/21/2022
    12.72 MB
    PD45S Industrial Printer Data Sheet
    application/pdf 129.13 KB
    9/20/2024
    129.13 KB
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev J)
    application/pdf 774.34 KB
    9/30/2026
    774.34 KB
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    application/pdf 4.94 MB
    2/11/2026
    4.94 MB
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    application/pdf 357.19 KB
    11/26/2025
    357.19 KB
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 12-3-26
    application/pdf 1.22 MB
    3/12/2026
    1.22 MB
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    application/pdf 74.4 KB
    12/11/2025
    74.4 KB
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev D) 9-11-2026
    application/pdf 307 KB
    9/11/2026
    307 KB
    User Guide: PX240S/PD45S Industrial Printer (PX240S-PD45S-EN-UG Rev B) PD45S, PX240S Industrial Printer User Guide
    application/pdf 5.45 MB
    6/10/2026
    5.45 MB
    PX240/PD45 Industrial Printer Accessory Guide (PX240-ACC-EN-UG Rev B)
    application/pdf 3.47 MB
    8/18/2025
    3.47 MB
    Quick Start Guide: PD45S Industrial Printer (50178602-001 Rev B)
    application/pdf 12.58 MB
    6/21/2022
    12.58 MB
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    application/pdf 82 KB
    12/11/2025
    82 KB
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    application/pdf 1.77 MB
    2/11/2026
    1.77 MB
    User Guide: PX240/PD45 Industrial Printer (PX240-PD45-EN-UG-01 Rev D) PD45, PX240, Industrial Printer User Guide
    application/pdf 4.99 MB
    6/10/2026
    4.99 MB
    Regulatory Sheet: PX240, PX240S, PD45 Series Industrial Printer (PX240-PD45-RS-02 Rev A)
    application/pdf 2.79 MB
    9/1/2025
    2.79 MB
    Onboarding Guide: SOTI Connect (PRSO-EN-QS-01 Rev A)
    application/pdf 170.77 KB
    10/6/2026
    170.77 KB
    Name
    Description
    File Size
    Date
    Size
    PD45 Industrial Printer Data Sheet
    126.98 KB
    9/3/2024
    PD45S Industrial Printer Data Sheet
    129.13 KB
    9/20/2024
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    916.6 KB
    3/23/2026
    Quick Start Guide: PD45 Industrial Printer (50178594-001 Rev B)
    12.72 MB
    6/21/2022
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev J)
    774.34 KB
    9/30/2026
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    4.94 MB
    2/11/2026
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    357.19 KB
    11/26/2025
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev D) 9-11-2026
    307 KB
    9/11/2026
    User Guide: PX240S/PD45S Industrial Printer (PX240S-PD45S-EN-UG Rev B) PD45S, PX240S Industrial Printer User Guide
    5.45 MB
    6/10/2026
    PX240/PD45 Industrial Printer Accessory Guide (PX240-ACC-EN-UG Rev B)
    3.47 MB
    8/18/2025
    Quick Start Guide: PD45S Industrial Printer (50178602-001 Rev B)
    12.58 MB
    6/21/2022
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    1.77 MB
    2/11/2026
    User Guide: PX240/PD45 Industrial Printer (PX240-PD45-EN-UG-01 Rev D) PD45, PX240, Industrial Printer User Guide
    4.99 MB
    6/10/2026
    Onboarding Guide: SOTI Connect (PRSO-EN-QS-01 Rev A)
    170.77 KB
    10/6/2026
    Regulatory Sheet: PX240, PX240S, PD45 Series Industrial Printer (PX240-PD45-RS-02 Rev A)
    2.79 MB
    9/1/2025
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 12-3-26
    1.22 MB
    3/12/2026
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    74.4 KB
    12/11/2025
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    82 KB
    12/11/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    32-2497-01
    POWER CORD, 220V, CHINA, ROHS
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres
    32-2497-01
    POWER CORD, 220V, CHINA, ROHS
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres
    50175571-001
    PX240_WIFI_KIT_ASSY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres
    50175571-001
    PX240_WIFI_KIT_ASSY
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres
    50177476-001
    KIT, PRINTHEAD 200DPI PX240SPD45S
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres
    50177476-001
    KIT, PRINTHEAD 200DPI PX240SPD45S
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres
    50178575-001
    KIT, PRINTHEAD 300DPI PX240SPD45S
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres
    50178575-001
    KIT, PRINTHEAD 300DPI PX240SPD45S
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres
    50178576-001
    KIT, PLATEN ROLLER PX240S
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres
    50178576-001
    KIT, PLATEN ROLLER PX240S
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres
    50178577-001
    KIT, PRINTHEAD 200DPI PX240PD45
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres
    50178577-001
    KIT, PRINTHEAD 200DPI PX240PD45
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres
    50178578-001
    KIT, PRINTHEAD 300DPI PX240PD45
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres
    50178578-001
    KIT, PRINTHEAD 300DPI PX240PD45
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres
    50178579-001
    KIT,CUTTER PX240S
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres
    50178579-001
    KIT,CUTTER PX240S
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres
    50180156-001
    KIT, PARALLEL PORT ,PX240S
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres
    50180156-001
    KIT, PARALLEL PORT ,PX240S
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres
    50180157-001
    KIT,UART+IND WITH RS232,X240S
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres
    50180157-001
    KIT,UART+IND WITH RS232,X240S
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pd45s-printer-main-lowres