/content/sps/au/en/search-results.html

    desktop printers

    PC45T Thermal Transfer Printer

    The PC45T thermal transfer printer brings powerful performance, flexible configuration, reliable connectivity, and easy integration in a compact design to tackle rapidly changing everyday work environments.

    Overview
    Versatile and Durable Design
    The PC45T 4-inch direct thermal printer is built for performance, featuring a large touchscreen and enterprise-level ruggedness. With optimized low-label and low-ribbon warning workflows, it minimizes downtime and enhances productivity. Its flexibility allows for seamless switching between thermal transfer and direct thermal media, adapting to various business needs.

    Reliable Connectivity
    Stay connected with Wi-Fi 5 and Bluetooth® 5.1 LE, ensuring continuous productivity. The PC45T’s WLAN connectivity supports rapid data capture, facilitating quick and efficient deployments within your organization.

    Smart Customization with Smart Parse
    Leverage Smart Parse technology to easily resize objects, barcodes, or font types without access to the backend system. The PC45T is compatible with numerous network protocols and supports multiple print languages, whether connected to a local server or operating in the cloud.

    Streamlined Printer Network Control
    The Honeywell Printer Edge™ platform offers a centralized management solution for your printer network. Gain real-time visibility, automated software updates, and robust security features—perfect for businesses that can’t afford downtime.

    Cost-Effective Workflow Solutions
    Printer Edge simplifies operations and allows you to manage costs efficiently. By enhancing control over your printing environment, it empowers you to focus on optimizing workflow and delivering quality service.
    Specifications

    Features

    • Features
      • Bluetooth
      • Cutter Module
      • Media Low Sensor
      • RFID
      • Self Strip Module
      • Wifi
    • Compatible Software
      • Honeywell Printer Edge
    • Compatible Drivers
      • CUPS driver for Linux
      • Honeywell Device Types for SAP
      • Honeywell label design and print package
      • InterDriver Windows printer driver
    • Application
      • Packaging Label
      • Receipt
      • Wristband

    Dimensions

    • Overall Dimensions
      • 179.6 mm L x 212.9 mm W x 285.5 mm H (7.1 in L x 8.4 in W x 11.1 in H)

    Printing Specifications

    • Character Sets
      • Asian Fonts
      • Latin
    • Print Speeds
      • 8 ips
    • Print Method
      • Thermal Transfer
    • Resolutions
      • 203 dpi
      • 300 dpi
    • 2D Barcodes
      • QR

    Media

    • Printer Media Type
      • Thermal Transfer

    Network

    • Wireless Communication
      • Bluetooth
      • Wifi
    • Network Specifications
      • TCP/IP suite (TCP, UDP, M, IGMP), LPR/ LPD, Telnet/SSH, FTP/SFTP, BOOTP, DHCP, HTTP/HTTPS, SNMPv1/2c/3, SNMP-MIBII supported – over UDP/IP (private enterprise MIB included), SMTP Supports IPv4 and IPv6

    Software & Firmware

    • Printer Command Language
      • Fingerprint (FP), Direct Protocol (DP), Intermec Printer Language (IPL), ZSim2 (ZPL-II), DPL, XML-enabled for SAP AII and Oracle WMS, PDF, C#

    Hardware

    • Printer Connection Interface
      • Bluetooth
      • Ethernet
      • USB
      • Wifi

    Electrical

    • Operating Voltage
      • 100-240V AC

    Environmental

    • Operating Temperature
      • 0°C to 45°C (32°F to 113°F)

    Service Terms

    • Warranty Duration
      • 2 years

    Others

    • Print Technology
      • Thermal Transfer
    • Print Resolution
      • 203 dpi
      • 300 dpi
    • Print Volume
      • Up to 2,000
    • Connectivity
      • Ethernet
      • Wi-Fi
    • Print Width
      • 4 inch
    • Industry
      • Aerospace
      • Government & Public Sector
      • Healthcare
      • Logistics & Warehouses
      • Manufacturing
      • Retail

    Features

    • Features
      • Bluetooth
      • Cutter Module
      • Media Low Sensor
      • RFID
      • Self Strip Module
      • Wifi
    • Compatible Software
      • Honeywell Printer Edge
    • Compatible Drivers
      • CUPS driver for Linux
      • Honeywell Device Types for SAP
      • Honeywell label design and print package
      • InterDriver Windows printer driver
    • Application
      • Packaging Label
      • Receipt
      • Wristband

    Dimensions

    • Overall Dimensions
      • 179.6 mm L x 212.9 mm W x 285.5 mm H (7.1 in L x 8.4 in W x 11.1 in H)

    Printing Specifications

    • Character Sets
      • Asian Fonts
      • Latin
    • Print Speeds
      • 8 ips
    • Print Method
      • Thermal Transfer
    • Resolutions
      • 203 dpi
      • 300 dpi
    • 2D Barcodes
      • QR

    Media

    • Printer Media Type
      • Thermal Transfer

    Network

    • Wireless Communication
      • Bluetooth
      • Wifi
    • Network Specifications
      • TCP/IP suite (TCP, UDP, M, IGMP), LPR/ LPD, Telnet/SSH, FTP/SFTP, BOOTP, DHCP, HTTP/HTTPS, SNMPv1/2c/3, SNMP-MIBII supported – over UDP/IP (private enterprise MIB included), SMTP Supports IPv4 and IPv6

    Software & Firmware

    • Printer Command Language
      • Fingerprint (FP), Direct Protocol (DP), Intermec Printer Language (IPL), ZSim2 (ZPL-II), DPL, XML-enabled for SAP AII and Oracle WMS, PDF, C#

    Hardware

    • Printer Connection Interface
      • Bluetooth
      • Ethernet
      • USB
      • Wifi

    Electrical

    • Operating Voltage
      • 100-240V AC

    Environmental

    • Operating Temperature
      • 0°C to 45°C (32°F to 113°F)

    Service Terms

    • Warranty Duration
      • 2 years

    Others

    • Print Technology
      • Thermal Transfer
    • Print Resolution
      • 203 dpi
      • 300 dpi
    • Print Volume
      • Up to 2,000
    • Connectivity
      • Ethernet
      • Wi-Fi
    • Print Width
      • 4 inch
    • Industry
      • Aerospace
      • Government & Public Sector
      • Healthcare
      • Logistics & Warehouses
      • Manufacturing
      • Retail
    • Features : Bluetooth|Cutter Module|Media Low Sensor|RFID|Self Strip Module|Wifi
    • Compatible Software : Honeywell Printer Edge
    • Compatible Drivers : CUPS driver for Linux|Honeywell Device Types for SAP|Honeywell label design and print package|InterDriver Windows printer driver
    • Application : Packaging Label|Receipt|Wristband
    • Overall Dimensions : 179.6 mm L x 212.9 mm W x 285.5 mm H (7.1 in L x 8.4 in W x 11.1 in H)
    • Character Sets : Asian Fonts|Latin
    • Print Speeds : 8 ips
    • Print Method : Thermal Transfer
    • Resolutions : 203 dpi|300 dpi
    • 2D Barcodes : QR
    • Printer Media Type : Thermal Transfer
    • Wireless Communication : Bluetooth|Wifi
    • Network Specifications : TCP/IP suite (TCP, UDP, M, IGMP), LPR/ LPD, Telnet/SSH, FTP/SFTP, BOOTP, DHCP, HTTP/HTTPS, SNMPv1/2c/3, SNMP-MIBII supported – over UDP/IP (private enterprise MIB included), SMTP Supports IPv4 and IPv6
    • Printer Command Language : Fingerprint (FP), Direct Protocol (DP), Intermec Printer Language (IPL), ZSim2 (ZPL-II), DPL, XML-enabled for SAP AII and Oracle WMS, PDF, C#
    • Printer Connection Interface : Bluetooth|Ethernet|USB|Wifi
    • Operating Voltage : 100-240V AC
    • Operating Temperature : 0°C to 45°C (32°F to 113°F)
    • Warranty Duration : 2 years
    • Print Technology : Thermal Transfer
    • Print Resolution : 203 dpi|300 dpi
    • Print Volume : Up to 2,000
    • Connectivity : Ethernet|Wi-Fi
    • Print Width : 4 inch
    • Industry : Aerospace|Government & Public Sector|Healthcare|Logistics & Warehouses|Manufacturing|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet
    application/pdf 549.55 KB
    6/8/2026
    549.55 KB
    Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet
    application/pdf 550.49 KB
    8/20/2026
    550.49 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    application/pdf 357.19 KB
    11/26/2025
    357.19 KB
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev J)
    application/pdf 774.34 KB
    9/30/2026
    774.34 KB
    Quick Start Guide: PC45 Desktop Printer (PC45-EN-QS-01 Rev B)
    application/pdf 2.1 MB
    8/7/2023
    2.1 MB
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev D) 9-11-2026
    application/pdf 307 KB
    9/11/2026
    307 KB
    Command Reference User Guide: ESIM (ESIM-EN-CR-01 Rev D) 26-Feb-26
    application/pdf 859.58 KB
    3/23/2026
    859.58 KB
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    application/pdf 916.6 KB
    3/23/2026
    916.6 KB
    User Guide: PC45 Desktop Printer Accessories (PC45-ACC-EN-UG-01 Rev C) 26-may-26
    application/pdf 9.63 MB
    5/25/2026
    9.63 MB
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    application/pdf 4.94 MB
    2/11/2026
    4.94 MB
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    application/pdf 1.77 MB
    2/11/2026
    1.77 MB
    General Purpose Devices Disinfectant-Ready Housing Cleaning Guide
    application/pdf 1.74 MB
    9/3/2026
    1.74 MB
    Onboarding Guide: SOTI Connect (PRSO-EN-QS-01 Rev A)
    application/pdf 170.77 KB
    10/6/2026
    170.77 KB
    User Guide: PC45 Desktop Printer (PC45-EN-UG-01 Rev F) 25-May-26
    application/pdf 7.12 MB
    5/25/2026
    7.12 MB
    PC45 Desktop Printer Accessories Guide PC45 Desktop Printer Accessories Guide 21-may-26
    application/pdf 711.84 KB
    5/22/2026
    711.84 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: Wifi/Bluetooth Module For PC45 Printer Series (HWBPC11AX-ML-RS-03 Rev A)
    application/pdf 1.33 MB
    6/16/2025
    1.33 MB
    Regulatory Sheet: PC45 Desktop Printer (PC45-ML-RS-03 Rev A)
    application/pdf 2.3 MB
    6/16/2025
    2.3 MB
    Brief
    Name
    Description
    File Size
    Date
    Size
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    application/pdf 74.4 KB
    12/11/2025
    74.4 KB
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 12-3-26
    application/pdf 1.22 MB
    3/12/2026
    1.22 MB
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    application/pdf 82 KB
    12/11/2025
    82 KB
    Name
    Description
    File Size
    Date
    Size
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    application/pdf 357.19 KB
    11/26/2025
    357.19 KB
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev J)
    application/pdf 774.34 KB
    9/30/2026
    774.34 KB
    Quick Start Guide: PC45 Desktop Printer (PC45-EN-QS-01 Rev B)
    application/pdf 2.1 MB
    8/7/2023
    2.1 MB
    Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet
    application/pdf 549.55 KB
    6/8/2026
    549.55 KB
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    application/pdf 74.4 KB
    12/11/2025
    74.4 KB
    Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet
    application/pdf 550.49 KB
    8/20/2026
    550.49 KB
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev D) 9-11-2026
    application/pdf 307 KB
    9/11/2026
    307 KB
    Command Reference User Guide: ESIM (ESIM-EN-CR-01 Rev D) 26-Feb-26
    application/pdf 859.58 KB
    3/23/2026
    859.58 KB
    Regulatory Sheet: Wifi/Bluetooth Module For PC45 Printer Series (HWBPC11AX-ML-RS-03 Rev A)
    application/pdf 1.33 MB
    6/16/2025
    1.33 MB
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 12-3-26
    application/pdf 1.22 MB
    3/12/2026
    1.22 MB
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    application/pdf 916.6 KB
    3/23/2026
    916.6 KB
    User Guide: PC45 Desktop Printer Accessories (PC45-ACC-EN-UG-01 Rev C) 26-may-26
    application/pdf 9.63 MB
    5/25/2026
    9.63 MB
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    application/pdf 4.94 MB
    2/11/2026
    4.94 MB
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    application/pdf 1.77 MB
    2/11/2026
    1.77 MB
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    application/pdf 82 KB
    12/11/2025
    82 KB
    General Purpose Devices Disinfectant-Ready Housing Cleaning Guide
    application/pdf 1.74 MB
    9/3/2026
    1.74 MB
    Onboarding Guide: SOTI Connect (PRSO-EN-QS-01 Rev A)
    application/pdf 170.77 KB
    10/6/2026
    170.77 KB
    Regulatory Sheet: PC45 Desktop Printer (PC45-ML-RS-03 Rev A)
    application/pdf 2.3 MB
    6/16/2025
    2.3 MB
    User Guide: PC45 Desktop Printer (PC45-EN-UG-01 Rev F) 25-May-26
    application/pdf 7.12 MB
    5/25/2026
    7.12 MB
    PC45 Desktop Printer Accessories Guide PC45 Desktop Printer Accessories Guide 21-may-26
    application/pdf 711.84 KB
    5/22/2026
    711.84 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet
    549.55 KB
    6/8/2026
    Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet
    550.49 KB
    8/20/2026
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    357.19 KB
    11/26/2025
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev J)
    774.34 KB
    9/30/2026
    Quick Start Guide: PC45 Desktop Printer (PC45-EN-QS-01 Rev B)
    2.1 MB
    8/7/2023
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev D) 9-11-2026
    307 KB
    9/11/2026
    Command Reference User Guide: ESIM (ESIM-EN-CR-01 Rev D) 26-Feb-26
    859.58 KB
    3/23/2026
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    916.6 KB
    3/23/2026
    User Guide: PC45 Desktop Printer Accessories (PC45-ACC-EN-UG-01 Rev C) 26-may-26
    9.63 MB
    5/25/2026
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    4.94 MB
    2/11/2026
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    1.77 MB
    2/11/2026
    General Purpose Devices Disinfectant-Ready Housing Cleaning Guide
    1.74 MB
    9/3/2026
    Onboarding Guide: SOTI Connect (PRSO-EN-QS-01 Rev A)
    170.77 KB
    10/6/2026
    User Guide: PC45 Desktop Printer (PC45-EN-UG-01 Rev F) 25-May-26
    7.12 MB
    5/25/2026
    PC45 Desktop Printer Accessories Guide PC45 Desktop Printer Accessories Guide 21-may-26
    711.84 KB
    5/22/2026
    Regulatory Sheet: Wifi/Bluetooth Module For PC45 Printer Series (HWBPC11AX-ML-RS-03 Rev A)
    1.33 MB
    6/16/2025
    Regulatory Sheet: PC45 Desktop Printer (PC45-ML-RS-03 Rev A)
    2.3 MB
    6/16/2025
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    74.4 KB
    12/11/2025
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 12-3-26
    1.22 MB
    3/12/2026
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    82 KB
    12/11/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    205-188-002
    PC45T-PLATEN ROLLER
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45t-primary
    205-188-002
    PC45T-PLATEN ROLLER
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45t-primary
    PC45T000000200
    SKU,LCD,ETH,203DPI, NO PC,PC45T
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45t-primary
    PC45T000000200
    SKU,LCD,ETH,203DPI, NO PC,PC45T
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45t-primary
    PC45T000000201
    SKU,LCD,ETH,203DPI, US PC,PC45T
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45t-primary
    PC45T000000201
    SKU,LCD,ETH,203DPI, US PC,PC45T
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45t-primary
    PC45T000000300
    SKU,LCD,ETH,300DPI, NO PC,PC45T
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45t-primary
    PC45T000000300
    SKU,LCD,ETH,300DPI, NO PC,PC45T
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45t-primary
    PC45T000000301
    SKU,LCD,ETH,300DPI, US PC,PC45T
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45t-primary
    PC45T000000301
    SKU,LCD,ETH,300DPI, US PC,PC45T
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45t-primary
    PC45T010000201
    SKU,LCD,E+BT+WL,203DPI, US PC,PC45T
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45t-primary
    PC45T010000201
    SKU,LCD,E+BT+WL,203DPI, US PC,PC45T
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45t-primary
    PC45T01NA01201
    SKU,LCD,E+BT+WL,RFID,MLS,203DPI, US PC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45t-primary
    PC45T01NA01201
    SKU,LCD,E+BT+WL,RFID,MLS,203DPI, US PC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45t-primary
    PC45T020000200
    SKU,LCD,E+BT+W,203DPI,NO PC,PC45T
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45t-primary
    PC45T020000200
    SKU,LCD,E+BT+W,203DPI,NO PC,PC45T
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45t-primary
    SVCPC45-SG3N
    PC45, Edge Service,Gold,5 Day, 3 Yr, New
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45t-primary
    SVCPC45-SG3N
    PC45, Edge Service,Gold,5 Day, 3 Yr, New
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45t-primary