/content/sps/au/en/search-results.html

    desktop printers

    PC45D Direct Thermal Desktop Printer

    The PC45D direct thermal desktop printer brings powerful performance, reliable connectivity, and easy integration in a compact design to tackle rapidly changing everyday work environments

    Overview
    Robust & User-Friendly
    The PC45D 4-inch direct thermal printer combines a large touchscreen with enterprise-level ruggedness, ensuring reliable performance and minimal downtime. Its optimized low label and ribbon warning workflows enhance operational efficiency.

    Seamless Connectivity
    Stay productive with advanced Wi-Fi 5 and Bluetooth® 5.1 LE. The PC45D’s WLAN connectivity supports fast data capture, allowing for swift and smooth deployments throughout your organization.

    Effortless Customization with Smart Parse
    Smart Parse technology allows users to easily resize objects, barcodes, or font types without accessing the backend system. The PC45D supports multiple network protocols and print languages, whether deployed on local servers or in the cloud.

    Streamlined Network Control
    The Honeywell Printer Edge™ platform offers a comprehensive management system for your printer network. Enjoy real-time visibility, automated software updates, and enhanced security—perfect for businesses that cannot afford downtime.

    Cost-Effective Workflow Solutions
    Printer Edge simplifies processes and helps manage costs efficiently. With centralized control, you can optimize your printing operations while focusing on what matters most to your business.
    Specifications

    Features

    • Features
      • Bluetooth
      • Cutter Module
      • External Media Holder
      • Media Low Sensor
      • RFID
      • Self Strip Module
      • Wifi
    • Compatible Software
      • Honeywell Printer Edge
    • Compatible Drivers
      • CUPS driver for Linux
      • Honeywell Device Types for SAP
      • Honeywell label design and print package
      • InterDriver Windows printer driver
    • Application
      • Packaging Label
      • Receipt
      • Wristband

    Dimensions

    • Overall Dimensions
      • 168 mm L x 181.3 mm W x 215.6 mm H (6.6 in L x 7.1 in W x 8.5 in H)

    Printing Specifications

    • Character Sets
      • Asian Fonts
      • Latin
    • Print Speeds
      • 8 ips
    • Print Method
      • Direct Thermal
    • Resolutions
      • 203 dpi
      • 300 dpi
    • 2D Barcodes
      • QR

    Media

    • Printer Media Type
      • Direct Thermal

    Network

    • Wireless Communication
      • Bluetooth
      • Wifi
    • Network Specifications
      • TCP/IP suite (TCP, UDP, M, IGMP), LPR/ LPD, Telnet/SSH, FTP/SFTP, BOOTP, DHCP, HTTP/HTTPS, SNMPv1/2c/3, SNMP-MIBII supported – over UDP/IP (private enterprise MIB included), SMTP Supports IPv4 and IPv6

    Software & Firmware

    • Printer Command Language
      • Fingerprint (FP), Direct Protocol (DP), Intermec Printer Language (IPL), ZSim2 (ZPL-II), DPL, XML-enabled for SAP AII and Oracle WMS, PDF, C#

    Hardware

    • Printer Connection Interface
      • Bluetooth
      • Ethernet
      • USB
      • Wifi

    Electrical

    • Operating Voltage
      • 100-240V AC

    Environmental

    • Operating Temperature
      • 0°C to 45°C (32°F to 113°F)

    Service Terms

    • Warranty Duration
      • 2 years

    Others

    • Print Technology
      • Direct Thermal
    • Print Resolution
      • 203 dpi
      • 300 dpi
    • Print Volume
      • Up to 2,000
    • Connectivity
      • Ethernet
      • Wi-Fi
    • Print Width
      • 4 inch
    • Industry
      • Aerospace
      • Government & Public Sector
      • Healthcare
      • Logistics & Warehouses
      • Manufacturing
      • Retail

    Features

    • Features
      • Bluetooth
      • Cutter Module
      • External Media Holder
      • Media Low Sensor
      • RFID
      • Self Strip Module
      • Wifi
    • Compatible Software
      • Honeywell Printer Edge
    • Compatible Drivers
      • CUPS driver for Linux
      • Honeywell Device Types for SAP
      • Honeywell label design and print package
      • InterDriver Windows printer driver
    • Application
      • Packaging Label
      • Receipt
      • Wristband

    Dimensions

    • Overall Dimensions
      • 168 mm L x 181.3 mm W x 215.6 mm H (6.6 in L x 7.1 in W x 8.5 in H)

    Printing Specifications

    • Character Sets
      • Asian Fonts
      • Latin
    • Print Speeds
      • 8 ips
    • Print Method
      • Direct Thermal
    • Resolutions
      • 203 dpi
      • 300 dpi
    • 2D Barcodes
      • QR

    Media

    • Printer Media Type
      • Direct Thermal

    Network

    • Wireless Communication
      • Bluetooth
      • Wifi
    • Network Specifications
      • TCP/IP suite (TCP, UDP, M, IGMP), LPR/ LPD, Telnet/SSH, FTP/SFTP, BOOTP, DHCP, HTTP/HTTPS, SNMPv1/2c/3, SNMP-MIBII supported – over UDP/IP (private enterprise MIB included), SMTP Supports IPv4 and IPv6

    Software & Firmware

    • Printer Command Language
      • Fingerprint (FP), Direct Protocol (DP), Intermec Printer Language (IPL), ZSim2 (ZPL-II), DPL, XML-enabled for SAP AII and Oracle WMS, PDF, C#

    Hardware

    • Printer Connection Interface
      • Bluetooth
      • Ethernet
      • USB
      • Wifi

    Electrical

    • Operating Voltage
      • 100-240V AC

    Environmental

    • Operating Temperature
      • 0°C to 45°C (32°F to 113°F)

    Service Terms

    • Warranty Duration
      • 2 years

    Others

    • Print Technology
      • Direct Thermal
    • Print Resolution
      • 203 dpi
      • 300 dpi
    • Print Volume
      • Up to 2,000
    • Connectivity
      • Ethernet
      • Wi-Fi
    • Print Width
      • 4 inch
    • Industry
      • Aerospace
      • Government & Public Sector
      • Healthcare
      • Logistics & Warehouses
      • Manufacturing
      • Retail
    • Features : Bluetooth|Cutter Module|External Media Holder|Media Low Sensor|RFID|Self Strip Module|Wifi
    • Compatible Software : Honeywell Printer Edge
    • Compatible Drivers : CUPS driver for Linux|Honeywell Device Types for SAP|Honeywell label design and print package|InterDriver Windows printer driver
    • Application : Packaging Label|Receipt|Wristband
    • Overall Dimensions : 168 mm L x 181.3 mm W x 215.6 mm H (6.6 in L x 7.1 in W x 8.5 in H)
    • Character Sets : Asian Fonts|Latin
    • Print Speeds : 8 ips
    • Print Method : Direct Thermal
    • Resolutions : 203 dpi|300 dpi
    • 2D Barcodes : QR
    • Printer Media Type : Direct Thermal
    • Wireless Communication : Bluetooth|Wifi
    • Network Specifications : TCP/IP suite (TCP, UDP, M, IGMP), LPR/ LPD, Telnet/SSH, FTP/SFTP, BOOTP, DHCP, HTTP/HTTPS, SNMPv1/2c/3, SNMP-MIBII supported – over UDP/IP (private enterprise MIB included), SMTP Supports IPv4 and IPv6
    • Printer Command Language : Fingerprint (FP), Direct Protocol (DP), Intermec Printer Language (IPL), ZSim2 (ZPL-II), DPL, XML-enabled for SAP AII and Oracle WMS, PDF, C#
    • Printer Connection Interface : Bluetooth|Ethernet|USB|Wifi
    • Operating Voltage : 100-240V AC
    • Operating Temperature : 0°C to 45°C (32°F to 113°F)
    • Warranty Duration : 2 years
    • Print Technology : Direct Thermal
    • Print Resolution : 203 dpi|300 dpi
    • Print Volume : Up to 2,000
    • Connectivity : Ethernet|Wi-Fi
    • Print Width : 4 inch
    • Industry : Aerospace|Government & Public Sector|Healthcare|Logistics & Warehouses|Manufacturing|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet
    application/pdf 549.55 KB
    6/8/2026
    549.55 KB
    Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet
    application/pdf 550.49 KB
    8/20/2026
    550.49 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    application/pdf 1.77 MB
    2/11/2026
    1.77 MB
    Quick Start Guide: PC45 Desktop Printer (PC45-EN-QS-01 Rev B)
    application/pdf 2.1 MB
    8/7/2023
    2.1 MB
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    application/pdf 4.94 MB
    2/11/2026
    4.94 MB
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    application/pdf 916.6 KB
    3/23/2026
    916.6 KB
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    application/pdf 357.19 KB
    11/26/2025
    357.19 KB
    PC45 Desktop Printer Accessories Guide PC45 Desktop Printer Accessories Guide 21-may-26
    application/pdf 711.84 KB
    5/22/2026
    711.84 KB
    Command Reference User Guide: ESIM (ESIM-EN-CR-01 Rev D) 26-Feb-26
    application/pdf 859.58 KB
    3/23/2026
    859.58 KB
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev J)
    application/pdf 774.34 KB
    9/30/2026
    774.34 KB
    User Guide: PC45 Desktop Printer Accessories (PC45-ACC-EN-UG-01 Rev C) 26-may-26
    application/pdf 9.63 MB
    5/25/2026
    9.63 MB
    User Guide: PC45 Desktop Printer (PC45-EN-UG-01 Rev F) 25-May-26
    application/pdf 7.12 MB
    5/25/2026
    7.12 MB
    Onboarding Guide: SOTI Connect (PRSO-EN-QS-01 Rev A)
    application/pdf 170.77 KB
    10/6/2026
    170.77 KB
    General Purpose Devices Disinfectant-Ready Housing Cleaning Guide
    application/pdf 1.74 MB
    9/3/2026
    1.74 MB
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev D) 9-11-2026
    application/pdf 307 KB
    9/11/2026
    307 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: Wifi/Bluetooth Module For PC45 Printer Series (HWBPC11AX-ML-RS-03 Rev A)
    application/pdf 1.33 MB
    6/16/2025
    1.33 MB
    Regulatory Sheet: PC45 Desktop Printer (PC45-ML-RS-03 Rev A)
    application/pdf 2.3 MB
    6/16/2025
    2.3 MB
    Brief
    Name
    Description
    File Size
    Date
    Size
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 12-3-26
    application/pdf 1.22 MB
    3/12/2026
    1.22 MB
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    application/pdf 82 KB
    12/11/2025
    82 KB
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    application/pdf 74.4 KB
    12/11/2025
    74.4 KB
    Application Brief: PC45 Desktop Printer (REV A)
    application/pdf 228.79 KB
    5/6/2025
    228.79 KB
    Name
    Description
    File Size
    Date
    Size
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    application/pdf 1.77 MB
    2/11/2026
    1.77 MB
    Quick Start Guide: PC45 Desktop Printer (PC45-EN-QS-01 Rev B)
    application/pdf 2.1 MB
    8/7/2023
    2.1 MB
    Regulatory Sheet: Wifi/Bluetooth Module For PC45 Printer Series (HWBPC11AX-ML-RS-03 Rev A)
    application/pdf 1.33 MB
    6/16/2025
    1.33 MB
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    application/pdf 4.94 MB
    2/11/2026
    4.94 MB
    Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet
    application/pdf 549.55 KB
    6/8/2026
    549.55 KB
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 12-3-26
    application/pdf 1.22 MB
    3/12/2026
    1.22 MB
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    application/pdf 916.6 KB
    3/23/2026
    916.6 KB
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    application/pdf 357.19 KB
    11/26/2025
    357.19 KB
    PC45 Desktop Printer Accessories Guide PC45 Desktop Printer Accessories Guide 21-may-26
    application/pdf 711.84 KB
    5/22/2026
    711.84 KB
    Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet
    application/pdf 550.49 KB
    8/20/2026
    550.49 KB
    Command Reference User Guide: ESIM (ESIM-EN-CR-01 Rev D) 26-Feb-26
    application/pdf 859.58 KB
    3/23/2026
    859.58 KB
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev J)
    application/pdf 774.34 KB
    9/30/2026
    774.34 KB
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    application/pdf 82 KB
    12/11/2025
    82 KB
    User Guide: PC45 Desktop Printer Accessories (PC45-ACC-EN-UG-01 Rev C) 26-may-26
    application/pdf 9.63 MB
    5/25/2026
    9.63 MB
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    application/pdf 74.4 KB
    12/11/2025
    74.4 KB
    User Guide: PC45 Desktop Printer (PC45-EN-UG-01 Rev F) 25-May-26
    application/pdf 7.12 MB
    5/25/2026
    7.12 MB
    Onboarding Guide: SOTI Connect (PRSO-EN-QS-01 Rev A)
    application/pdf 170.77 KB
    10/6/2026
    170.77 KB
    Regulatory Sheet: PC45 Desktop Printer (PC45-ML-RS-03 Rev A)
    application/pdf 2.3 MB
    6/16/2025
    2.3 MB
    General Purpose Devices Disinfectant-Ready Housing Cleaning Guide
    application/pdf 1.74 MB
    9/3/2026
    1.74 MB
    Application Brief: PC45 Desktop Printer (REV A)
    application/pdf 228.79 KB
    5/6/2025
    228.79 KB
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev D) 9-11-2026
    application/pdf 307 KB
    9/11/2026
    307 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet
    549.55 KB
    6/8/2026
    Honeywell PC45 Direct Thermal and Thermal Transfer Desktop-Printer-Datasheet
    550.49 KB
    8/20/2026
    Command Reference User Guide: IPL (IPL-EN-CR Rev F)
    1.77 MB
    2/11/2026
    Quick Start Guide: PC45 Desktop Printer (PC45-EN-QS-01 Rev B)
    2.1 MB
    8/7/2023
    Command Reference User Guide: Fingerprint (FP-EN-CR Rev D)
    4.94 MB
    2/11/2026
    Command Reference User Guide: DPL (DPL-EN-CR Rev H)
    916.6 KB
    3/23/2026
    User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E) 26-11-25
    357.19 KB
    11/26/2025
    PC45 Desktop Printer Accessories Guide PC45 Desktop Printer Accessories Guide 21-may-26
    711.84 KB
    5/22/2026
    Command Reference User Guide: ESIM (ESIM-EN-CR-01 Rev D) 26-Feb-26
    859.58 KB
    3/23/2026
    Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev J)
    774.34 KB
    9/30/2026
    User Guide: PC45 Desktop Printer Accessories (PC45-ACC-EN-UG-01 Rev C) 26-may-26
    9.63 MB
    5/25/2026
    User Guide: PC45 Desktop Printer (PC45-EN-UG-01 Rev F) 25-May-26
    7.12 MB
    5/25/2026
    Onboarding Guide: SOTI Connect (PRSO-EN-QS-01 Rev A)
    170.77 KB
    10/6/2026
    General Purpose Devices Disinfectant-Ready Housing Cleaning Guide
    1.74 MB
    9/3/2026
    Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev D) 9-11-2026
    307 KB
    9/11/2026
    Regulatory Sheet: Wifi/Bluetooth Module For PC45 Printer Series (HWBPC11AX-ML-RS-03 Rev A)
    1.33 MB
    6/16/2025
    Regulatory Sheet: PC45 Desktop Printer (PC45-ML-RS-03 Rev A)
    2.3 MB
    6/16/2025
    Application Brief - Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E) 12-3-26
    1.22 MB
    3/12/2026
    Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev E)
    82 KB
    12/11/2025
    Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev E)
    74.4 KB
    12/11/2025
    Application Brief: PC45 Desktop Printer (REV A)
    228.79 KB
    5/6/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    910400055690
    PC45D TOP COVER LOCKING MECHANISM KIT K
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
    910400055690
    PC45D TOP COVER LOCKING MECHANISM KIT K
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
    910400059370
    PC45D MAIN BOARD PCBA W RS232 K
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
    910400059370
    PC45D MAIN BOARD PCBA W RS232 K
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
    PC45D000000200
    SKU,LCD,ETH,203DPI, NO PC,PC45D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
    PC45D000000200
    SKU,LCD,ETH,203DPI, NO PC,PC45D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
    PC45D000000201
    SKU,LCD,ETH,203DPI, US PC,PC45D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
    PC45D000000201
    SKU,LCD,ETH,203DPI, US PC,PC45D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
    PC45D00EU00200
    SKU,LCD,RFID,ETH,203DPI, NO PC,PC45D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
    PC45D00EU00200
    SKU,LCD,RFID,ETH,203DPI, NO PC,PC45D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
    PC45D00NA00201
    SKU,LCD,RFID,ETH,203DPI, US PC,PC45D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
    PC45D00NA00201
    SKU,LCD,RFID,ETH,203DPI, US PC,PC45D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
    PC45D010000201
    SKU,LCD,E+BT+WL,203DPI, US PC,PC45D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
    PC45D010000201
    SKU,LCD,E+BT+WL,203DPI, US PC,PC45D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
    PC45D020000200
    SKU,LCD,E+BT+WL,203DPI,NO PC,PC45D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
    PC45D020000200
    SKU,LCD,E+BT+WL,203DPI,NO PC,PC45D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
    PC45D030000300
    PC45D, ETH + SERIAL,300 DPI, NO PC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
    PC45D030000300
    PC45D, ETH + SERIAL,300 DPI, NO PC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
    PC45D200000200
    SKU,LCD,LL,ETH,203DPI,NO PC,PC45D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
    PC45D200000200
    SKU,LCD,LL,ETH,203DPI,NO PC,PC45D
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary