/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Rugged Handheld

    Granit 2100iSR

    Granit Ultra SR scanners offer ultra scan performance, ultra durability, and ultra ease of use for premium productivity in rugged scanning applications within arms length.

    Overview
    Ultra-Rugged Area-Imaging ScannerHoneywell Granit Ultra scanners expand capabilities and define the next generation of ultra-rugged scanning.Ultra scan performanceFor a scanner to optimize productivity, it should read and transmit common barcodes nearly as fast as the user can pull the trigger. Granit Ultra is engineered to do just that. Damaged or low quality printed barcodes can cause scanners’ pace to decrease, or even force cumbersome (and error-prone) manual data entry. To maximize throughput, scanners must successfully compensate for poor code quality before scan delays put pressure on production. Granit Ultra integrates high speed processing, AI algorithms, and decoding enhancements to result in an average 45% scanning speed increase vs. Granit XP*, enabling improved productivity. SR models are ready for action, reading barcodes from contact to arm’s length.Ultra durabilityIn modern warehouse, distribution center, and manufacturing environments, any scanner must be durable enough to survive harsh operating conditions and powerful enough to capture and transmit barcode data without slowing workflows. Under exactly that kind of rough treatment, Honeywell Granit Ultra is ready to deliver. 10’ drops from fork trucks, docks, and picking trucks, 7,500 tumbles from 3’/1m (typical working height), and wide operating temperatures from deep freezers to the heat of summer are no problem. But great specs alone are meaningless if there are other weak links in the chain. For instance, customers often cite scratched and broken scan windows as a frequent failure point in competitive scanners. Honeywell Granit Ultra’s small, deeply recessed, scratch- and impact-resistant scan window is designed to address this, helping ensure that the electronics and optics remain IP65/68 protected. Scanner cables are another commonly reported failure point for other brands. Honeywell’s rigorous specifications on scanner cables (including 500K cycle flex, weighted pull, and even deep freezer specific versions tested to 300K flexes at a frigid -30C/-22F) ensure that each link in the data chain offers premium reliability.Ultra ease of useReady to operate right out of the box for many applications, Granit offers easy custom configuration in the time it takes to scan a barcode. Comfortable ergonomic design compliments the human hand and is readily compatible with the range of users. Crisply focused illumination intuitively defines the field of view, and a sharp aimer both defines the focal point and can be used for precise targeting in applications where many barcodes are located close together.  And for workflows better expedited by reading many barcodes at once, Granit can read multiple codes in the field of view, organizing and outputting the data in a predefined order using Honeywell’s Data Format Editor.To learn more about how Granit Ultra is ready to improve your operations, contact your Honeywell representative or partner today.
    Specifications

    Dimensions

    • Overall Dimensions
      • 194.8mm x 75.8mm x 139.5mm (7.7 in x 3.0 in x 5.5 in)

    Scanning Specifications

    • Brightness
      • 0 to 100,000 lux (9,290 foot-candles
    • Motion Tolerance
      • Up to 4m/s (157in/s)
    • Depth of Field
      • 20 mil C128: 0 to 1033mm/0 to 40.67"
    • Decode Capability
      • 1D, 2D
    • Scan Pattern
      • Area imager

    Hardware

    • Engine Type
      • Area imager
    • Wireless
      • no
    • Host System Interface
      • USB, Serial, KBW
    • Aimer Type
      • Green 525nm LED

    Environmental

    • Storage Temperature Range
      • '-40°C to 70°C (-40°F to 158°F)
    • Operating Humidity
      • Up to 95% RH, non-condensing

    Standards & Approvals

    • Drop Specifications
      • 3m (10ft) MIL-STD-810G, 25C (77F), 55% RH
    • Tumble Specifications
      • 7500 at 1m (3')

    Others

    • Form Factor
      • Handheld scanner
    • Application
      • Package Shipping, Receiving, Putaway, Replenishment, Picking, Packing, Shipping
    • Operating Power
      • USB 2.0: 2.15W (430mA), other interfaces 2.75W (550mA)
    • Input Voltage
      • 4 to 5.5VDC
    • Operating Temperature
      • '-30°C to 50°C (-22°F to 122°F)
    • Warranty Duration
      • 3 years

    Dimensions

    • Overall Dimensions
      • 194.8mm x 75.8mm x 139.5mm (7.7 in x 3.0 in x 5.5 in)

    Scanning Specifications

    • Brightness
      • 0 to 100,000 lux (9,290 foot-candles
    • Motion Tolerance
      • Up to 4m/s (157in/s)
    • Depth of Field
      • 20 mil C128: 0 to 1033mm/0 to 40.67"
    • Decode Capability
      • 1D, 2D
    • Scan Pattern
      • Area imager

    Hardware

    • Engine Type
      • Area imager
    • Wireless
      • no
    • Host System Interface
      • USB, Serial, KBW
    • Aimer Type
      • Green 525nm LED

    Environmental

    • Storage Temperature Range
      • '-40°C to 70°C (-40°F to 158°F)
    • Operating Humidity
      • Up to 95% RH, non-condensing

    Standards & Approvals

    • Drop Specifications
      • 3m (10ft) MIL-STD-810G, 25C (77F), 55% RH
    • Tumble Specifications
      • 7500 at 1m (3')

    Others

    • Form Factor
      • Handheld scanner
    • Application
      • Package Shipping, Receiving, Putaway, Replenishment, Picking, Packing, Shipping
    • Operating Power
      • USB 2.0: 2.15W (430mA), other interfaces 2.75W (550mA)
    • Input Voltage
      • 4 to 5.5VDC
    • Operating Temperature
      • '-30°C to 50°C (-22°F to 122°F)
    • Warranty Duration
      • 3 years
    • Form Factor : Handheld scanner
    • Application : Package Shipping, Receiving, Putaway, Replenishment, Picking, Packing, Shipping
    • Overall Dimensions : 194.8mm x 75.8mm x 139.5mm (7.7 in x 3.0 in x 5.5 in)
    • Brightness : 0 to 100,000 lux (9,290 foot-candles
    • Motion Tolerance : Up to 4m/s (157in/s)
    • Depth of Field : 20 mil C128: 0 to 1033mm/0 to 40.67"
    • Decode Capability : 1D, 2D
    • Scan Pattern : Area imager
    • Engine Type : Area imager
    • Wireless : no
    • Host System Interface : USB, Serial, KBW
    • Aimer Type : Green 525nm LED
    • Operating Power : USB 2.0: 2.15W (430mA), other interfaces 2.75W (550mA)
    • Input Voltage : 4 to 5.5VDC
    • Operating Temperature : '-30°C to 50°C (-22°F to 122°F)
    • Storage Temperature Range : '-40°C to 70°C (-40°F to 158°F)
    • Operating Humidity : Up to 95% RH, non-condensing
    • Drop Specifications : 3m (10ft) MIL-STD-810G, 25C (77F), 55% RH
    • Tumble Specifications : 7500 at 1m (3')
    • Warranty Duration : 3 years
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Granit Ultra 2100iSR Datasheet
    application/pdf 94.23 KB
    11/13/2024
    94.23 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Quick Start Guide: Granit Ultra 2100 Series
    application/pdf 250.49 KB
    11/13/2024
    250.49 KB
    User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
    application/pdf 1.16 MB
    11/27/2024
    1.16 MB
    Honeywell OCR Programming User Guide (OCR-UG Rev B)
    application/pdf 171.01 KB
    11/27/2024
    171.01 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    11/27/2024
    197.41 KB
    User Guide: Granit Ultra 210X Series (210X-EN-UG-01 Rev A)
    application/pdf 4.86 MB
    11/27/2024
    4.86 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: Granit Ultra 210X Series
    application/pdf 2.15 MB
    11/13/2024
    2.15 MB
    Name
    Description
    File Size
    Date
    Size
    Quick Start Guide: Granit Ultra 2100 Series
    application/pdf 250.49 KB
    11/13/2024
    250.49 KB
    User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
    application/pdf 1.16 MB
    11/27/2024
    1.16 MB
    Honeywell OCR Programming User Guide (OCR-UG Rev B)
    application/pdf 171.01 KB
    11/27/2024
    171.01 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    11/27/2024
    197.41 KB
    Regulatory Sheet: Granit Ultra 210X Series
    application/pdf 2.15 MB
    11/13/2024
    2.15 MB
    Granit Ultra 2100iSR Datasheet
    application/pdf 94.23 KB
    11/13/2024
    94.23 KB
    User Guide: Granit Ultra 210X Series (210X-EN-UG-01 Rev A)
    application/pdf 4.86 MB
    11/27/2024
    4.86 MB
    Name
    Description
    File Size
    Date
    Size
    Granit Ultra 2100iSR Datasheet
    94.23 KB
    11/13/2024
    Quick Start Guide: Granit Ultra 2100 Series
    250.49 KB
    11/13/2024
    User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
    1.16 MB
    11/27/2024
    Honeywell OCR Programming User Guide (OCR-UG Rev B)
    171.01 KB
    11/27/2024
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    11/27/2024
    User Guide: Granit Ultra 210X Series (210X-EN-UG-01 Rev A)
    4.86 MB
    11/27/2024
    Regulatory Sheet: Granit Ultra 210X Series
    2.15 MB
    11/13/2024
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    2100ISR-3N
    SCANNER ONLY CORDED, SR, IND, RED, NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100isr-primary
    2100ISR-3N
    SCANNER ONLY CORDED, SR, IND, RED, NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100isr-primary
    2100ISR-3R
    SCANNER ONLY CORDED, SR, IND, RED, ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100isr-primary
    2100ISR-3R
    SCANNER ONLY CORDED, SR, IND, RED, ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100isr-primary
    2100ISR-3USBA
    KIT, CORDED, SR, USB, ASIA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100isr-primary
    2100ISR-3USBA
    KIT, CORDED, SR, USB, ASIA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100isr-primary
    2100ISR-3USBI
    KIT, CORDED, SR, USB, IND
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100isr-primary
    2100ISR-3USBI
    KIT, CORDED, SR, USB, IND
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100isr-primary
    2100ISR-3USBJ
    KIT, CORDED, SR, USB, JAPAN
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100isr-primary
    2100ISR-3USBJ
    KIT, CORDED, SR, USB, JAPAN
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100isr-primary
    2100ISR-3USBN
    KIT, CORDED, SR, USB, NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100isr-primary
    2100ISR-3USBN
    KIT, CORDED, SR, USB, NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100isr-primary