/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Presentation Scanners

    Solaris 7820 Hands Free Scanner

    Solaris 7820 Hands Free Scanner

    Overview
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet for Omni-Directional Scanners: IS3480 QuantumE, QuantumT 3580, Orbit 7120/7180, Solaris 7820, MS7600 Horizon (RegSht-Omni-02 Rev A)
    application/pdf 1.37 MB
    2/22/2023
    1.37 MB
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet for Omni-Directional Scanners: IS3480 QuantumE, QuantumT 3580, Orbit 7120/7180, Solaris 7820, MS7600 Horizon (RegSht-Omni-02 Rev A)
    application/pdf 1.37 MB
    2/22/2023
    1.37 MB
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet for Omni-Directional Scanners: IS3480 QuantumE, QuantumT 3580, Orbit 7120/7180, Solaris 7820, MS7600 Horizon (RegSht-Omni-02 Rev A)
    1.37 MB
    2/22/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    46-00867
    Power Supply: UK plug, 1.0A @ 5.2VDC, 90-255VAC @ 50-60Hz
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-scanner-hardware
    46-00867
    Power Supply: UK plug, 1.0A @ 5.2VDC, 90-255VAC @ 50-60Hz
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-scanner-hardware
    57-57312-3
    Stand: gray, presentation scanning, 7.5cm (3´) flex pole with weighted base and mounting option for Solaris
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-cables-and-power-supplies
    57-57312-3
    Stand: gray, presentation scanning, 7.5cm (3´) flex pole with weighted base and mounting option for Solaris
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-cables-and-power-supplies
    PS-12-1250W-A
    Scanner-only: dark gray, RS232-TTLUSBKBWIBM 46xx RS485, Installation & User´s Guide
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7820-scanner-primary
    PS-12-1250W-A
    Scanner-only: dark gray, RS232-TTLUSBKBWIBM 46xx RS485, Installation & User´s Guide
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-7820-scanner-primary