/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Presentation Scanners

    4850dr Document Imager

    4850dr Document Imager

    Overview
    The 4850dr document reader is a full-featured imager designed to digitize paper documents for simple and efficient paperless processing, storage and retrieval. Unlike traditional document scanners, the 4850dr imager has no moving parts, requires no regular maintenance, scans barcodes, and comes with a superior three-year warranty. Versatile Document Imaging Performance: Adaptus Imaging Technology enables imaging documents up to 8.5x11 ̋ or A4 size, and specialized white illumination ensures crisp images regardless of document or font color. Purpose-Built for Document Imaging: Imager, stand and document tray work together as an integrated document imaging solution and eliminate the need for adjustment due to varying document sizes. Integrated Image Enhancement & Processing Tools: Tools to adjust captured images, including sharpening, contrast and digital zoom. A full range of automatic and selectable file compression options. BarCode Scanning Functionality: Provides the added exibility of scanning linear, stacked, and 2D bar codes, eliminating the need for purchasing a standalone barcode scanner. Broad Connectivity Options: Supports TWAIN, SANE, and USB drivers, each with the imaging SDK library pre-loaded. Durable & Reliable Technology: Solid-state components with no moving parts, backed by a three-year comprehensive warranty. Does your business need to streamline its recordkeeping? Consider the 4850dr document reader. It leaps past traditional document scanners to offer your business a more capable, more versatile solution that even reads barcodes. Digitize your paper documents for simple and efficient paperless processing, storage and retrieval. Captures crisp images of documents up to 8.5 by 11 inches (A4 format), regardless of the paper or text color. Use the integrated suite of easy-to-use image enhancement tools to sharpen text, improve contrast, reorient or magnify the image. Built-in auto-cropping and an array of file configuration options and compression functions ensure optimum image quality and file size for your application requirements. Scan and read all linear, stacked and 2D barcodes. We designed the 4850dr imager to give you years of uninterrupted, trouble-free operation. It features a 100% solid-state technology, so there are no moving parts that can fail or require routine maintenance.And combined with a full three-year comprehensive warranty, the 4850dr delivers unmatched reliability and a low total cost of ownership.
    Specifications

    Features

    • Features
      • Barcode Scanning Functionality
      • Broad Connectivity Options
      • Durable and Reliable
      • Image Enhancement & Processing Tools
      • Purpose-Built for Document Imaging

    Dimensions

    • Overall Dimensions
      • 15.1 x 13.4 x 14.4 in
      • 38.3 x 34 x 36.5 cm

    Scanning Specifications

    • Decode Capability
      • 1D
      • 2D
      • PDF
      • Postal
    • Skew
      • 45
    • Scan Pattern
      • Area Image
    • Pitch
      • 45
    • Print Contrast
      • 20
    • Maximum Brightness
      • 100,000

    Hardware

    • Host System Interface
      • SANE
      • TWAIN
      • USB 2.0 Serial Port Emulation

    Environmental

    • Storage Temperature Range
      • - 20 - 60 °C
      • - 4 - 140 °F
    • Operating Humidity
      • 5 - 95 %

    Standards & Approvals

    • Protection Ratings
      • IP40

    Others

    • Input voltage
      • 4.5 - 5.25 V DC
    • Standby Current
      • 100 mA
    • Operating temperature
      • 0 - 50 °C
      • 32 - 122 °F
    • Warranty Duration
      • 3 yr
    • Brand
      • Honeywell

    Features

    • Features
      • Barcode Scanning Functionality
      • Broad Connectivity Options
      • Durable and Reliable
      • Image Enhancement & Processing Tools
      • Purpose-Built for Document Imaging

    Dimensions

    • Overall Dimensions
      • 15.1 x 13.4 x 14.4 in
      • 38.3 x 34 x 36.5 cm

    Scanning Specifications

    • Decode Capability
      • 1D
      • 2D
      • PDF
      • Postal
    • Skew
      • 45
    • Scan Pattern
      • Area Image
    • Pitch
      • 45
    • Print Contrast
      • 20
    • Maximum Brightness
      • 100,000

    Hardware

    • Host System Interface
      • SANE
      • TWAIN
      • USB 2.0 Serial Port Emulation

    Environmental

    • Storage Temperature Range
      • - 20 - 60 °C
      • - 4 - 140 °F
    • Operating Humidity
      • 5 - 95 %

    Standards & Approvals

    • Protection Ratings
      • IP40

    Others

    • Input voltage
      • 4.5 - 5.25 V DC
    • Standby Current
      • 100 mA
    • Operating temperature
      • 0 - 50 °C
      • 32 - 122 °F
    • Warranty Duration
      • 3 yr
    • Brand
      • Honeywell
    • Features : Barcode Scanning Functionality|Broad Connectivity Options|Durable and Reliable|Image Enhancement & Processing Tools|Purpose-Built for Document Imaging
    • Overall Dimensions : 15.1 x 13.4 x 14.4 in|38.3 x 34 x 36.5 cm
    • Decode Capability : 1D|2D|PDF|Postal
    • Skew : 45
    • Scan Pattern : Area Image
    • Pitch : 45
    • Print Contrast : 20
    • Maximum Brightness : 100,000
    • Host System Interface : SANE|TWAIN|USB 2.0 Serial Port Emulation
    • Input voltage : 4.5 - 5.25 V DC
    • Standby Current : 100 mA
    • Storage Temperature Range : - 20 - 60 °C|- 4 - 140 °F
    • Operating Humidity : 5 - 95 %
    • Operating temperature : 0 - 50 °C|32 - 122 °F
    • Protection Ratings : IP40
    • Warranty Duration : 3 yr
    • Brand : Honeywell
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    HFSCAN2-REPAIR
    Service Fee - No Contract
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-4850dr-scanner-primary
    HFSCAN2-REPAIR
    Service Fee - No Contract
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-4850dr-scanner-primary
    SVC2DAYDEPOT-SCN1
    ADDON, EDGE, 2 DAY DEPOT UPGRADE, 1YR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-4850dr-scanner-primary
    SVC2DAYDEPOT-SCN1
    ADDON, EDGE, 2 DAY DEPOT UPGRADE, 1YR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-4850dr-scanner-primary
    SVC2DAYDEPOT-SCN3
    AddOn, Edge Service, 2-Day Depot Upgrade, 1-Year Agreement, Requires purchase of a 1-Year Gold Maintenance Contract.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-4850dr-scanner-primary
    SVC2DAYDEPOT-SCN3
    AddOn, Edge Service, 2-Day Depot Upgrade, 1-Year Agreement, Requires purchase of a 1-Year Gold Maintenance Contract.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-4850dr-scanner-primary
    SVC2DAYDEPOT-SCN5
    AddOn, Edge Service, 2-Day Depot Upgrade, 3-Year Agreement, Requires purchase of a 3-Year Gold Maintenance Contract.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-4850dr-scanner-primary
    SVC2DAYDEPOT-SCN5
    AddOn, Edge Service, 2-Day Depot Upgrade, 3-Year Agreement, Requires purchase of a 3-Year Gold Maintenance Contract.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-4850dr-scanner-primary