/content/sps/au/en/search-results.html

    2d barcode scan engines

    N3780 Series 2D Scan Engine

    The Honeywell N3780 series is a compact, lightweight, fully decoded 2D scan engine designed to deliver enterprise class scanning performance in space constrained, customer facing applications.

    Overview
    The Honeywell N3780 Series is a compact, lightweight, fully decoded 2D scan engine designed for space‑constrained, customer‑facing applications requiring fast integration and enterprise‑class scanning performance. Its one‑piece decoded architecture eliminates the need for an external decoder board, host CPU, or operating system, enabling simpler system design, reduced engineering effort, and faster time to market for OEMs.
    Optimized for everyday scanning workflows, the N3780 delivers excellent reliable performance with read distances up to 510 mm, supporting comfortable user interaction and flexible device placement in kiosks, mobile POS systems, access control terminals, and wearables. Built on Honeywell’s 7th‑generation Smart Adaptus™ decoding technology, the N3780 provides improved snappiness and robust decoding of low‑contrast, damaged, and challenging barcodes for consistent real‑world performance.

    • Compact, lightweight design: One‑piece construction enables fast, clean integration into space‑constrained applications such as kiosks, mobile POS, access control, and wearables.

    • Scanning performance: Reliable near‑ to mid‑range scanning up to 510 mm supports flexible system design and comfortable customer‑facing interactions.

    • Power efficiency: Designed for reduced power consumption to improve battery life in portable devices and efficiency in always‑on or unattended systems. 

    • Flexible interfaces: Supports both USB and TTL serial interfaces through an industry‑standard 12‑pin connector, enabling broad platform compatibility and design reuse.

    • Decoding technology: Built on Honeywell’s Smart Adaptus™ Gen7 platform for robust decoding of low‑contrast, damaged, and challenging barcodes.
    Specifications

    Others

    • Industry
      • Aerospace
      • Commercial Buildings
      • Energy
      • Government & Public Sector
      • Healthcare
      • Life Sciences
      • Logistics & Warehouses
      • Manufacturing
      • Retail
      • Utilities

    Others

    • Industry
      • Aerospace
      • Commercial Buildings
      • Energy
      • Government & Public Sector
      • Healthcare
      • Life Sciences
      • Logistics & Warehouses
      • Manufacturing
      • Retail
      • Utilities
    • Industry : Aerospace|Commercial Buildings|Energy|Government & Public Sector|Healthcare|Life Sciences|Logistics & Warehouses|Manufacturing|Retail|Utilities
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    N3780SR-W1U-11-01
    N3780SR WHITE LED USB 11.5MM
    N3780SR-W1U-11-01
    N3780SR WHITE LED USB 11.5MM