/content/sps/au/en/search-results.html

    2d barcode scan engines

    FlexRange™ ULR N6903 2D Scan Engine

    The FlexRange™ ULR N6903 2D Scan Engine is designed for ultra-long read range applications, making it ideal for warehouse environments.

    Overview
    The FlexRange™ ULR is designed for ultra-long read range applications, making it ideal for warehouse environments. Despite its robust capabilities, it is packaged in a slim form factor. The newly developed Smart Adaptus™ 9.0 auto-focus and illumination design extends the read range, particularly for regular-sized codes and in sub-optimal lighting conditions. Additionally, the green laser aimer helps users locate barcodes more quickly, as the color is seven times more visible to the human eye. This scan engine effectively meets the demands of various workflows in modern  warehouse applications.

    The FlexRange™ ULR 2D scan engines are designed to fit easily into mobile devices due to their compact size and lightweight nature. For mobile devices operating with an OS, Honeywell offers host decoder software that utilizes the device's computing capabilities. For customers creating devices without an operating system, the Gen8 DB decoder board provides a seamless barcode reading experience with minimal space requirement, making it ideal for wearable devices.

    The FlexRange ULR 2D scan engine platform is designed to meet nearly every requirement in a warehouse environment, featuring a slim form factor with a height of just 7.6 mm [0.3 in] and light weight, ideal for mobile devices integrations.
    •Compact and Ergonomic Design: A height of 7.6 mm and weight of 4 g, ideal for mobile and wearable integrations.
    •Robust Barcode Handling: Reliable decoding of wrinkled, colored backgrounds, or over-laminated barcodes.
    •Effective in Low-Light Conditions: Improves low light read range by twofolds compared to its predecessor.
    •Consistent Read Times: Efficiently switches from near to distant barcodes without delays, reducing user fatigue 
    during long shifts.
    •Laser Aimer Visibility: The green laser aimer is more effective for targeting compared to a red aimer, enabling accurate aiming at a distance
    •Low Power Consumption: Specifically designed for mobile and wearable devices, ensuring that battery life lasts through an entire shift or longer.
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    N6903UR-WG-103
    N6903ULR 2D LASER AIMER GREEN MIPI
    N6903UR-WG-103
    N6903ULR 2D LASER AIMER GREEN MIPI