/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Respiratory Protection Accessories

    APR 5

    APR 5

    Overview

    1/2 MASK,PREMIER,S-SER,ELAS,MD

    Specifications

    Configuration

    • Strap Style
      • Adjustable Strap
    • Filtration Type
      • P100
    • Valve Type
      • Exhalation Valve

    Material

    • Facepiece Material
      • Elastomeric
    • Latex free
      • Yes

    Standards & Certifications

    • Standards
      • NIOSH, AS/NZS 1716:2012 License SMK 0563

    Protection

    • Gas/Vapor Protection Type
      • Organic Vapors, Acid Gas
    • Assigned Protection Factor
      • 10: In Air Purifying Respirator (APR) Mode

    Dimension & Weight

    • Mask Size
      • Large
      • Medium
      • Small

    Applicability

    • For Use With
      • CPR Kits

    Other

    • Brand
      • Honeywell North

    Configuration

    • Strap Style
      • Adjustable Strap
    • Filtration Type
      • P100
    • Valve Type
      • Exhalation Valve

    Material

    • Facepiece Material
      • Elastomeric
    • Latex free
      • Yes

    Standards & Certifications

    • Standards
      • NIOSH, AS/NZS 1716:2012 License SMK 0563

    Protection

    • Gas/Vapor Protection Type
      • Organic Vapors, Acid Gas
    • Assigned Protection Factor
      • 10: In Air Purifying Respirator (APR) Mode

    Dimension & Weight

    • Mask Size
      • Large
      • Medium
      • Small

    Applicability

    • For Use With
      • CPR Kits

    Other

    • Brand
      • Honeywell North
    • Filtration Type : P100
    • Strap Style : Adjustable Strap
    • Valve Type : Exhalation Valve
    • Facepiece Material : Elastomeric
    • Latex free : Yes
    • Standards : NIOSH, AS/NZS 1716:2012 License SMK 0563
    • Gas/Vapor Protection Type : Organic Vapors, Acid Gas
    • Assigned Protection Factor : 10: In Air Purifying Respirator (APR) Mode
    • Mask Size : Large|Medium|Small
    • For Use With : CPR Kits
    • Brand : Honeywell North
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    550030AL
    HALF MASK 5500 AUNZ LG
    550030AL
    HALF MASK 5500 AUNZ LG
    550030AM
    HALF MASK 5500 AUNZ MED
    550030AM
    HALF MASK 5500 AUNZ MED
    550030AS
    HALF MASK 5500 AUNZ SM
    550030AS
    HALF MASK 5500 AUNZ SM