/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Shoes

    65490 BRN L/UP CAUSTIC 6" W/P P/R BOOT

    65490 BRN L/UP CAUSTIC 6" W/P P/R BOOT

    Overview

    Why do you choose safety footwear?
    Is it for its protective qualities, or for comfort and ease of wear?
    In other words, is the protection it offers more important than comfort, or vice versa?


    The Honeywell Footwear answers this question by being not only highly protective, but also supremely comfortable.
    We know how important it is for workers to wear safe, yet comfortable footwear during long shifts to prevent foot fatigue.

    That’s why we constructed shoes differently.
    We built this range with an ergonomic design that mimics the foot’s natural movement, so it feels like you’re just wearing a sock.

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    65490-BRN-040
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 4
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR
    65490-BRN-040
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 4
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR
    65490-BRN-050
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR
    65490-BRN-050
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR
    65490-BRN-060
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR
    65490-BRN-060
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR
    65490-BRN-065
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 6.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR
    65490-BRN-065
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 6.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR
    65490-BRN-070
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 7
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR
    65490-BRN-070
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 7
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR
    65490-BRN-075
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 7.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR
    65490-BRN-075
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 7.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR
    65490-BRN-080
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 8
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR
    65490-BRN-080
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 8
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR
    65490-BRN-085
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 8.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR
    65490-BRN-085
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 8.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR
    65490-BRN-090
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 9
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR
    65490-BRN-090
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 9
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR
    65490-BRN-095
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 9.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR
    65490-BRN-095
    65490 BRN LUP CAUSTIC 6 WP PR BOOT Size 9.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-65-490-Oliver-AT-65-Series-150MM-Brown-Lace-Up-Boot---Waterproof-Caustic-Resistant-Cutway-HR