/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Shoes

    55380 BLACK LACE UP ZIP SIDE 8" BOOT

    55380 BLACK LACE UP ZIP SIDE 8" BOOT

    Overview

    Why do you choose safety footwear?
    Is it for its protective qualities, or for comfort and ease of wear?
    In other words, is the protection it offers more important than comfort, or vice versa?


    The Honeywell Footwear answers this question by being not only highly protective, but also supremely comfortable.
    We know how important it is for workers to wear safe, yet comfortable footwear during long shifts to prevent foot fatigue.

    That’s why we constructed shoes differently.
    We built this range with an ergonomic design that mimics the foot’s natural movement, so it feels like you’re just wearing a sock.

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    55380-BLK-040
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 4
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero
    55380-BLK-040
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 4
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero
    55380-BLK-050
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero
    55380-BLK-050
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero
    55380-BLK-060
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero
    55380-BLK-060
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero
    55380-BLK-065
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 6.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero
    55380-BLK-065
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 6.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero
    55380-BLK-070
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 7
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero
    55380-BLK-070
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 7
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero
    55380-BLK-075
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 7.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero
    55380-BLK-075
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 7.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero
    55380-BLK-080
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 8
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero
    55380-BLK-080
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 8
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero
    55380-BLK-085
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 8.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero
    55380-BLK-085
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 8.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero
    55380-BLK-090
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 9
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero
    55380-BLK-090
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 9
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero
    55380-BLK-095
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 9.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero
    55380-BLK-095
    55380 BLACK LACE UP ZIP SIDE 8 BOOT Size 9.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-380-Oliver-AT-55-Series-200MM-Black-Zip-Side-Lace-Up-Boot-Hero