/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Shoes

    45650Z STONE LACE UP ZIP SIDE 5" BOOT

    45650Z STONE LACE UP ZIP SIDE 5" BOOT

    Overview

    Why do you choose safety footwear?
    Is it for its protective qualities, or for comfort and ease of wear?
    In other words, is the protection it offers more important than comfort, or vice versa?


    The Honeywell Footwear answers this question by being not only highly protective, but also supremely comfortable.
    We know how important it is for workers to wear safe, yet comfortable footwear during long shifts to prevent foot fatigue.

    That’s why we constructed shoes differently.
    We built this range with an ergonomic design that mimics the foot’s natural movement, so it feels like you’re just wearing a sock.

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    45650Z-STE-050
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero
    45650Z-STE-050
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero
    45650Z-STE-060
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero
    45650Z-STE-060
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero
    45650Z-STE-065
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 6.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero
    45650Z-STE-065
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 6.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero
    45650Z-STE-070
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 7
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero
    45650Z-STE-070
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 7
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero
    45650Z-STE-075
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 7.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero
    45650Z-STE-075
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 7.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero
    45650Z-STE-080
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 8
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero
    45650Z-STE-080
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 8
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero
    45650Z-STE-085
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 8.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero
    45650Z-STE-085
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 8.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero
    45650Z-STE-090
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 9
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero
    45650Z-STE-090
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 9
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero
    45650Z-STE-095
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 9.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero
    45650Z-STE-095
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 9.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero
    45650Z-STE-100
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 10
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero
    45650Z-STE-100
    45650Z STONE LACE UP ZIP SIDE 5 BOOT Size 10
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-650Z-Oliver-AT-45-Series-130MM-Stone-Zip-Side-Lace-Up-Boot-Hiker-Hero