/content/sps/au/en/search-results.html

    at55 series

    Oliver 55 Series 6 Inch Lace-Up Steel Toe

    Oliver 55 Series 6 Inch Lace-Up Steel Toe

    Overview
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.


    Features & Benefits:
    • Liquid-resistant leather
    • NATUREform steel toe impact protection
    • PORON XRD® metatarsal guard
    • Qflex Zero: non-metallic puncture protection
    • Electrical hazard rated
    • NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort
    • All-terrain, dual-density soling technology combines a soft, shock-absorbing, low-density polyurethane (PU) midsole with a high-density, hard-wearing rubber outsole
    • Oliver outsole design is slip-resistant to help prevent worker slips and falls and is heat-resistant to temperatures up to 572° F (300° C)
    • Meets ASTM F2413-11 M I/75 C/75 Mt/75 PR EH

    Recommended Industries
    • Agriculture
    • Construction
    • Manufacturing
    • Mining
    • Oil and Gas
    • Steel and Metals
    Specifications

    Others

    • Material
      • Leather
    • Metatarsal Protection
      • Yes
    • Steel Toe Protection
      • Yes
    • Water Resistance
      • None
    • Outsole Material
      • Rubber
    • Upper Material
      • Leather
    • Shoe Gender
      • Men
    • Shoe Color
      • Black
    • Shoe Size
      • Men's Half 7.5 -11.5
      • Men's Whole 6-15

    Others

    • Material
      • Leather
    • Metatarsal Protection
      • Yes
    • Steel Toe Protection
      • Yes
    • Water Resistance
      • None
    • Outsole Material
      • Rubber
    • Upper Material
      • Leather
    • Shoe Gender
      • Men
    • Shoe Color
      • Black
    • Shoe Size
      • Men's Half 7.5 -11.5
      • Men's Whole 6-15
    • Material : Leather
    • Metatarsal Protection : Yes
    • Steel Toe Protection : Yes
    • Water Resistance : None
    • Outsole Material : Rubber
    • Upper Material : Leather
    • Shoe Gender : Men
    • Shoe Color : Black
    • Shoe Size : Men's Half 7.5 -11.5|Men's Whole 6-15
    Brochure
    Name
    Description
    File Size
    Date
    Size
    HS_oliver_55246_hsp_industrial_footwear_catalog.pdf
    application/pdf 12.31 MB
    7/15/2021
    12.31 MB
    HS_oliver_55246_oliver footwear catalog_2013.pdf
    application/pdf 8.41 MB
    7/15/2021
    8.41 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    HS_oliver_55246_oliver sizing chart v2.pdf
    application/pdf 39.84 KB
    7/15/2021
    39.84 KB
    HS_oliver_55246_oliver-55246.pdf
    application/pdf 123.51 KB
    7/15/2021
    123.51 KB
    Name
    Description
    File Size
    Date
    Size
    HS_oliver_55246_oliver sizing chart v2.pdf
    application/pdf 39.84 KB
    7/15/2021
    39.84 KB
    HS_oliver_55246_hsp_industrial_footwear_catalog.pdf
    application/pdf 12.31 MB
    7/15/2021
    12.31 MB
    HS_oliver_55246_oliver footwear catalog_2013.pdf
    application/pdf 8.41 MB
    7/15/2021
    8.41 MB
    HS_oliver_55246_oliver-55246.pdf
    application/pdf 123.51 KB
    7/15/2021
    123.51 KB
    Name
    Description
    File Size
    Date
    Size
    HS_oliver_55246_hsp_industrial_footwear_catalog.pdf
    12.31 MB
    7/15/2021
    HS_oliver_55246_oliver footwear catalog_2013.pdf
    8.41 MB
    7/15/2021
    HS_oliver_55246_oliver sizing chart v2.pdf
    39.84 KB
    7/15/2021
    HS_oliver_55246_oliver-55246.pdf
    123.51 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    55332Z-04
    Water Resistant Nubuck Leather Lace-Up B
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-332Z-Oliver-AT-55-Series-150MM-Wheat-Zip-Sided-Boot
    55332Z-04
    Water Resistant Nubuck Leather Lace-Up B
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-332Z-Oliver-AT-55-Series-150MM-Wheat-Zip-Sided-Boot
    55346-BLK-040
    55346 BLACK LACE UP 6 MG PR EH BOOT Size 4
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    55346-BLK-040
    55346 BLACK LACE UP 6 MG PR EH BOOT Size 4
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    55346-BLK-050
    55 Series Black 6 Leather Lace-Up Steel Toe MT PR EH5
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    55346-BLK-050
    55 Series Black 6 Leather Lace-Up Steel Toe MT PR EH5
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    55346-BLK-060
    55 Series Black 6 Leather Lace-Up Steel Toe MT PR EH6
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    55346-BLK-060
    55 Series Black 6 Leather Lace-Up Steel Toe MT PR EH6
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    55346-BLK-065
    55346 BLACK LACE UP 6 MG PR EH BOOT Size 6.5
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    55346-BLK-065
    55346 BLACK LACE UP 6 MG PR EH BOOT Size 6.5
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    55346-BLK-070
    55 Series Black 6 Leather Lace-Up Steel Toe MT PR EH7
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    55346-BLK-070
    55 Series Black 6 Leather Lace-Up Steel Toe MT PR EH7
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    55346-BLK-075
    55 Series Black 6 Leather Lace-Up Steel Toe MT PR EH7.5
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    55346-BLK-075
    55 Series Black 6 Leather Lace-Up Steel Toe MT PR EH7.5
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    55346-BLK-080
    55 Series Black 6 Leather Lace-Up Steel Toe MT PR EH8
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    55346-BLK-080
    55 Series Black 6 Leather Lace-Up Steel Toe MT PR EH8
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    55346-BLK-085
    55 Series 6 Lace-Up Steel Toe MT PR EH Size 8.5
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    55346-BLK-085
    55 Series 6 Lace-Up Steel Toe MT PR EH Size 8.5
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    55346-BLK-090
    55 Series Black 6 Leather Lace-Up Steel Toe MT PR EH9
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    55346-BLK-090
    55 Series Black 6 Leather Lace-Up Steel Toe MT PR EH9
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695