/content/sps/au/en/search-results.html

    at55 series

    55345Z BLACK LACE UP ZIP SIDE 6 Inch BOOT

    55345Z BLACK LACE UP ZIP SIDE 6 Inch BOOT

    Overview

    Why do you choose safety footwear?
    Is it for its protective qualities, or for comfort and ease of wear?
    In other words, is the protection it offers more important than comfort, or vice versa?


    The Honeywell Footwear answers this question by being not only highly protective, but also supremely comfortable.
    We know how important it is for workers to wear safe, yet comfortable footwear during long shifts to prevent foot fatigue.

    That’s why we constructed shoes differently.
    We built this range with an ergonomic design that mimics the foot’s natural movement, so it feels like you’re just wearing a sock.

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    55345-04
    150MM Black Lace Up Boot Size UK 4
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-55345-black-lace-up-6-boot
    55345-04
    150MM Black Lace Up Boot Size UK 4
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-55345-black-lace-up-6-boot
    55345Z-04
    150mm ZS WR FR Lth COOLstep Llock S04
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-345Z-Oliver-AT-55-Series-150MM-Black-Zip-Sided-Boot
    55345Z-04
    150mm ZS WR FR Lth COOLstep Llock S04
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-345Z-Oliver-AT-55-Series-150MM-Black-Zip-Sided-Boot
    55345Z-BLK-040
    55345Z BLACK LACE UP ZIP SIDE 6 BOOT Size 4
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-345Z-Oliver-AT-55-Series-150MM-Black-Zip-Sided-Boot
    55345Z-BLK-040
    55345Z BLACK LACE UP ZIP SIDE 6 BOOT Size 4
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-345Z-Oliver-AT-55-Series-150MM-Black-Zip-Sided-Boot
    55345Z-BLK-050
    55345Z BLACK LACE UP ZIP SIDE 6 BOOT Size 5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-345Z-Oliver-AT-55-Series-150MM-Black-Zip-Sided-Boot
    55345Z-BLK-050
    55345Z BLACK LACE UP ZIP SIDE 6 BOOT Size 5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-345Z-Oliver-AT-55-Series-150MM-Black-Zip-Sided-Boot
    55345Z-BLK-060
    55345Z BLACK LACE UP ZIP SIDE 6 BOOT Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-345Z-Oliver-AT-55-Series-150MM-Black-Zip-Sided-Boot
    55345Z-BLK-060
    55345Z BLACK LACE UP ZIP SIDE 6 BOOT Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-345Z-Oliver-AT-55-Series-150MM-Black-Zip-Sided-Boot
    55345Z-BLK-065
    55345Z BLACK LACE UP ZIP SIDE 6 BOOT Size 6.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-345Z-Oliver-AT-55-Series-150MM-Black-Zip-Sided-Boot
    55345Z-BLK-065
    55345Z BLACK LACE UP ZIP SIDE 6 BOOT Size 6.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-345Z-Oliver-AT-55-Series-150MM-Black-Zip-Sided-Boot
    55345Z-BLK-070
    55345Z BLACK LACE UP ZIP SIDE 6 BOOT Size 7
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-345Z-Oliver-AT-55-Series-150MM-Black-Zip-Sided-Boot
    55345Z-BLK-070
    55345Z BLACK LACE UP ZIP SIDE 6 BOOT Size 7
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-345Z-Oliver-AT-55-Series-150MM-Black-Zip-Sided-Boot
    55345Z-BLK-075
    55345Z BLACK LACE UP ZIP SIDE 6 BOOT Size 7.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-345Z-Oliver-AT-55-Series-150MM-Black-Zip-Sided-Boot
    55345Z-BLK-075
    55345Z BLACK LACE UP ZIP SIDE 6 BOOT Size 7.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-345Z-Oliver-AT-55-Series-150MM-Black-Zip-Sided-Boot
    55345Z-BLK-080
    55345Z BLACK LACE UP ZIP SIDE 6 BOOT Size 8
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-345Z-Oliver-AT-55-Series-150MM-Black-Zip-Sided-Boot
    55345Z-BLK-080
    55345Z BLACK LACE UP ZIP SIDE 6 BOOT Size 8
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-345Z-Oliver-AT-55-Series-150MM-Black-Zip-Sided-Boot
    55345Z-BLK-085
    55345Z BLACK LACE UP ZIP SIDE 6 BOOT Size 8.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-345Z-Oliver-AT-55-Series-150MM-Black-Zip-Sided-Boot
    55345Z-BLK-085
    55345Z BLACK LACE UP ZIP SIDE 6 BOOT Size 8.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-345Z-Oliver-AT-55-Series-150MM-Black-Zip-Sided-Boot