/content/sps/au/en/search-results.html

    at55 series

    55330Z WHEAT LACE UP ZIP SIDE 5 Inch BOOT

    130MM WHEAT ZIP SIDED HIKER BOOT - All Terrain water resistant nubuck leather steel toe safety boot

    Overview
    • Water resistant nubuck leather.
    • TECtuff® toe bumper to protect against scuffing.
    • COOLstep® lining to absorb moisture and odour for optimum freshness and hygiene.
    • HEELguard for added stability and impact protection
    • Heavy duty KevlarTM stitching across all critical seams for increased durability.
    • COMFORTcushion® Impact Absorption System with PORONTM helps protect the heel and ball of your foot.
    • NATUREform® steel toe cap with a wide profile for greater comfort.
    • Snug Fit Heel Contour System for enhanced achilles support and ankle stabilisation.
    • NANOlite® footbed with a gently raised surface to help reduce fatigue.
    • Oliver SOFTstride® open cell low density urethane foam built in to the insole for ultimate comfort and contour support.
    • Convenient quick release side zip.
    • Excellent slip resistant sole; SRC slip resistant classification. Anti-static.
    • AT’s dual density PU/Rubber sole with lightweight shock absorbing PU midsole and hard wearing rubber outsole for superior durability. Resistant to 300°C surface contact.
    • Deep tread profile, with self cleaning design delivers superior traction in the roughest of terrain.
    • Sole resistant to mineral and organic oils and acids. Cut, split and crack resistant.
    Specifications

    Others

    • • Risk
      • Tightness
    • • Upper material and finition
      • Unknown
    • • Heel energy absorption (E)
      • None
    • • Water resistance (WR)
      • None
    • • Product Style
      • 55330Z-WHT
    • • Category foot
      • No norm
    • • Product kind
      • Low shoes
    • • Toe-cap-mix
      • None
    • • Fastening
      • None

    Others

    • • Risk
      • Tightness
    • • Upper material and finition
      • Unknown
    • • Heel energy absorption (E)
      • None
    • • Water resistance (WR)
      • None
    • • Product Style
      • 55330Z-WHT
    • • Category foot
      • No norm
    • • Product kind
      • Low shoes
    • • Toe-cap-mix
      • None
    • • Fastening
      • None
    • • Risk : Tightness
    • • Upper material and finition : Unknown
    • • Heel energy absorption (E) : None
    • • Water resistance (WR) : None
    • • Product Style : 55330Z-WHT
    • • Category foot : No norm
    • • Product kind : Low shoes
    • • Toe-cap-mix : None
    • • Fastening : None
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    55330Z-WHT-040
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 4
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero
    55330Z-WHT-040
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 4
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero
    55330Z-WHT-050
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero
    55330Z-WHT-050
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero
    55330Z-WHT-060
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero
    55330Z-WHT-060
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero
    55330Z-WHT-065
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 6.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero
    55330Z-WHT-065
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 6.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero
    55330Z-WHT-070
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 7
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero
    55330Z-WHT-070
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 7
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero
    55330Z-WHT-075
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 7.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero
    55330Z-WHT-075
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 7.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero
    55330Z-WHT-080
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 8
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero
    55330Z-WHT-080
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 8
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero
    55330Z-WHT-085
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 8.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero
    55330Z-WHT-085
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 8.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero
    55330Z-WHT-090
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 9
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero
    55330Z-WHT-090
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 9
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero
    55330Z-WHT-095
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 9.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero
    55330Z-WHT-095
    55330Z WHEAT LACE UP ZIP SIDE 5 BOOT Size 9.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-330Z-Oliver-AT-55-Series-130MM-Wheat-Zip-Side-Lace-Up-Hiker-Hero