START UP
RACER S1
S1 REF.: 07812
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Air System® lining
3D type material padded tongue
Steel 200 joules toe cap
Steel midsole
Latex on foam insole
PU 2D sole
EN ISO 20345:2011 SRC
Others
- • Additional standards
- WRU, FO, A, E, SRC
- • Weight US (lbs per shoes)
- 1.32
- • Weight US (lbs per pair)
- 2.64
- • Weight EU (g per shoes)
- 600
- • Weight EU (g per pair)
- 1200
- • Weight
- Medium (between 1000g and 1300g)
- • Water resistance (WR)
- WRU
- • Upper material and finition
- Velvet
- • Upper material
- Leather
- • Upper finition
- Velvet
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Toe-cap-mix
- 200j
- • Toe cap energy absorption
- 200j
- • Stronger slip resistance
- SRA, SRC
- • Slip resistance 2011
- SRC
- • Size range
- 35-48
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Antistatic
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, ESD
- • Product kind
- Low shoes
- • Product Style
- 07812
- • Pierce-resistance (2022)
- P
- • Pierce resistance energy
- 1100 Newtons
- • Pierce protection
- P
- • Outsole material
- 2d
- • Outsole caracteristic
- Stud
- • Oil resistance (FO)
- FO
- • Midsole material (pierce resistance)
- Stainless steel
- • Lining material foot
- Air-system
- • Lining caractéritics
- Breathability / Liquidproofness
- • Heel energy absorption (E)
- E
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Footbed material
- PU
- • Footbed finition
- Foam
- • Fastening
- None
- • Electric properties (ESD / A / C)
- A
- • EN iso
- EN ISO 20345:2011
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Colors of the gloves
- Blue
- • Category letter
- S
- • Category foot
- S3
- • Benefits element
- Shock absorbtion, Made in Europe
Others
- • Additional standards
- WRU, FO, A, E, SRC
- • Weight US (lbs per shoes)
- 1.32
- • Weight US (lbs per pair)
- 2.64
- • Weight EU (g per shoes)
- 600
- • Weight EU (g per pair)
- 1200
- • Weight
- Medium (between 1000g and 1300g)
- • Water resistance (WR)
- WRU
- • Upper material and finition
- Velvet
- • Upper material
- Leather
- • Upper finition
- Velvet
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Toe-cap-mix
- 200j
- • Toe cap energy absorption
- 200j
- • Stronger slip resistance
- SRA, SRC
- • Slip resistance 2011
- SRC
- • Size range
- 35-48
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Antistatic
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, ESD
- • Product kind
- Low shoes
- • Product Style
- 07812
- • Pierce-resistance (2022)
- P
- • Pierce resistance energy
- 1100 Newtons
- • Pierce protection
- P
- • Outsole material
- 2d
- • Outsole caracteristic
- Stud
- • Oil resistance (FO)
- FO
- • Midsole material (pierce resistance)
- Stainless steel
- • Lining material foot
- Air-system
- • Lining caractéritics
- Breathability / Liquidproofness
- • Heel energy absorption (E)
- E
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Footbed material
- PU
- • Footbed finition
- Foam
- • Fastening
- None
- • Electric properties (ESD / A / C)
- A
- • EN iso
- EN ISO 20345:2011
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Colors of the gloves
- Blue
- • Category letter
- S
- • Category foot
- S3
- • Benefits element
- Shock absorbtion, Made in Europe
- • Additional standards : WRU, FO, A, E, SRC
- • Weight US (lbs per shoes) : 1.32
- • Weight US (lbs per pair) : 2.64
- • Weight EU (g per shoes) : 600
- • Weight EU (g per pair) : 1200
- • Weight : Medium (between 1000g and 1300g)
- • Water resistance (WR) : WRU
- • Upper material and finition : Velvet
- • Upper material : Leather
- • Upper finition : Velvet
- • USA size Men : 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • USA Size Ladies : 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • UK/AUST Men sizes : 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • UK/AUST Ladies sizes : 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Toe-cap-mix : 200j
- • Toe cap energy absorption : 200j
- • Stronger slip resistance : SRA, SRC
- • Slip resistance 2011 : SRC
- • Size range : 35-48
- • Size : 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic|Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic
- • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Antistatic
- • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, ESD
- • Product kind : Low shoes
- • Product Style : 07812
- • Pierce-resistance (2022) : P
- • Pierce resistance energy : 1100 Newtons
- • Pierce protection : P
- • Outsole material : 2d
- • Outsole caracteristic : Stud
- • Oil resistance (FO) : FO
- • Midsole material (pierce resistance) : Stainless steel
- • Lining material foot : Air-system
- • Lining caractéritics : Breathability / Liquidproofness
- • Heel energy absorption (E) : E
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • Footbed material : PU
- • Footbed finition : Foam
- • Fastening : None
- • Electric properties (ESD / A / C) : A
- • EN iso : EN ISO 20345:2011
- • EN ISO 20345:2011 (toe-cap 200j) : S3
- • Colors of the gloves : Blue
- • Category letter : S
- • Category foot : S3
- • Benefits element : Shock absorbtion, Made in Europe
Please sign in to view part numbers available for purchase based on your account Sign In