Boots
SQUAT S1P HI CI SRC
100% NON- metallic, Breathable and perforated microfiber, Breathable lining convering the whole surface of the foot, Watertight below, Reinforced overcap.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
ESD, Double density PU outsole, slip-resistant, 4 wear off indicator providing information on outsole abrasion level, Marked heel, Innovative heel design for shock absorption and improved stability.
200J Ultra-light composite safety toecap, Non metallic and based of composite fibers, provides a high level of stable performances and premium protection for workers, FLEXIUM&trade: anti-perforation interlayer.
Slip-resistant large cleats for outdoor grip and micro cleats for smooth indoor surfaces, slip-prevention fluid evacuation sole pattern, large ground contact area at the heel (for greater stability), all-road cleats at the midsole, for indoor and outdoor grip on any surface, reflective inserts for wearer visibility at night.
Premium Insole - Double density foam for a perfect shock absorption, Ergonomic, Antistatic, removable and antibacterial, Washable untill 90°:C, Tear and abrasion resistance, Water absorption and desorption, Insole available in different width in order to adapt the fitting to users morphology.
EU size available on stock from: 35-49.
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Midsole material (pierce resistance)
- Metal free
- • Heat insulation (HI marking) (HI)
- HI
- • Electric properties (ESD / A / C)
- ESD, A
- • EN ISO 20345:2011 (toe-cap 200j)
- S1P
- • Upper material and finition
- Microfibre
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 1.45
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Composite
- • Weight US (lbs per pair)
- 2.91
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 660
- • Weight EU (g per pair)
- 1320
- • Water resistance (WR)
- None
- • Outsole material foot
- PU multi
- • Footbed caracteristic
- Antimicrobial, Ergonomic, Removable
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011
- SRC
- • Lining material foot
- Artico®
- • Heat Insulation (HI)
- HI
- • Colors of the gloves
- Black, Brown, Red
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI, FO, A, E, ESD, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13, 14
- • Risk foot display
- Pierce resistance, Impact, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Pierce protection
- P
- • Outsole material
- PU, 2d
- • Outsole finition
- Injected
- • Footbed material
- PU
- • Footbed finition
- 2d, Foam
- • Benefits element
- ESD, Metal free, Shock absorbtion, Made in Europe, Flexibility
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Lining finition
- 3d
- • Category letter
- S
- • Upper material
- Microfibre
- • Upper finition
- Perforated
- • EN 61340 (ESD)
- yes
- • Product Style
- 6246169-/7
- • Category foot
- S1P
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14, 15
- • Product kind
- Low shoes
- • Toe-cap-mix
- 200 joules resistance in composite
- • Risk family
- puncture resistance, Impact, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Size range
- 35-49
- • Metal free
- yes
- • Fastening
- Laces
- • Weight
- Heavy (>1300g)
- • EN iso
- EN ISO 20345:2011, 61340-5-1
- • Brand
- MTS
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Midsole material (pierce resistance)
- Metal free
- • Heat insulation (HI marking) (HI)
- HI
- • Electric properties (ESD / A / C)
- ESD, A
- • EN ISO 20345:2011 (toe-cap 200j)
- S1P
- • Upper material and finition
- Microfibre
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 1.45
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Composite
- • Weight US (lbs per pair)
- 2.91
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 660
- • Weight EU (g per pair)
- 1320
- • Water resistance (WR)
- None
- • Outsole material foot
- PU multi
- • Footbed caracteristic
- Antimicrobial, Ergonomic, Removable
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011
- SRC
- • Lining material foot
- Artico®
- • Heat Insulation (HI)
- HI
- • Colors of the gloves
- Black, Brown, Red
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI, FO, A, E, ESD, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13, 14
- • Risk foot display
- Pierce resistance, Impact, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Pierce protection
- P
- • Outsole material
- PU, 2d
- • Outsole finition
- Injected
- • Footbed material
- PU
- • Footbed finition
- 2d, Foam
- • Benefits element
- ESD, Metal free, Shock absorbtion, Made in Europe, Flexibility
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Lining finition
- 3d
- • Category letter
- S
- • Upper material
- Microfibre
- • Upper finition
- Perforated
- • EN 61340 (ESD)
- yes
- • Product Style
- 6246169-/7
- • Category foot
- S1P
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14, 15
- • Product kind
- Low shoes
- • Toe-cap-mix
- 200 joules resistance in composite
- • Risk family
- puncture resistance, Impact, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Size range
- 35-49
- • Metal free
- yes
- • Fastening
- Laces
- • Weight
- Heavy (>1300g)
- • EN iso
- EN ISO 20345:2011, 61340-5-1
- • Brand
- MTS
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
- • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Midsole material (pierce resistance) : Metal free
- • Heat insulation (HI marking) (HI) : HI
- • Electric properties (ESD / A / C) : ESD, A
- • EN ISO 20345:2011 (toe-cap 200j) : S1P
- • Upper material and finition : Microfibre
- • Heel energy absorption (E) : E
- • Weight US (lbs per shoes) : 1.45
- • Toe cap energy absorption : 200j
- • Security toe cap material : Composite
- • Weight US (lbs per pair) : 2.91
- • Stronger slip resistance : SRA, SRC
- • Pierce resistance energy : 1100 Newtons
- • Weight EU (g per shoes) : 660
- • Weight EU (g per pair) : 1320
- • Water resistance (WR) : None
- • Outsole material foot : PU multi
- • Footbed caracteristic : Antimicrobial, Ergonomic, Removable
- • UK/AUST Ladies sizes : 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011 : SRC
- • Lining material foot : Artico®
- • Heat Insulation (HI) : HI
- • Colors of the gloves : Black, Brown, Red
- • Cold insulation (CI) : CI
- • Additional standards : CI, HI, FO, A, E, ESD, SRC
- • Oil resistance (FO) : FO
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • UK/AUST Men sizes : 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13, 14
- • Risk foot display : Pierce resistance, Impact, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Pierce protection : P
- • Outsole material : PU, 2d
- • Outsole finition : Injected
- • Footbed material : PU
- • Footbed finition : 2d, Foam
- • Benefits element : ESD, Metal free, Shock absorbtion, Made in Europe, Flexibility
- • USA Size Ladies : 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Lining finition : 3d
- • Category letter : S
- • Upper material : Microfibre
- • Upper finition : Perforated
- • EN 61340 (ESD) : yes
- • Product Style : 6246169-/7
- • Category foot : S1P
- • USA size Men : 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14, 15
- • Product kind : Low shoes
- • Toe-cap-mix : 200 joules resistance in composite
- • Risk family : puncture resistance, Impact, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Size range : 35-49
- • Metal free : yes
- • Fastening : Laces
- • Weight : Heavy (>1300g)
- • EN iso : EN ISO 20345:2011, 61340-5-1
- • Brand : MTS
- • Size : 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
Please sign in to view part numbers available for purchase based on your account Sign In