/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Boots

    Oliver 45 Series Black 6" Leather Lace-Up Composite Toe EH

    Oliver 45 Series Black 6' Leather Lace-Up Composite Toe EH

    Overview
    Featuring a completely metal-free construction: the Oliver 45 Series 6' Leather Men's Composite Toe Work Boots feature composite toe caps that are 40% lighter than steel toe caps. The dual-density soling technology in these men's safety boots consists of a lightweight: shock-absorbing low-density PU midsole and a high-density: durable TPU outsole. The outsole in these composite toe boots is also EH-rated for use in electrical work environments. Crafted for all-day comfort: these men's work boots are also fully lined with padded collars and tongues for additional cushioning.
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    45645Z-BLK-050
    45645Z BLACK LACE UP ZIP SIDE 6 BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-050
    45645Z BLACK LACE UP ZIP SIDE 6 BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-060
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-060
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-065
    45645Z BLACK LACE UP ZIP SIDE 6 BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-065
    45645Z BLACK LACE UP ZIP SIDE 6 BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-070
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-070
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-075
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-075
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-080
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-080
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-085
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-085
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-090
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-090
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-095
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-095
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-100
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-100
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair