/content/sps/au/en/search-results.html

    earmuffs

    VeriShield™ 100 HiVis

    High Visibility to be reflective & visible

    Overview
    Features
    • Over the headband & Foldable headband with reflective material for high visibility.
    • Cup color in bright yellow green in both over the head and helmet versions.
    • Large dimension range: Comfortably fits a wide range of head sizes. 17% more adjustable than earlier versions.
    • Wide cup opening: Ideal for workers with larger ears: or who wear hearing aids. Opening area of the cup increased by 16% over earlier versions.
    • Lightweight cushioned headband: Steel-wire construction with padded headband and precision micro adjustments designed for just the right fit around the ear.
    • Memory foam ear cushions: New unique memory foam that combines denser and softer foam than previous models: for greater comfort and attenuation. Reduces squeezing pressure on the head and enhances comfort.

    Robust construction
    • Steel wire framework
    • ABS molded with internal baffle design for lighter weight: patented
    • An oil-resistant cup surface to withstand oily: heavy-work environments and frequent cleaning
    PPE Integration
    Easy to use and integrate with Honeywell hard hats and face shields. Can be assembled to a hard hat in approximately 7 seconds. One hard hat adapter included with every earmuff and a variety of hard hat adapters sold separately.
    Air Flow Control Technology
    Featuring a baseplate chamber and high-tech non-woven layer: Honeywell’s Air Flow Control technology controls how sound reaches the ear: ensuring optimum noise attenuation across all frequencies.
    Attenuation Ratings
    The attenuation level of each style is marked on the earmuff cup: for quick and easy on-site identification of the level of hearing protection provided.
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1035129-VS
    VS130HHV VERISHIELD HELMET MUFF HV,ANZ
    1035129-VS
    VS130HHV VERISHIELD HELMET MUFF HV,ANZ