/content/sps/au/en/search-results.html

    Specialty Gloves

    Metal Mesh - Chainex Fully enclosed mesh glove 3 1/2" cuff with two replaceable molded plastic straps ambidextrous 54241

    Stainless steel mesh gloves offer the ultimate in cut protection. Honeywell mesh gloves are made of corrosion resistant: stainless steel rings that are individually welded for maximum strength: flexibility and durability.

    Overview
    Stainless steel metal mesh offers an extreme level of cut protection. Each stainless steel ring is individually welded and 4 ring joined to make a fluid sheet of mesh. Gloves are 4 ring joined at the seams for full coverage with no gaps at the seams for a knife point to break through. Gloves are available in several different style variations. Aprons: and tunics are also available in different style: size and length variations. Titanium styles: for lightweight comfort: are also available.

    Metal mesh gloves are hygienic and easily sanitized - our rings resist process fats and oils and clean up simply with hot water and soap.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list