/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Chemical Resistant Gloves

    North SK Cleanroom Gloves

    North SK Cleanroom Gloves

    Overview
    Features & Benefits:
    • Cleanroom, chemical resistant glove, nitrile formulation has superior solvent resistance
    • 100% powder free, reducing the particulate contamination, cleanroom packaged and double bagged
    • Testing IEST-RP-CC005.3 (modified) particulate and extractables, ASTM 739 permeation
    Available sizes: 9-10
     
    Specifications

    Others

    • Glove Gauge
      • 15 milli-inch
      • 15
    • Cuff Style
      • Straight
    • Lined
      • Unlined
    • Glove Type
      • Chemical Resistance
      • Chemical Resistant
    • Chemotherapy Tested
      • No
    • Care and Maintenance
      • It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Abrasion Resistance
      • ANSI/ISEA 105-ASTM D3389-05; EN388
    • Sterile
      • No
    • Protection Type
      • Chemical Protection
    • Puncture Resistance
      • EN388
    • Cut Resistance
      • ANSI/ISEA 105 - ASTM F1790-97; EN388
    • Standards & Certifications
      • OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
    • Grip Pattern
      • Bisque Finish
    • Chemical Permeation Resistance
      • Yes minute (time unit)
    • Palm Material
      • Nitrile
    • Liquid Permeation Resistance
      • Yes
    • For Use With
      • Chemicals
    • Packaging
      • 50
    • Material
      • Nitrile
    • Powder Content
      • Powder Free

    Others

    • Glove Gauge
      • 15 milli-inch
      • 15
    • Cuff Style
      • Straight
    • Lined
      • Unlined
    • Glove Type
      • Chemical Resistance
      • Chemical Resistant
    • Chemotherapy Tested
      • No
    • Care and Maintenance
      • It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Abrasion Resistance
      • ANSI/ISEA 105-ASTM D3389-05; EN388
    • Sterile
      • No
    • Protection Type
      • Chemical Protection
    • Puncture Resistance
      • EN388
    • Cut Resistance
      • ANSI/ISEA 105 - ASTM F1790-97; EN388
    • Standards & Certifications
      • OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
    • Grip Pattern
      • Bisque Finish
    • Chemical Permeation Resistance
      • Yes minute (time unit)
    • Palm Material
      • Nitrile
    • Liquid Permeation Resistance
      • Yes
    • For Use With
      • Chemicals
    • Packaging
      • 50
    • Material
      • Nitrile
    • Powder Content
      • Powder Free
    • Glove Gauge : 15 milli-inch|15
    • Cuff Style : Straight
    • Lined : Unlined
    • Glove Type : Chemical Resistance|Chemical Resistant
    • Chemotherapy Tested : No
    • Care and Maintenance : It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05; EN388
    • Sterile : No
    • Protection Type : Chemical Protection
    • Puncture Resistance : EN388
    • Cut Resistance : ANSI/ISEA 105 - ASTM F1790-97; EN388
    • Standards & Certifications : OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
    • Grip Pattern : Bisque Finish
    • Chemical Permeation Resistance : Yes minute (time unit)
    • Palm Material : Nitrile
    • Liquid Permeation Resistance : Yes
    • For Use With : Chemicals
    • Packaging : 50
    • Material : Nitrile
    • Powder Content : Powder Free
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list