/content/sps/au/en/search-results.html

    Horizontal Lifeline Systems

    Titan 2 Points Harness (SELF-SERVICE PPE)

    One size fits all

    Overview

    Honeywell Miller 1011891 Titan 2 Point Safety Harness is a lightweight, economical harness. Reliable, easy to use and ideal for use as part of a fall protection system. Fully adjustable, one size fits all. Meets industry and construction compliance requirements and conforms with the EN 361:2002 European standard.

    The harness is made from tough polyamide webbing with a 15KN breaking strength. The blue and black pattern allows the wearer to identify when the harness is correctly fitted. It also features galvanised steel quick release buckles and a stainless steel sliding dorsal D ring. Sub-pelvic straps keep the wearer comfortable and upright in use.

    The Honeywell Miller 1011890 Titan 1 Point Safety Harness is available now at Safety Supplies. Call our friendly team today for further details and expert advice on all of your fall protection and height safety needs.

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list