/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Horizontal Lifeline Systems

    Shock Fusion 5

    Shock Fusion 5

    Overview

    Miller ShockFusion™ Horizontal Lifeline Roof System and Kits FOR ROOFTOP SAFETY

    The Miller ShockFusion™ Horizontal Lifeline (HLL) System and Kits minimize deflection in the lifeline while effectively managing system forces to maintain a safe connection to a variety of roof structures. Its unique mounting system makes installation quick and easy: reducing labor costs.

    Versatile Surface-Mounted System
    • The Miller ShockFusion™ adapts to most industrial and commercial roof designs including standing seam: membrane: metal sheathing: concrete and wood surfaces.

    Durable Design
    • Corrosion-resistant components are made of stainless steel: the post and base are plated with zinc and coated with premium powder for extended service life.

    Features & Benefits:

    Miller ShockFusion™ Horizontal Lifeline Kits
    • ShockFusion Kit Selection Guide – Our online tool determines components required for your unique application and allows you to request a quote: review or download a summary of the kit
    • Configure your ShockFusion Horizontal Lifeline Kit here or contact Honeywell Technical Service at 800/873-5242 - •Available to order through distribution
    • Consistent Design and Functionality – The same innovative energy-absorbing design as a custom ShockFusion System
    • Built for Safety – Designed to minimize deflection in the lifeline while ensuring a safe connection to a variety of roof structures
    • Miller ShockFusion™ Horizontal Lifeline Custom Engineered Systems
    • Minimizes Deflection - Many applications require less fall clearance since multiple roof elevations and other lower-level obstructions must be avoided
    • Greater Worker Safety - Minimizing lifeline deflection decreases the probability of a worker falling over an edge or creating a fall for others
    • Enables Easy Rescue - Should a fall occur: rescue is easier and quicker since the system minimizes the distance a worker falls
    • Reduces System Forces on the Roof - In the event of a fall: the energy-absorbing: load distribution design ensures a secure connection to the roof while protecting the underlying structure
    • Attaches to the surface of existing roof structures - Quick: easy installation reduces cost by requiring minimal labor and eliminating the need for structural roof penetration and repair
    • Protects multiple workers while providing maximum mobility - The continuous pass-through design provides safe access to all areas of a roof for up to six (6) workers per system
    • Adapts to a Variety of Roof Structures
    • Standing Seam Design
    • The aluminum clamping mechanism is designed to pre-install to the base plate and is self centering for easy installation
    • The clamping bolts are tightened from above the plate for easy fastening and inspection
    • Three models are available to accommodate standing seam spacing up to 24-in. (610 mm)
    • Metal Sheathing Design
    • Designed to attach to metal sheathing with a minimum 24 gauge (0.024-in. [.61 mm]) thickness
    • Hardware kit includes sealing materials to prevent water damage to roof
    • Membrane/Built-up Design
    • Easy-to-install toggle kit fastens through membrane: insulation and into metal sheathing: wood sheathing or concrete
    models available for built-up roof thicknesses accommodate up to 10.5-in. (267 mm)
    • Wood Design
    • Includes lag screw kit
    • Installs into plywood with minimum thickness of 5/8-in. (15.9 mm) CDX
    • Concrete Decking Design
    • Includes concrete expansion anchor kit
    • Installs into concrete decking with minimum thickness of 6.5-in. (165 mm) and minimum concrete compressive strength of 3000 PSI (20.7 MPa)

    Applications
    • Roof inspection and maintenance
    • Air conditioning: ventilation fan and solar panel maintenance
    • Skylight cleaning
    • Debris removal from gutters
    • Installation and maintenance of satellite dishes and other communication systems

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list