/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Harnesses

    Miller Revolution Premium R7 Harnesses (EUR)

    Miller Revolution Premium R7 Harnesses (EUR)

    Overview

    Key Features

    Dualtechwebbing+ 50 %polyamide / + 50 % polyester

     Equippedwith automatic buckles and Ergo Armor back shield & work positioning belt. Thisrotating work positioning belt offers a more comfortable fit and a greatermobility. Webbing on the Padded legs straps are sliding, and provide a perfecteasy-to-fit. 
    Shape-retentionWebbing memory : 45 mm


    Automaticbuckles. 

    Stainlesssteel curved lateral rings.



    Recommended Industries/Use

    Hazards

    Regulations

    • All Miller harnesses are CE certified and comply with EN 361 and, where necessary, with EN 358

    Warranty Information

    Our state of the art equipment provides the criticaltool for worker protection, combining mobility with unsurpassed comfort.

    At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made inaccordance with the standards and meets your exacting requirements.

    Specifications

    Others

    • Product Type
      • Harness Degrees Celsius

    Others

    • Product Type
      • Harness Degrees Celsius
    • Product Type : Harness Degrees Celsius
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list