/content/sps/au/en/search-results.html

    single gas

    ToxiRAE Pro LEL Gas Monitor

    Wireless, portable combustible gas and vapor monitor

    Overview
    For environments where combustible gases can pose a threat to your workers and your facility, this personal wireless monitor provides the visibility you need for fast incident response. The ToxiRAE Pro LEL features the most extensive on-board gas library in its class, plus 55 built-in correction factors for improved accuracy. The wireless connectivity delivers real-time data about proximity to the lower explosive limit (LEL) directly to a central command station. And with a built-in man-down alarm, you can be confident your workers are safe. The compact design of the ToxiRAE Pro LEL ensures it won’t interfere with work activities, while the replaceable sensor, filter, and battery make it easy to maintain.
    Features and Benefits:
    • Personal wireless monitor for combustible gases
    • Delivers results as a percentage of the lower explosive limit (LEL)
    • Most extensive on-board gas library in its class
    • 55 built-in correction factors
    • 5-way local and remote wireless alarm
    • Water-, dust-, and shock-resistant
    • Built-in man-down alarm
    • Compatible with AutoRAE 2
    • Fully automatic bump testing and calibration
    Application:
    • Confined Space Entry
    • Emergency Response
    • Environmental Cleanups/ Remediation
    • Exploration
    • Fire Overhaul
    • Hazmat Response
    • Plant Shutdown & Turn-Around
    • Urban Search & Rescue
    Even the best products deserve expert maintenance!
    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
    Explore our fixed, portable, and high-tech support services now!
    Specifications

    Overview

    • Brand
      • RAE
    • Warranty
      • Four years on O2 sensor

    Temperature

    • Maximum Temperature
      • 131 degree Fahrenheit
      • 55 degree Celsius

    Dimension & Weight

    • Weight
      • 235 gram
      • 8.29 ounce av

    Features

    • Sub-Category
      • Single-Gas
      • Single-Gas
    • Alarm Included
      • Yes
    • Alarm Type
      • Audible (95 dB)
      • Vibrating
      • Visual (Flashing Bright Red LEDs)
    • Datalogging Interval
      • 1 to 3,600 sec
    • Datalogging
      • Three-month capacity
    • Display Included
      • Yes
    • Display Readout
      • Real-Time Reading of % of LEL; Battery Status; Data Logging ON/OFF; Wireless ON/OFF and Reception Quality - Peak Values
    • Display Type
      • Graphical LCD Display with White LED Backlighting
    • Features & Benefits
      • Wireless elevates safety to the next level
    • User Options
      • Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Wireless Technology
      • MESH
      • MESH Network
    • Includes
      • AC Adapter (100 to 240 V, 50/60 Hz AC to 12 V DC)
      • CD with Documentation
      • Calibration Adapters
      • Calibration Card, Quality Certificate, and Warranty/Registration Card
      • Charging and PC Communication Cradle
      • PC Communication Cable
      • Quick Start Guide
      • ToxiRAE Pro LEL Monitor with Sensor, Alligator Clip, Protective Rubber Boot, and Rechargeable Battery Installed

    Dimensions & Weight

    • Instrument Size
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • Weight range
      • 235 g
    • Dimension
      • H: 118 mm W: 60 mm D: 30 mm

    Technical Specifications

    • Humidity Range
      • 0%-95%
    • Sensor Range
      • LEL (0-100%LEL)
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Sensor Type
      • Catalytic Bead LEL Sensor
    • Gas Type
      • LEL
      • LEL
    • Communication and Data Download
      • Data Download and Instrument Setup on PC via Charging and PC Communication Cradle
      • Data Download via AutoRAE 2 Automatic Test and Calibration System
      • Wireless Data and Status Transmission via Built-in RF Modem (Optional)
    • Wireless Frequency
      • ISM License-Free Bands
    • Wireless Network
      • Closed-Loop Network with the EchoView Host
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Range
      • ToxiRAE Pro PID to Mesh Router, EchoView Host, or Mesh Reader2 - 330 ft (100m)
      • ToxiRAE Pro PID to RAELink3 Mesh or RAELink3 Z1 Mesh Modems - 33 ft (10m)
    • Battery Life
      • 12 Hours
    • Keypad Type
      • 2 Buttons for Operation and Programming
    • Resolution
      • 0.01 ppm
    • Sampling
      • Diffusion

    Battery & Charging

    • Batteries Required
      • Rechargeable Li-Ion Battery
    • Batteries Included
      • Yes
    • Battery Run Time
      • 12 Hours

    Standards & Certifications

    • Standards
      • Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP65
      • IP65
    • Hazardous Location Approvals
      • ATEX: II 1G, Ex ia IIC Ga T4
      • CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I, Zone 0 A/Exia IIC T4
      • China Ex: Ex ia IIC T4
      • IECEx: Ex ia IIC Ga T4

    Applications & Compatibility

    • Application
      • Construction
      • Foundries
      • Oil and Gas
      • Pharmaceutical
      • Steel mills
      • Water and Waste Water
      • Welding /Hot work

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Healthcare
      • Utilities

    Overview

    • Brand
      • RAE
    • Warranty
      • Four years on O2 sensor

    Temperature

    • Maximum Temperature
      • 131 degree Fahrenheit
      • 55 degree Celsius

    Dimension & Weight

    • Weight
      • 235 gram
      • 8.29 ounce av

    Features

    • Sub-Category
      • Single-Gas
      • Single-Gas
    • Alarm Included
      • Yes
    • Alarm Type
      • Audible (95 dB)
      • Vibrating
      • Visual (Flashing Bright Red LEDs)
    • Datalogging Interval
      • 1 to 3,600 sec
    • Datalogging
      • Three-month capacity
    • Display Included
      • Yes
    • Display Readout
      • Real-Time Reading of % of LEL; Battery Status; Data Logging ON/OFF; Wireless ON/OFF and Reception Quality - Peak Values
    • Display Type
      • Graphical LCD Display with White LED Backlighting
    • Features & Benefits
      • Wireless elevates safety to the next level
    • User Options
      • Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Wireless Technology
      • MESH
      • MESH Network
    • Includes
      • AC Adapter (100 to 240 V, 50/60 Hz AC to 12 V DC)
      • CD with Documentation
      • Calibration Adapters
      • Calibration Card, Quality Certificate, and Warranty/Registration Card
      • Charging and PC Communication Cradle
      • PC Communication Cable
      • Quick Start Guide
      • ToxiRAE Pro LEL Monitor with Sensor, Alligator Clip, Protective Rubber Boot, and Rechargeable Battery Installed

    Dimensions & Weight

    • Instrument Size
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • Weight range
      • 235 g
    • Dimension
      • H: 118 mm W: 60 mm D: 30 mm

    Technical Specifications

    • Humidity Range
      • 0%-95%
    • Sensor Range
      • LEL (0-100%LEL)
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Sensor Type
      • Catalytic Bead LEL Sensor
    • Gas Type
      • LEL
      • LEL
    • Communication and Data Download
      • Data Download and Instrument Setup on PC via Charging and PC Communication Cradle
      • Data Download via AutoRAE 2 Automatic Test and Calibration System
      • Wireless Data and Status Transmission via Built-in RF Modem (Optional)
    • Wireless Frequency
      • ISM License-Free Bands
    • Wireless Network
      • Closed-Loop Network with the EchoView Host
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Range
      • ToxiRAE Pro PID to Mesh Router, EchoView Host, or Mesh Reader2 - 330 ft (100m)
      • ToxiRAE Pro PID to RAELink3 Mesh or RAELink3 Z1 Mesh Modems - 33 ft (10m)
    • Battery Life
      • 12 Hours
    • Keypad Type
      • 2 Buttons for Operation and Programming
    • Resolution
      • 0.01 ppm
    • Sampling
      • Diffusion

    Battery & Charging

    • Batteries Required
      • Rechargeable Li-Ion Battery
    • Batteries Included
      • Yes
    • Battery Run Time
      • 12 Hours

    Standards & Certifications

    • Standards
      • Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP65
      • IP65
    • Hazardous Location Approvals
      • ATEX: II 1G, Ex ia IIC Ga T4
      • CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I, Zone 0 A/Exia IIC T4
      • China Ex: Ex ia IIC T4
      • IECEx: Ex ia IIC Ga T4

    Applications & Compatibility

    • Application
      • Construction
      • Foundries
      • Oil and Gas
      • Pharmaceutical
      • Steel mills
      • Water and Waste Water
      • Welding /Hot work

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Healthcare
      • Utilities
    • Brand : RAE
    • Maximum Temperature : 131 degree Fahrenheit|55 degree Celsius
    • Weight : 235 gram|8.29 ounce av
    • Sub-Category : Single-Gas|Single-Gas
    • Instrument Size : 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • Weight range : 235 g
    • Humidity Range : 0%-95%
    • Sensor Range : LEL (0-100%LEL)
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB)|Vibrating|Visual (Flashing Bright Red LEDs)
    • Batteries Required : Rechargeable Li-Ion Battery
    • Batteries Included : Yes
    • Battery Run Time : 12 Hours
    • Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Standards : Class I, Division 1, Groups A, B, C, D, T4
    • Datalogging Interval : 1 to 3,600 sec
    • Datalogging : Three-month capacity
    • Display Included : Yes
    • Display Readout : Real-Time Reading of % of LEL; Battery Status; Data Logging ON/OFF; Wireless ON/OFF and Reception Quality - Peak Values
    • Display Type : Graphical LCD Display with White LED Backlighting
    • Features & Benefits : Wireless elevates safety to the next level
    • User Options : Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Sensor Type : Catalytic Bead LEL Sensor
    • Warranty : Four years on O2 sensor
    • Wireless Technology : MESH|MESH Network
    • Ingress Protection : IP65|IP65
    • Gas Type : LEL|LEL
    • Communication and Data Download : Data Download and Instrument Setup on PC via Charging and PC Communication Cradle|Data Download via AutoRAE 2 Automatic Test and Calibration System|Wireless Data and Status Transmission via Built-in RF Modem (Optional)
    • Hazardous Location Approvals : ATEX: II 1G, Ex ia IIC Ga T4|CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I, Zone 0 A/Exia IIC T4|China Ex: Ex ia IIC T4|IECEx: Ex ia IIC Ga T4
    • Wireless Frequency : ISM License-Free Bands
    • Wireless Network : Closed-Loop Network with the EchoView Host|ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Range : ToxiRAE Pro PID to Mesh Router, EchoView Host, or Mesh Reader2 - 330 ft (100m)|ToxiRAE Pro PID to RAELink3 Mesh or RAELink3 Z1 Mesh Modems - 33 ft (10m)
    • Battery Life : 12 Hours
    • Keypad Type : 2 Buttons for Operation and Programming
    • Application : Construction|Foundries|Oil and Gas|Pharmaceutical|Steel mills|Water and Waste Water|Welding /Hot work
    • Resolution : 0.01 ppm
    • Dimension : H: 118 mm W: 60 mm D: 30 mm
    • Sampling : Diffusion
    • Industry : Commercial Buildings|Energy|Healthcare|Utilities
    • Includes : AC Adapter (100 to 240 V, 50/60 Hz AC to 12 V DC)|CD with Documentation|Calibration Adapters|Calibration Card, Quality Certificate, and Warranty/Registration Card|Charging and PC Communication Cradle|PC Communication Cable|Quick Start Guide|ToxiRAE Pro LEL Monitor with Sensor, Alligator Clip, Protective Rubber Boot, and Rechargeable Battery Installed
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE Pro LEL Data Sheet - EN
    application/pdf 101.62 KB
    7/15/2021
    101.62 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE Pro LEL QuickStart Guide Rev D
    application/pdf 313.65 KB
    7/15/2021
    313.65 KB
    ToxiRAE Pro LEL QuickStart Guide RevD
    application/pdf 313.65 KB
    7/15/2021
    313.65 KB
    ToxiRAE Pro LEL Quick Start Guide RevD
    application/pdf 313.65 KB
    7/15/2021
    313.65 KB
    ToxiRAE Pro LEL QuickStart Guide Rev D
    application/pdf 313.65 KB
    7/15/2021
    313.65 KB
    ToxiRAE Pro LEL User Manual
    application/pdf 2.02 MB
    8/12/2024
    2.02 MB
    Firmware
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE Pro CO2/LEL/EC/PID V1.86
    application/zip 413.87 KB
    1/10/2023
    413.87 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Note 156 Correction Factors For Combustible Gas LEL Sensors 20022016
    application/pdf 609.21 KB
    7/15/2021
    609.21 KB
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    application/pdf 795.02 KB
    7/15/2021
    795.02 KB
    Technical Note 144 Handling LEL Sensor Poisons
    application/pdf 802.28 KB
    8/3/2022
    802.28 KB
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    application/pdf 884.37 KB
    7/15/2021
    884.37 KB
    Technical Note 182 Basics of Wireless Security
    application/pdf 1.01 MB
    7/15/2021
    1.01 MB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE & MultiRAE RMBLED CE Certificate of Component Conformity
    application/pdf 116.75 KB
    10/16/2024
    116.75 KB
    ToxiRAE Pro EU Declaration of Conformity
    application/pdf 218.92 KB
    10/16/2024
    218.92 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Application Note 222: Carbon Monoxide & Natural Gas Detection For Fire Department Engine Companies
    application/pdf 1.17 MB
    7/15/2021
    1.17 MB
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE Pro LEL QuickStart Guide Rev D
    application/pdf 313.65 KB
    7/15/2021
    313.65 KB
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    Technical Note 156 Correction Factors For Combustible Gas LEL Sensors 20022016
    application/pdf 609.21 KB
    7/15/2021
    609.21 KB
    ToxiRAE Pro LEL QuickStart Guide RevD
    application/pdf 313.65 KB
    7/15/2021
    313.65 KB
    ToxiRAE Pro LEL Quick Start Guide RevD
    application/pdf 313.65 KB
    7/15/2021
    313.65 KB
    ToxiRAE Pro LEL QuickStart Guide Rev D
    application/pdf 313.65 KB
    7/15/2021
    313.65 KB
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    ToxiRAE Pro LEL User Manual
    application/pdf 2.02 MB
    8/12/2024
    2.02 MB
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    application/pdf 795.02 KB
    7/15/2021
    795.02 KB
    ToxiRAE & MultiRAE RMBLED CE Certificate of Component Conformity
    application/pdf 116.75 KB
    10/16/2024
    116.75 KB
    ToxiRAE Pro EU Declaration of Conformity
    application/pdf 218.92 KB
    10/16/2024
    218.92 KB
    Technical Note 144 Handling LEL Sensor Poisons
    application/pdf 802.28 KB
    8/3/2022
    802.28 KB
    ToxiRAE Pro CO2/LEL/EC/PID V1.86
    application/zip 413.87 KB
    1/10/2023
    413.87 KB
    ToxiRAE Pro LEL Data Sheet - EN
    application/pdf 101.62 KB
    7/15/2021
    101.62 KB
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    application/pdf 884.37 KB
    7/15/2021
    884.37 KB
    Technical Note 182 Basics of Wireless Security
    application/pdf 1.01 MB
    7/15/2021
    1.01 MB
    Application Note 222: Carbon Monoxide & Natural Gas Detection For Fire Department Engine Companies
    application/pdf 1.17 MB
    7/15/2021
    1.17 MB
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE Pro LEL Data Sheet - EN
    101.62 KB
    7/15/2021
    ToxiRAE Pro LEL QuickStart Guide Rev D
    313.65 KB
    7/15/2021
    ToxiRAE Pro LEL QuickStart Guide RevD
    313.65 KB
    7/15/2021
    ToxiRAE Pro LEL Quick Start Guide RevD
    313.65 KB
    7/15/2021
    ToxiRAE Pro LEL QuickStart Guide Rev D
    313.65 KB
    7/15/2021
    ToxiRAE Pro LEL User Manual
    2.02 MB
    8/12/2024
    ToxiRAE Pro CO2/LEL/EC/PID V1.86
    413.87 KB
    1/10/2023
    MSI-Honeywell Connected Safety Solution
    441.3 KB
    10/28/2024
    Technical Note 156 Correction Factors For Combustible Gas LEL Sensors 20022016
    609.21 KB
    7/15/2021
    Technical Note 148 Defining The Interval Between Calibration Checks
    839.32 KB
    12/14/2022
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    795.02 KB
    7/15/2021
    Technical Note 144 Handling LEL Sensor Poisons
    802.28 KB
    8/3/2022
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    884.37 KB
    7/15/2021
    Technical Note 182 Basics of Wireless Security
    1.01 MB
    7/15/2021
    ToxiRAE & MultiRAE RMBLED CE Certificate of Component Conformity
    116.75 KB
    10/16/2024
    ToxiRAE Pro EU Declaration of Conformity
    218.92 KB
    10/16/2024
    Application Note 222: Carbon Monoxide & Natural Gas Detection For Fire Department Engine Companies
    1.17 MB
    7/15/2021

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list