/content/sps/au/en/search-results.html

    single gas

    ToxiRAE Pro Gas Monitor

    Wireless single-gas and oxygen detector with interchangeable sensors

    Overview
    Compact, reliable and easy-to-use, the ToxiRAE Pro doesn’t get in the way of workers doing their job and provides unmistakable five-way local and remote alarms if a threat is detected or a man is down. Plus, it offers the flexibility of easily swappable sensors to monitor for different gases in different situations. This personal, wireless monitor for toxic gases and oxygen keeps workers safe in the field by transmitting data to a central command in real time for continuous visibility.Features and Benefits:• Personal wireless monitor for toxic gases and oxygen• Swap out sensors for different gases, including hydrogen sulfide, carbon monoxide, ammonia, chlorine, hydrogen cyanide, nitric oxide, phosphine, sulfur dioxide, and more• Sensors store calibration data even when swapped out• 5-way local and remote wireless alarm system• Largest display in class• Water-, dust-, and shock-resistant• Compatible with AutoRAE 2 (Fully automatic bump testing and calibration)• Built-in man-down alarm• Most sensors can be shared with MultiRAE instrument familyApplication:• Clandestine Labs• Emergency Response• Exploration• Fire Overhaul• Fracking• Hazmat Response• Plant Shutdown & Turn-Around• Residential Calls• Urban Search & Rescue• Worker Exposure
    Specifications

    Overview

    • Brand
      • RAE
      • RAE Systems by Honeywell
    • Warranty
      • 3 Years
      • Four years on O2 sensor

    Temperature

    • Maximum Temperature
      • 55 degree Fahrenheit
      • 55 degree Celsius

    Dimension & Weight

    • Weight
      • 220 gram
      • 220 ounce av

    Features

    • Sub-Category
      • Single-Gas
      • Single-Gas
    • Alarm Included
      • Yes
    • Alarm Type
      • Audible (95 dB @30 cm)
      • Vibration
      • Visual (Flashing Bright Red LEDs)
    • Datalogging Interval
      • 1 Min
      • 1 to 3,600 sec
    • Datalogging
      • Continuous (3 Months)
      • Three-month capacity
    • Display Included
      • Yes
    • Display Readout
      • Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Data Logging ON/OFF; Wireless ON/OFF and Reception Quality
      • STEL, TWA, and peak values
    • Display Type
      • Graphical LCD Display with White LED Backlighting
    • Features & Benefits
      • Continuous Datalogging
      • Device Management with Honeywell SafetySuite
      • Easy to Use
      • Intelligent Sensor Stores Calibration Data, So It can be Swapped in the Field
      • Largest Display in Its Class
      • Most Electrochemical Sensors are Shared with MultiRAE Family Instruments
      • Reliable and Rugged
      • Unmistakable 5-Way Local and Remote Wireless Notification of Alarm Conditions
      • Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
    • User Options
      • Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Number of Gas Sensors Included
      • 1
    • Wireless Technology
      • MESH
      • MESH Network
    • Includes
      • AC Adapter (100 to 240 V, 50/60 Hz AC to 12 V DC)
      • CD with Documentation
      • Calibration Adapters
      • Calibration Card, Quality Certificate, and Warranty/Registration Card
      • Charging and PC Communication Cradle
      • Multi-Unit Charging Station for up to Five Monitors
      • PC Communication Cable
      • Quick Start Guide
      • ToxiRAE Pro Monitor with Sensor as Specified, Alligator Clip, Protective Rubber Boot, and Rechargeable Battery Installed

    Dimensions & Weight

    • Instrument Size
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • Weight range
      • 220 g
    • Dimension
      • H: 118 mm W: 60 mm D: 30 mm

    Technical Specifications

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
      • 0%-95%
    • Sensor Range
      • NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
    • Extended Range
      • 0 to 1,000 ppm
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Sensor Mechanism
      • Electrochemical Sensors
    • Gas Type
      • NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3-SH, NO, NO2, O2, PH3, SO2
    • Communication and Data Download
      • Data Download and Instrument Setup on PC via Charging and PC Communication Cradle
      • Data Download via AutoRAE 2 Automatic Test and Calibration System
      • Wireless Data and Status Transmission via Built-in RF Modem (Optional)
    • Dust and Water Resistance
      • IP65
    • Wireless Frequency
      • ISM License-Free Band. IEEE 802.15.4 Sub 1 GHz
    • Wireless Approvals
      • CE R&TTE
      • FCC Part 15
    • Wireless Network
      • Closed-Loop Network with the EchoView Host
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Range
      • ToxiRAE Pro to Mesh Router, EchoView Host, or Mesh Reader2 - 660 ft (200m)
      • ToxiRAE Pro to RAELink3 Mesh or RAELink3 Z1 Mesh Modems - 330 ft (100m)
    • Radio Module
      • Supports RM900
    • Battery Life
      • 30 Hours
    • Keypad Type
      • 2 Buttons for Operation and Programming
    • Sampling
      • Diffusion
    • EMI/RFI
      • EMC Directive: 2004/108/EC

    Battery & Charging

    • Batteries Required
      • Rechargeable Li-Ion Battery
    • Batteries Included
      • Yes
    • Battery Run Time
      • 30 Hours

    Standards & Certifications

    • Standards
      • CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
    • Ingress Protection
      • IP65
      • IP65

    Applications & Compatibility

    • Application
      • Agriculture
      • Chemical
      • Fire Service/HazMat
      • Food and Beverage
      • Oil and Gas
      • Pharmaceutical
      • Pulp and Paper
      • Steel Manufacturing
      • Waste Water Industries

    Others

    • Industry
      • Government & Public Sector
      • Healthcare
      • Manufacturing
      • Retail

    Overview

    • Brand
      • RAE
      • RAE Systems by Honeywell
    • Warranty
      • 3 Years
      • Four years on O2 sensor

    Temperature

    • Maximum Temperature
      • 55 degree Fahrenheit
      • 55 degree Celsius

    Dimension & Weight

    • Weight
      • 220 gram
      • 220 ounce av

    Features

    • Sub-Category
      • Single-Gas
      • Single-Gas
    • Alarm Included
      • Yes
    • Alarm Type
      • Audible (95 dB @30 cm)
      • Vibration
      • Visual (Flashing Bright Red LEDs)
    • Datalogging Interval
      • 1 Min
      • 1 to 3,600 sec
    • Datalogging
      • Continuous (3 Months)
      • Three-month capacity
    • Display Included
      • Yes
    • Display Readout
      • Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Data Logging ON/OFF; Wireless ON/OFF and Reception Quality
      • STEL, TWA, and peak values
    • Display Type
      • Graphical LCD Display with White LED Backlighting
    • Features & Benefits
      • Continuous Datalogging
      • Device Management with Honeywell SafetySuite
      • Easy to Use
      • Intelligent Sensor Stores Calibration Data, So It can be Swapped in the Field
      • Largest Display in Its Class
      • Most Electrochemical Sensors are Shared with MultiRAE Family Instruments
      • Reliable and Rugged
      • Unmistakable 5-Way Local and Remote Wireless Notification of Alarm Conditions
      • Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
    • User Options
      • Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Number of Gas Sensors Included
      • 1
    • Wireless Technology
      • MESH
      • MESH Network
    • Includes
      • AC Adapter (100 to 240 V, 50/60 Hz AC to 12 V DC)
      • CD with Documentation
      • Calibration Adapters
      • Calibration Card, Quality Certificate, and Warranty/Registration Card
      • Charging and PC Communication Cradle
      • Multi-Unit Charging Station for up to Five Monitors
      • PC Communication Cable
      • Quick Start Guide
      • ToxiRAE Pro Monitor with Sensor as Specified, Alligator Clip, Protective Rubber Boot, and Rechargeable Battery Installed

    Dimensions & Weight

    • Instrument Size
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • Weight range
      • 220 g
    • Dimension
      • H: 118 mm W: 60 mm D: 30 mm

    Technical Specifications

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
      • 0%-95%
    • Sensor Range
      • NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
    • Extended Range
      • 0 to 1,000 ppm
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Sensor Mechanism
      • Electrochemical Sensors
    • Gas Type
      • NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3-SH, NO, NO2, O2, PH3, SO2
    • Communication and Data Download
      • Data Download and Instrument Setup on PC via Charging and PC Communication Cradle
      • Data Download via AutoRAE 2 Automatic Test and Calibration System
      • Wireless Data and Status Transmission via Built-in RF Modem (Optional)
    • Dust and Water Resistance
      • IP65
    • Wireless Frequency
      • ISM License-Free Band. IEEE 802.15.4 Sub 1 GHz
    • Wireless Approvals
      • CE R&TTE
      • FCC Part 15
    • Wireless Network
      • Closed-Loop Network with the EchoView Host
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Range
      • ToxiRAE Pro to Mesh Router, EchoView Host, or Mesh Reader2 - 660 ft (200m)
      • ToxiRAE Pro to RAELink3 Mesh or RAELink3 Z1 Mesh Modems - 330 ft (100m)
    • Radio Module
      • Supports RM900
    • Battery Life
      • 30 Hours
    • Keypad Type
      • 2 Buttons for Operation and Programming
    • Sampling
      • Diffusion
    • EMI/RFI
      • EMC Directive: 2004/108/EC

    Battery & Charging

    • Batteries Required
      • Rechargeable Li-Ion Battery
    • Batteries Included
      • Yes
    • Battery Run Time
      • 30 Hours

    Standards & Certifications

    • Standards
      • CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
    • Ingress Protection
      • IP65
      • IP65

    Applications & Compatibility

    • Application
      • Agriculture
      • Chemical
      • Fire Service/HazMat
      • Food and Beverage
      • Oil and Gas
      • Pharmaceutical
      • Pulp and Paper
      • Steel Manufacturing
      • Waste Water Industries

    Others

    • Industry
      • Government & Public Sector
      • Healthcare
      • Manufacturing
      • Retail
    • Brand : RAE|RAE Systems by Honeywell
    • Maximum Temperature : 55 degree Fahrenheit|55 degree Celsius
    • Weight : 220 gram|220 ounce av
    • Sub-Category : Single-Gas|Single-Gas
    • Instrument Size : 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • Weight range : 220 g
    • Humidity Range : 0 to 95% RH (Non-Condensing)|0%-95%
    • Extended Range : 0 to 1,000 ppm
    • Sensor Range : NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB @30 cm)|Vibration|Visual (Flashing Bright Red LEDs)
    • Batteries Required : Rechargeable Li-Ion Battery
    • Batteries Included : Yes
    • Battery Run Time : 30 Hours
    • Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Standards : CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
    • Datalogging Interval : 1 Min|1 to 3,600 sec
    • Datalogging : Continuous (3 Months)|Three-month capacity
    • Display Included : Yes
    • Display Readout : Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Data Logging ON/OFF; Wireless ON/OFF and Reception Quality|STEL, TWA, and peak values
    • Display Type : Graphical LCD Display with White LED Backlighting
    • Features & Benefits : Continuous Datalogging|Device Management with Honeywell SafetySuite|Easy to Use|Intelligent Sensor Stores Calibration Data, So It can be Swapped in the Field|Largest Display in Its Class|Most Electrochemical Sensors are Shared with MultiRAE Family Instruments|Reliable and Rugged|Unmistakable 5-Way Local and Remote Wireless Notification of Alarm Conditions|Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
    • User Options : Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Number of Gas Sensors Included : 1
    • Sensor Mechanism : Electrochemical Sensors
    • Warranty : 3 Years|Four years on O2 sensor
    • Wireless Technology : MESH|MESH Network
    • Ingress Protection : IP65|IP65
    • Gas Type : NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3-SH, NO, NO2, O2, PH3, SO2
    • Communication and Data Download : Data Download and Instrument Setup on PC via Charging and PC Communication Cradle|Data Download via AutoRAE 2 Automatic Test and Calibration System|Wireless Data and Status Transmission via Built-in RF Modem (Optional)
    • Dust and Water Resistance : IP65
    • Wireless Frequency : ISM License-Free Band. IEEE 802.15.4 Sub 1 GHz
    • Wireless Approvals : CE R&TTE|FCC Part 15
    • Wireless Network : Closed-Loop Network with the EchoView Host|ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Range : ToxiRAE Pro to Mesh Router, EchoView Host, or Mesh Reader2 - 660 ft (200m)|ToxiRAE Pro to RAELink3 Mesh or RAELink3 Z1 Mesh Modems - 330 ft (100m)
    • Radio Module : Supports RM900
    • Battery Life : 30 Hours
    • Keypad Type : 2 Buttons for Operation and Programming
    • Application : Agriculture|Chemical|Fire Service/HazMat|Food and Beverage|Oil and Gas|Pharmaceutical|Pulp and Paper|Steel Manufacturing|Waste Water Industries
    • Dimension : H: 118 mm W: 60 mm D: 30 mm
    • Sampling : Diffusion
    • Industry : Government & Public Sector|Healthcare|Manufacturing|Retail
    • Includes : AC Adapter (100 to 240 V, 50/60 Hz AC to 12 V DC)|CD with Documentation|Calibration Adapters|Calibration Card, Quality Certificate, and Warranty/Registration Card|Charging and PC Communication Cradle|Multi-Unit Charging Station for up to Five Monitors|PC Communication Cable|Quick Start Guide|ToxiRAE Pro Monitor with Sensor as Specified, Alligator Clip, Protective Rubber Boot, and Rechargeable Battery Installed
    • EMI/RFI : EMC Directive: 2004/108/EC
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE Pro EC Data Sheet - EN
    application/pdf 95.07 KB
    7/15/2021
    95.07 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE Pro User Guide
    application/pdf 2.18 MB
    7/15/2021
    2.18 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    Technical Note 182 Basics of Wireless Security
    application/pdf 1.01 MB
    7/15/2021
    1.01 MB
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    application/pdf 884.37 KB
    7/15/2021
    884.37 KB
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    application/pdf 839.29 KB
    8/3/2022
    839.29 KB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    1/23/2024
    125.12 KB
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    application/pdf 795.02 KB
    7/15/2021
    795.02 KB
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    application/pdf 750.26 KB
    11/1/2022
    750.26 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    Application Note 204 - Pulp & Paper: Measuring Turpentine & ClO2
    application/pdf 949.42 KB
    7/15/2021
    949.42 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Application Note 218: Measurement Of Fumigants In The Food Storage Industry
    application/pdf 901.23 KB
    7/15/2021
    901.23 KB
    Application Note 222: Carbon Monoxide & Natural Gas Detection For Fire Department Engine Companies
    application/pdf 1.17 MB
    7/15/2021
    1.17 MB
    Name
    Description
    File Size
    Date
    Size
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    ToxiRAE Pro User Guide
    application/pdf 2.18 MB
    7/15/2021
    2.18 MB
    Technical Note 182 Basics of Wireless Security
    application/pdf 1.01 MB
    7/15/2021
    1.01 MB
    Application Note 204 - Pulp & Paper: Measuring Turpentine & ClO2
    application/pdf 949.42 KB
    7/15/2021
    949.42 KB
    Application Note 218: Measurement Of Fumigants In The Food Storage Industry
    application/pdf 901.23 KB
    7/15/2021
    901.23 KB
    ToxiRAE Pro EC Data Sheet - EN
    application/pdf 95.07 KB
    7/15/2021
    95.07 KB
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    application/pdf 884.37 KB
    7/15/2021
    884.37 KB
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    application/pdf 839.29 KB
    8/3/2022
    839.29 KB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    1/23/2024
    125.12 KB
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    application/pdf 795.02 KB
    7/15/2021
    795.02 KB
    Application Note 222: Carbon Monoxide & Natural Gas Detection For Fire Department Engine Companies
    application/pdf 1.17 MB
    7/15/2021
    1.17 MB
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    application/pdf 750.26 KB
    11/1/2022
    750.26 KB
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE Pro EC Data Sheet - EN
    95.07 KB
    7/15/2021
    ToxiRAE Pro User Guide
    2.18 MB
    7/15/2021
    Technical Note 148 Defining The Interval Between Calibration Checks
    839.32 KB
    12/14/2022
    Technical Note 182 Basics of Wireless Security
    1.01 MB
    7/15/2021
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    884.37 KB
    7/15/2021
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    839.29 KB
    8/3/2022
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    125.12 KB
    1/23/2024
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    795.02 KB
    7/15/2021
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    750.26 KB
    11/1/2022
    Application Note 204 - Pulp & Paper: Measuring Turpentine & ClO2
    949.42 KB
    7/15/2021
    Application Note 218: Measurement Of Fumigants In The Food Storage Industry
    901.23 KB
    7/15/2021
    Application Note 222: Carbon Monoxide & Natural Gas Detection For Fire Department Engine Companies
    1.17 MB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    G02-AC10-100
    TR PROATEXIECEXHFDTALOGSTD
    https://s7d1.scene7.com/is/image/Honeywell65/TRP-EC_Man-Down_front_clr-bkgd
    G02-AC10-100
    TR PROATEXIECEXHFDTALOGSTD
    https://s7d1.scene7.com/is/image/Honeywell65/TRP-EC_Man-Down_front_clr-bkgd
    G02-AT10-100
    TR-PRO ECATXHCLDLN-WS
    https://s7d1.scene7.com/is/image/Honeywell65/TRP-EC_Man-Down_front_clr-bkgd
    G02-AT10-100
    TR-PRO ECATXHCLDLN-WS
    https://s7d1.scene7.com/is/image/Honeywell65/TRP-EC_Man-Down_front_clr-bkgd