/content/sps/au/en/search-results.html

    single gas

    ToxiRAE Pro CO2 Monitor

    Personal wireless carbon dioxide monitor

    Overview
    Increase worker safety and improve incident response during compliance-related procedures and periodic testing with this rugged, easy-to-maintain device. The ToxiRAE Pro CO2 is the only wireless CO2 single gas monitor available on the market. The ToxiRAE Pro CO2 is a personal detector that keeps people aware of carbon dioxide levels and facilitates remote monitoring of those readings from a central command station. The ToxiRAE Pro CO2 includes a replaceable filter and sensor, rechargeable lithium-ion battery, and automated bump testing and calibration to make it easy to use and maintain.
    Features and Benefits:
    • First of its kind wireless personal carbon dioxide monitor
    • Wireless remote access for centralized monitoring
    • Built-in man down alarm
    • Rechargeable lithium-ion battery
    • Automatic bump testing and calibration with AutoRAE 2
    • 5-way local and remote alarm capabilities
    • Large display​​​​
    Application:
    • Emergency Response
    • Indoor Air Quality
    • Plant Shutdown & Turn-Around
    • Worker Exposure
    Even the best products deserve expert maintenance!
    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
    Explore our fixed, portable, and high-tech support services now!
    Specifications

    Overview

    • Brand
      • RAE
      • RAE Systems by Honeywell
    • Warranty
      • 1 Year on All Other Sensors, Battery, and Other Consumable Parts
      • 2 Years on Non-Consumable Components

    Temperature

    • Maximum Temperature
      • 131 degree Fahrenheit
      • 55 degree Celsius

    Dimension & Weight

    • Weight
      • 220 gram
      • 7.76 ounce av

    Features

    • Sub-Category
      • Single-Gas
      • Single-Gas
    • Alarm Included
      • Yes
    • Alarm Type
      • Audible (95 dB)
      • Vibrating
      • Visual (Flashing Bright Red LEDs)
    • Datalogging Interval
      • 1 Min
      • 1 to 3,600 sec
    • Datalogging
      • Continuous (3 Months)
      • Three-month capacity
    • Display Readout
      • Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Data Logging ON/OFF; Wireless ON/OFF and Reception Quality
      • STEL, TWA, and peak values
    • Features & Benefits
      • Continuous Datalogging
      • Device Management with Honeywell SafetySuite
      • Easy to Use
      • Intelligent Sensor Stores Calibration Data, So It can be Swapped in the Field
      • Largest Display in Its Class
      • Reliable and Rugged
      • Unmistakable 5-Way Local and Remote Wireless Notification of Alarm Conditions
      • Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
    • User Options
      • Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Wireless Technology
      • MESH
      • MESH Network
    • Includes
      • AC Adapter (100 to 240 V, 50/60 Hz AC to 12 V DC)
      • CD with Documentation
      • Calibration Adapters
      • Calibration Card, Quality Certificate, and Warranty/Registration Card
      • Charging and PC Communication Cradle
      • PC Communication Cable
      • Quick Start Guide
      • ToxiRAE Pro CO2 Monitor with Sensor as Specified, Alligator Clip, Protective Rubber Boot, and Rechargeable Battery Installed

    Dimensions & Weight

    • Instrument Size
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • Weight range
      • 220 g
    • Dimension
      • H: 118 mm W: 60 mm D: 30 mm

    Technical Specifications

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
      • 0%-95%
    • Sensor Range
      • 0 to 50,000 ppm
      • CO2 (0-50000ppm)
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Sensor Type
      • Nondispersive Infrared Sensor. Range: 0 to 50,000 ppm. Resolution: 100 ppm
    • Gas Type
      • CO2
      • CO2
    • Communication and Data Download
      • Data Download and Instrument Setup on PC via Charging and PC Communication Cradle
      • Data Download via AutoRAE 2 Automatic Test and Calibration System
      • Wireless Data and Status Transmission via Built-in RF Modem (Optional)
    • Wireless Frequency
      • ISM License-Free Bands
    • Wireless Network
      • Closed-Loop Network with the EchoView Host
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Range
      • ToxiRAE Pro to Mesh Router or EchoView Host - 660 ft (200m)
      • ToxiRAE Pro to RAELink3 Mesh or RAELink3 Z1 Mesh Modems - 330 ft (100m)
    • Battery Life
      • 11 Hours
    • Keypad Type
      • 2 Buttons for Operation and Programming
    • Resolution
      • 100 ppm
    • Sampling
      • Diffusion

    Battery & Charging

    • Batteries Required
      • Rechargeable Li-Ion Battery
    • Batteries Included
      • Yes
    • Battery Run Time
      • 11 Hours

    Standards & Certifications

    • Standards
      • Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP65
      • IP65
    • Hazardous Location Approvals
      • Unit cannot be Used in Hazardous Area

    Applications & Compatibility

    • Application
      • Emergency Response
      • Indoor Air Quality
      • Landfill Operations
      • Plant Shutdown and Turn-Around
      • Wineries and Breweries
      • Worker Exposure

    Others

    • Industry
      • Energy
      • Manufacturing
      • Retail

    Overview

    • Brand
      • RAE
      • RAE Systems by Honeywell
    • Warranty
      • 1 Year on All Other Sensors, Battery, and Other Consumable Parts
      • 2 Years on Non-Consumable Components

    Temperature

    • Maximum Temperature
      • 131 degree Fahrenheit
      • 55 degree Celsius

    Dimension & Weight

    • Weight
      • 220 gram
      • 7.76 ounce av

    Features

    • Sub-Category
      • Single-Gas
      • Single-Gas
    • Alarm Included
      • Yes
    • Alarm Type
      • Audible (95 dB)
      • Vibrating
      • Visual (Flashing Bright Red LEDs)
    • Datalogging Interval
      • 1 Min
      • 1 to 3,600 sec
    • Datalogging
      • Continuous (3 Months)
      • Three-month capacity
    • Display Readout
      • Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Data Logging ON/OFF; Wireless ON/OFF and Reception Quality
      • STEL, TWA, and peak values
    • Features & Benefits
      • Continuous Datalogging
      • Device Management with Honeywell SafetySuite
      • Easy to Use
      • Intelligent Sensor Stores Calibration Data, So It can be Swapped in the Field
      • Largest Display in Its Class
      • Reliable and Rugged
      • Unmistakable 5-Way Local and Remote Wireless Notification of Alarm Conditions
      • Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
    • User Options
      • Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Wireless Technology
      • MESH
      • MESH Network
    • Includes
      • AC Adapter (100 to 240 V, 50/60 Hz AC to 12 V DC)
      • CD with Documentation
      • Calibration Adapters
      • Calibration Card, Quality Certificate, and Warranty/Registration Card
      • Charging and PC Communication Cradle
      • PC Communication Cable
      • Quick Start Guide
      • ToxiRAE Pro CO2 Monitor with Sensor as Specified, Alligator Clip, Protective Rubber Boot, and Rechargeable Battery Installed

    Dimensions & Weight

    • Instrument Size
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • Weight range
      • 220 g
    • Dimension
      • H: 118 mm W: 60 mm D: 30 mm

    Technical Specifications

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
      • 0%-95%
    • Sensor Range
      • 0 to 50,000 ppm
      • CO2 (0-50000ppm)
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Sensor Type
      • Nondispersive Infrared Sensor. Range: 0 to 50,000 ppm. Resolution: 100 ppm
    • Gas Type
      • CO2
      • CO2
    • Communication and Data Download
      • Data Download and Instrument Setup on PC via Charging and PC Communication Cradle
      • Data Download via AutoRAE 2 Automatic Test and Calibration System
      • Wireless Data and Status Transmission via Built-in RF Modem (Optional)
    • Wireless Frequency
      • ISM License-Free Bands
    • Wireless Network
      • Closed-Loop Network with the EchoView Host
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Range
      • ToxiRAE Pro to Mesh Router or EchoView Host - 660 ft (200m)
      • ToxiRAE Pro to RAELink3 Mesh or RAELink3 Z1 Mesh Modems - 330 ft (100m)
    • Battery Life
      • 11 Hours
    • Keypad Type
      • 2 Buttons for Operation and Programming
    • Resolution
      • 100 ppm
    • Sampling
      • Diffusion

    Battery & Charging

    • Batteries Required
      • Rechargeable Li-Ion Battery
    • Batteries Included
      • Yes
    • Battery Run Time
      • 11 Hours

    Standards & Certifications

    • Standards
      • Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP65
      • IP65
    • Hazardous Location Approvals
      • Unit cannot be Used in Hazardous Area

    Applications & Compatibility

    • Application
      • Emergency Response
      • Indoor Air Quality
      • Landfill Operations
      • Plant Shutdown and Turn-Around
      • Wineries and Breweries
      • Worker Exposure

    Others

    • Industry
      • Energy
      • Manufacturing
      • Retail
    • Brand : RAE|RAE Systems by Honeywell
    • Maximum Temperature : 131 degree Fahrenheit|55 degree Celsius
    • Weight : 220 gram|7.76 ounce av
    • Sub-Category : Single-Gas|Single-Gas
    • Instrument Size : 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • Weight range : 220 g
    • Humidity Range : 0 to 95% RH (Non-Condensing)|0%-95%
    • Sensor Range : 0 to 50,000 ppm|CO2 (0-50000ppm)
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB)|Vibrating|Visual (Flashing Bright Red LEDs)
    • Batteries Required : Rechargeable Li-Ion Battery
    • Batteries Included : Yes
    • Battery Run Time : 11 Hours
    • Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Standards : Class I, Division 1, Groups A, B, C, D, T4
    • Datalogging Interval : 1 Min|1 to 3,600 sec
    • Datalogging : Continuous (3 Months)|Three-month capacity
    • Display Readout : Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Data Logging ON/OFF; Wireless ON/OFF and Reception Quality|STEL, TWA, and peak values
    • Features & Benefits : Continuous Datalogging|Device Management with Honeywell SafetySuite|Easy to Use|Intelligent Sensor Stores Calibration Data, So It can be Swapped in the Field|Largest Display in Its Class|Reliable and Rugged|Unmistakable 5-Way Local and Remote Wireless Notification of Alarm Conditions|Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
    • User Options : Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Sensor Type : Nondispersive Infrared Sensor. Range: 0 to 50,000 ppm. Resolution: 100 ppm
    • Warranty : 1 Year on All Other Sensors, Battery, and Other Consumable Parts|2 Years on Non-Consumable Components
    • Wireless Technology : MESH|MESH Network
    • Ingress Protection : IP65|IP65
    • Gas Type : CO2|CO2
    • Communication and Data Download : Data Download and Instrument Setup on PC via Charging and PC Communication Cradle|Data Download via AutoRAE 2 Automatic Test and Calibration System|Wireless Data and Status Transmission via Built-in RF Modem (Optional)
    • Hazardous Location Approvals : Unit cannot be Used in Hazardous Area
    • Wireless Frequency : ISM License-Free Bands
    • Wireless Network : Closed-Loop Network with the EchoView Host|ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Range : ToxiRAE Pro to Mesh Router or EchoView Host - 660 ft (200m)|ToxiRAE Pro to RAELink3 Mesh or RAELink3 Z1 Mesh Modems - 330 ft (100m)
    • Battery Life : 11 Hours
    • Keypad Type : 2 Buttons for Operation and Programming
    • Application : Emergency Response|Indoor Air Quality|Landfill Operations|Plant Shutdown and Turn-Around|Wineries and Breweries|Worker Exposure
    • Resolution : 100 ppm
    • Dimension : H: 118 mm W: 60 mm D: 30 mm
    • Sampling : Diffusion
    • Industry : Energy|Manufacturing|Retail
    • Includes : AC Adapter (100 to 240 V, 50/60 Hz AC to 12 V DC)|CD with Documentation|Calibration Adapters|Calibration Card, Quality Certificate, and Warranty/Registration Card|Charging and PC Communication Cradle|PC Communication Cable|Quick Start Guide|ToxiRAE Pro CO2 Monitor with Sensor as Specified, Alligator Clip, Protective Rubber Boot, and Rechargeable Battery Installed
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE Pro CO2 Datasheet - EN
    application/pdf 105.45 KB
    7/15/2021
    105.45 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE Pro CO2 User Manual
    application/pdf 2.12 MB
    2/8/2024
    2.12 MB
    Firmware
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE Pro CO2/LEL/EC/PID V1.86
    application/zip 413.87 KB
    1/10/2023
    413.87 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    application/pdf 884.37 KB
    7/15/2021
    884.37 KB
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    application/pdf 795.02 KB
    7/15/2021
    795.02 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE & MultiRAE RMBLED CE Certificate of Component Conformity
    application/pdf 116.75 KB
    10/16/2024
    116.75 KB
    ToxiRAE Pro EU Declaration of Conformity
    application/pdf 218.92 KB
    10/16/2024
    218.92 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Application Note 218: Measurement Of Fumigants In The Food Storage Industry
    application/pdf 901.23 KB
    7/15/2021
    901.23 KB
    Application Note 222: Carbon Monoxide & Natural Gas Detection For Fire Department Engine Companies
    application/pdf 1.17 MB
    7/15/2021
    1.17 MB
    Name
    Description
    File Size
    Date
    Size
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    application/pdf 884.37 KB
    7/15/2021
    884.37 KB
    Application Note 218: Measurement Of Fumigants In The Food Storage Industry
    application/pdf 901.23 KB
    7/15/2021
    901.23 KB
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    ToxiRAE & MultiRAE RMBLED CE Certificate of Component Conformity
    application/pdf 116.75 KB
    10/16/2024
    116.75 KB
    ToxiRAE Pro EU Declaration of Conformity
    application/pdf 218.92 KB
    10/16/2024
    218.92 KB
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    ToxiRAE Pro CO2/LEL/EC/PID V1.86
    application/zip 413.87 KB
    1/10/2023
    413.87 KB
    ToxiRAE Pro CO2 Datasheet - EN
    application/pdf 105.45 KB
    7/15/2021
    105.45 KB
    ToxiRAE Pro CO2 User Manual
    application/pdf 2.12 MB
    2/8/2024
    2.12 MB
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    application/pdf 795.02 KB
    7/15/2021
    795.02 KB
    Application Note 222: Carbon Monoxide & Natural Gas Detection For Fire Department Engine Companies
    application/pdf 1.17 MB
    7/15/2021
    1.17 MB
    Name
    Description
    File Size
    Date
    Size
    ToxiRAE Pro CO2 Datasheet - EN
    105.45 KB
    7/15/2021
    ToxiRAE Pro CO2 User Manual
    2.12 MB
    2/8/2024
    ToxiRAE Pro CO2/LEL/EC/PID V1.86
    413.87 KB
    1/10/2023
    MSI-Honeywell Connected Safety Solution
    441.3 KB
    10/28/2024
    Technical Note 161 Intrinsic Safety And Hazardous Locations
    884.37 KB
    7/15/2021
    Technical Note 148 Defining The Interval Between Calibration Checks
    839.32 KB
    12/14/2022
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    795.02 KB
    7/15/2021
    ToxiRAE & MultiRAE RMBLED CE Certificate of Component Conformity
    116.75 KB
    10/16/2024
    ToxiRAE Pro EU Declaration of Conformity
    218.92 KB
    10/16/2024
    Application Note 218: Measurement Of Fumigants In The Food Storage Industry
    901.23 KB
    7/15/2021
    Application Note 222: Carbon Monoxide & Natural Gas Detection For Fire Department Engine Companies
    1.17 MB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    G02-0009-000
    ToxiRAE Pro CO2 NDIR Sensor (200 - 50,000ppm, 100ppm res.) Datalogging Wireless (900 MHz)
    https://s7d1.scene7.com/is/image/Honeywell65/toxirae-pro-co2
    G02-0009-000
    ToxiRAE Pro CO2 NDIR Sensor (200 - 50,000ppm, 100ppm res.) Datalogging Wireless (900 MHz)
    https://s7d1.scene7.com/is/image/Honeywell65/toxirae-pro-co2