/content/sps/au/en/search-results.html

    scba test bench

    Posi3 USB

    The Posi 3 USB SCBA test bench remains fully supported by Honeywell, with updated software tested to meet NFPA 1970 (2025 edition) requirements.

    Overview
    The POSI 3 USB SCBA Test Bench is a computerized, NFPA compliant breathing machine designed to test and verify the performance of self contained breathing apparatus (SCBA). It evaluates critical functions such as facepiece integrity, regulator performance, pressure accuracy, alarms, and breathing resistance to help ensure SCBA readiness before use.

    The system connects via USB to a Windows based PC and uses dedicated test software to guide standardized testing while automatically capturing and storing results. Multiple configurations support common SCBA pressure ratings, and brand specific software options allow testing aligned with manufacturer requirements.

    Widely used by fire departments, industrial safety teams, and emergency response organizations, the POSI 3 USB supports accurate testing, clear documentation, and long term SCBA maintenance and compliance.
    Specifications
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    POSI 3 USB Setup Guide
    application/pdf 1.55 MB
    7/15/2021
    1.55 MB
    Posi3 USB Quick Start Guide
    application/pdf 2.16 MB
    7/15/2021
    2.16 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Posi3 USB Brochure
    application/pdf 233.71 KB
    7/15/2021
    233.71 KB
    Others
    Name
    Description
    File Size
    Date
    Size
    Posi3 USB License Request R5
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 229.23 KB
    7/15/2021
    229.23 KB
    Calibration kit License request V4
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 42.01 KB
    7/15/2021
    42.01 KB
    manual
    Name
    Description
    File Size
    Date
    Size
    Posi3 USB Product Guide
    application/pdf 2.94 MB
    7/15/2021
    2.94 MB
    Name
    Description
    File Size
    Date
    Size
    Posi3 USB License Request R5
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 229.23 KB
    7/15/2021
    229.23 KB
    Posi3 USB Product Guide
    application/pdf 2.94 MB
    7/15/2021
    2.94 MB
    Posi3 USB Brochure
    application/pdf 233.71 KB
    7/15/2021
    233.71 KB
    POSI 3 USB Setup Guide
    application/pdf 1.55 MB
    7/15/2021
    1.55 MB
    Posi3 USB Quick Start Guide
    application/pdf 2.16 MB
    7/15/2021
    2.16 MB
    Calibration kit License request V4
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 42.01 KB
    7/15/2021
    42.01 KB
    Name
    Description
    File Size
    Date
    Size
    POSI 3 USB Setup Guide
    1.55 MB
    7/15/2021
    Posi3 USB Quick Start Guide
    2.16 MB
    7/15/2021
    Posi3 USB Brochure
    233.71 KB
    7/15/2021
    Posi3 USB License Request R5
    229.23 KB
    7/15/2021
    Calibration kit License request V4
    42.01 KB
    7/15/2021
    Posi3 USB Product Guide
    2.94 MB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1701384-SP
    Fenzy Areris phonic box wrench cover
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb
    1701384-SP
    Fenzy Areris phonic box wrench cover
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb
    1812897
    RAMPE EN  300 B (TESTAIR 3 & 4)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb
    1812897
    RAMPE EN  300 B (TESTAIR 3 & 4)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb
    1812899
    RAMPE EN 200 B ( TESTAIR 3 & 4 )
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb
    1812899
    RAMPE EN 200 B ( TESTAIR 3 & 4 )
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb
    35-1135
    ASSEMBLY, MAIN BOARD, POSI-USBCOMPLETE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb
    35-1135
    ASSEMBLY, MAIN BOARD, POSI-USBCOMPLETE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb
    35-751
    ASSEMBLY, HOSE, FIRST STAGE,PROCHECK (
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb
    35-751
    ASSEMBLY, HOSE, FIRST STAGE,PROCHECK (
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb
    54-22-94E
    POSI3USB CALKIT LIC EMAIL EP SN RESTRICT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb
    54-22-94E
    POSI3USB CALKIT LIC EMAIL EP SN RESTRICT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb
    54-22-96E
    POSI3 USB CAL KIT LICENSE EMAIL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb
    54-22-96E
    POSI3 USB CAL KIT LICENSE EMAIL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb
    54-56-2320D
    POSI 3 USB, EURO, SDS, AUSSIE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb
    54-56-2320D
    POSI 3 USB, EURO, SDS, AUSSIE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb
    54-56-2717
    POSI 3 USB, AMERICAN, Sound Detection System, 500 PSI MP
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb
    54-56-2717
    POSI 3 USB, AMERICAN, Sound Detection System, 500 PSI MP
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb
    54-56-6117
    POSI 3 USB with 5500 Transducer & Sound Detection System
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb
    54-56-6117
    POSI 3 USB with 5500 Transducer & Sound Detection System
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-respiratory-SCBA-test-bench-posi3usb