/content/sps/au/en/search-results.html

    portable calibration stations

    AutoRAE 2 Automatic Test and Calibration System

    Automatic bump test and calibration system

    Overview

    Simplify bump testing and calibration of your RAE Systems gas monitors with the AutoRAE 2. Versatile and modular, it can be deployed as a single, stand-alone unit to calibrate one instrument at a time, or networked to support up to 10 units at once and calibrate for up to five distinct gases. One-touch bump testing and single-button operation for calibration make it easy to use. Upgradeable firmware protects your investment and ensures that it’s always up-to-date, while the standard SD card for storage ensures your data is always at your fingertips.

    Features and Benefits:

    • Easy, one-touch bump testing, calibration, charging, and records management
    • Supports a wide variety of gases, including exotics
    • Optimized for field use--does not require a computer to operate
    • Can be used on a bench top or mounted on the wall
    • Deployable as a standalone cradle or a controller-based system with up to 10 cradles
    • Networking capability
    • Data storage on a standard SD card
    • Instrument supported:ToxiRAE Pro, ToxiRAE Pro LEL, ToxiRAE Pro PID, ToxiRAE Pro CO2: QRAE 3: MicroRAE, MulitRAE Lite (pumped version only), MulitRAE, MultiRAE Pro, MultiRAE Benzene, MiniRAE Lite, MiniRAE 3000, UltraRAE 3000 and ppbRAE3000

    Application:

    • CBRNE
    • Clandestine Labs
    • Confined Space Entry
    • Decontamination
    • Emergency Response
    • Environmental Cleanups/ Remediation
    • Exploration
    • Fire Overhaul
    • Fracking
    • Hazmat Response
    • Indoor Air Quality
    • Leak Detection
    • Plant Shutdown & Turn-Around
    • Residential Calls
    • Urban Search & Rescue
    • Venue Protection
    • Worker Exposure
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Brand

    • Brand
      • RAE

    Category

    • Sub-Category
      • Docks

    Certifications

    • Standards
      • CE

    Features & Benefits

    • Features & Benefits
      • Easy- one-touch bump testing- calibration- charging- and records

    Flow Rate

    • Flow Rate
      • 500 millilitre per minute

    Options

    • User Options
      • PC-based configuration via software. Can be performed using networking capability

    Warranty

    • Warranty
      • 2-year limited warranty

    Wireless

    • Wireless Technology
      • Direct cable (RJ-45 10/100 Base T port)

    Additional Specifications

    • Power Supply
      • AC adapter (110 V to 240 V input, 12 V output, 7.5 A)

    Others

    • Data Storage Capacity
      • 2
      • 2 gallon (US) per day
    • Weight
      • 0.86 kilogram
      • 1.9 US Pound
    • Industry
      • Energy
      • Government & Public Sector

    Brand

    • Brand
      • RAE

    Category

    • Sub-Category
      • Docks

    Certifications

    • Standards
      • CE

    Features & Benefits

    • Features & Benefits
      • Easy- one-touch bump testing- calibration- charging- and records

    Flow Rate

    • Flow Rate
      • 500 millilitre per minute

    Options

    • User Options
      • PC-based configuration via software. Can be performed using networking capability

    Warranty

    • Warranty
      • 2-year limited warranty

    Wireless

    • Wireless Technology
      • Direct cable (RJ-45 10/100 Base T port)

    Additional Specifications

    • Power Supply
      • AC adapter (110 V to 240 V input, 12 V output, 7.5 A)

    Others

    • Data Storage Capacity
      • 2
      • 2 gallon (US) per day
    • Weight
      • 0.86 kilogram
      • 1.9 US Pound
    • Industry
      • Energy
      • Government & Public Sector
    • Brand : RAE
    • Data Storage Capacity : 2|2 gallon (US) per day
    • Weight : 0.86 kilogram|1.9 US Pound
    • Sub-Category : Docks
    • Standards : CE
    • Features & Benefits : Easy- one-touch bump testing- calibration- charging- and records
    • Flow Rate : 500 millilitre per minute
    • User Options : PC-based configuration via software. Can be performed using networking capability
    • Warranty : 2-year limited warranty
    • Wireless Technology : Direct cable (RJ-45 10/100 Base T port)
    • Power Supply : AC adapter (110 V to 240 V input, 12 V output, 7.5 A)
    • Industry : Energy|Government & Public Sector
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    AutoRAE 2 Data Sheet
    application/pdf 326.86 KB
    7/15/2021
    326.86 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    AutoRAE 2 Cradle Quick Start Guide
    application/pdf 441.44 KB
    7/15/2021
    441.44 KB
    AutoRAE 2 Controller QuickStart Guide
    application/pdf 1.12 MB
    11/23/2023
    1.12 MB
    AutoRAE 2 User Manual
    application/pdf 18.07 MB
    11/23/2023
    18.07 MB
    AutoRAE 2 Controller Quick Start Guide
    application/pdf 740.96 KB
    7/15/2021
    740.96 KB
    Firmware
    Name
    Description
    File Size
    Date
    Size
    AutoRAE 2 Cradle For ToxiRAE Pro Monitors v 1.44
    application/zip 174.21 KB
    9/4/2023
    174.21 KB
    AutoRAE 2 Cradle For Handheld PID V1.44
    application/zip 174.19 KB
    9/4/2023
    174.19 KB
    AutoRAE 2 Controller Application Firmware V1.46
    application/zip 2.14 MB
    4/29/2024
    2.14 MB
    AutoRAE 2 Cradle For MicroRAE Monitors v 1.42.2
    application/zip 173.88 KB
    2/1/2023
    173.88 KB
    AutoRAE 2 Cradle For MultiRAE Pumped Monitors v 1.42.2
    application/zip 173.9 KB
    2/1/2023
    173.9 KB
    AutoRAE 2 Cradle For QRAE 3 Monitors v 1.42.2
    application/zip 173.87 KB
    2/1/2023
    173.87 KB
    AutoRAE 2 Cradle For ToxiRAE Pro Monitors v 1.38
    application/zip 173.08 KB
    7/15/2021
    173.08 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Note 203 Gas Sequences for Calibration and Calibration Check Testing of the MultiRAE Instrument Family
    application/pdf 1.15 MB
    7/15/2021
    1.15 MB
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    application/pdf 795.02 KB
    7/15/2021
    795.02 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    AutoRAE 2 EU Declaration of Conformity
    application/pdf 170.12 KB
    1/4/2022
    170.12 KB
    Others
    Name
    Description
    File Size
    Date
    Size
    AutoRAE 2 User's Guide
    application/pdf 7.69 MB
    7/15/2021
    7.69 MB
    Name
    Description
    File Size
    Date
    Size
    AutoRAE 2 Cradle Quick Start Guide
    application/pdf 441.44 KB
    7/15/2021
    441.44 KB
    AutoRAE 2 EU Declaration of Conformity
    application/pdf 170.12 KB
    1/4/2022
    170.12 KB
    AutoRAE 2 Controller QuickStart Guide
    application/pdf 1.12 MB
    11/23/2023
    1.12 MB
    AutoRAE 2 User Manual
    application/pdf 18.07 MB
    11/23/2023
    18.07 MB
    AutoRAE 2 Cradle For ToxiRAE Pro Monitors v 1.44
    application/zip 174.21 KB
    9/4/2023
    174.21 KB
    AutoRAE 2 Cradle For Handheld PID V1.44
    application/zip 174.19 KB
    9/4/2023
    174.19 KB
    AutoRAE 2 Controller Application Firmware V1.46
    application/zip 2.14 MB
    4/29/2024
    2.14 MB
    AutoRAE 2 Data Sheet
    application/pdf 326.86 KB
    7/15/2021
    326.86 KB
    AutoRAE 2 Cradle For MicroRAE Monitors v 1.42.2
    application/zip 173.88 KB
    2/1/2023
    173.88 KB
    AutoRAE 2 Cradle For MultiRAE Pumped Monitors v 1.42.2
    application/zip 173.9 KB
    2/1/2023
    173.9 KB
    AutoRAE 2 Cradle For QRAE 3 Monitors v 1.42.2
    application/zip 173.87 KB
    2/1/2023
    173.87 KB
    AutoRAE 2 Controller Quick Start Guide
    application/pdf 740.96 KB
    7/15/2021
    740.96 KB
    Technical Note 203 Gas Sequences for Calibration and Calibration Check Testing of the MultiRAE Instrument Family
    application/pdf 1.15 MB
    7/15/2021
    1.15 MB
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    application/pdf 795.02 KB
    7/15/2021
    795.02 KB
    AutoRAE 2 User's Guide
    application/pdf 7.69 MB
    7/15/2021
    7.69 MB
    AutoRAE 2 Cradle For ToxiRAE Pro Monitors v 1.38
    application/zip 173.08 KB
    7/15/2021
    173.08 KB
    Name
    Description
    File Size
    Date
    Size
    AutoRAE 2 Data Sheet
    326.86 KB
    7/15/2021
    AutoRAE 2 Cradle Quick Start Guide
    441.44 KB
    7/15/2021
    AutoRAE 2 Controller QuickStart Guide
    1.12 MB
    11/23/2023
    AutoRAE 2 User Manual
    18.07 MB
    11/23/2023
    AutoRAE 2 Controller Quick Start Guide
    740.96 KB
    7/15/2021
    AutoRAE 2 Cradle For ToxiRAE Pro Monitors v 1.44
    174.21 KB
    9/4/2023
    AutoRAE 2 Cradle For Handheld PID V1.44
    174.19 KB
    9/4/2023
    AutoRAE 2 Controller Application Firmware V1.46
    2.14 MB
    4/29/2024
    AutoRAE 2 Cradle For MicroRAE Monitors v 1.42.2
    173.88 KB
    2/1/2023
    AutoRAE 2 Cradle For MultiRAE Pumped Monitors v 1.42.2
    173.9 KB
    2/1/2023
    AutoRAE 2 Cradle For QRAE 3 Monitors v 1.42.2
    173.87 KB
    2/1/2023
    AutoRAE 2 Cradle For ToxiRAE Pro Monitors v 1.38
    173.08 KB
    7/15/2021
    Technical Note 203 Gas Sequences for Calibration and Calibration Check Testing of the MultiRAE Instrument Family
    1.15 MB
    7/15/2021
    Technical Note 148 Defining The Interval Between Calibration Checks
    839.32 KB
    12/14/2022
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    795.02 KB
    7/15/2021
    AutoRAE 2 EU Declaration of Conformity
    170.12 KB
    1/4/2022
    AutoRAE 2 User's Guide
    7.69 MB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    002-3008-000
    Organic vapor zeroing kit ((charcoal filter trap) multiple use, with connectors
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK
    002-3008-000
    Organic vapor zeroing kit ((charcoal filter trap) multiple use, with connectors
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK
    410-0225-000
    Ethernet cable
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK
    410-0225-000
    Ethernet cable
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK
    490-0006-000
    ACTIVE CARBON FILTER, AUTORAE 2, 3GPID
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK
    490-0006-000
    ACTIVE CARBON FILTER, AUTORAE 2, 3GPID
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK
    500-0141-000
    Power adapter,ACDC,90-264V Input,12VDC7.5A 90W Output
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK
    500-0141-000
    Power adapter,ACDC,90-264V Input,12VDC7.5A 90W Output
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK
    T01-0100-000
    Bump Test and Calibration (ToxiRAE 3 version)
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK
    T01-0100-000
    Bump Test and Calibration (ToxiRAE 3 version)
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK
    T02-0003-000
    AutoRAE 2 Cradle for ToxiRAE Pro
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK
    T02-0003-000
    AutoRAE 2 Cradle for ToxiRAE Pro
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK
    T02-0103-000
    AutoRAE 2 Cradle for MultiRAE Pumped Models
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK
    T02-0103-000
    AutoRAE 2 Cradle for MultiRAE Pumped Models
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK
    T02-0107-000
    AutoRAE 2 Controller
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK
    T02-0107-000
    AutoRAE 2 Controller
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK
    T02-0107-000-AU
    AUTORAE 2 CONTROLLER AU POWER CORD
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK
    T02-0107-000-AU
    AUTORAE 2 CONTROLLER AU POWER CORD
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK
    T02-0108-000
    AutoRAE 2 Terminal Adapter
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK
    T02-0108-000
    AutoRAE 2 Terminal Adapter
    https://s7d1.scene7.com/is/image/Honeywell65/25-05-2016_HW22_0025-HR_CMYK