/content/sps/au/en/search-results.html
    We are currently working to improve your experience. You may encounter temporary disruptions during this time. We appreciate your patience and understanding.

    fixed gas detectors

    Sensepoint XCD RTD Gas Detector

    A remote gas detector for monitoring toxic or oxygen gas hazards in potentially explosive atmospheres, both indoors and outdoors.

    Overview

    Remotely monitor toxic gases in Class 1, Div 2 areas while reducing the maintenance, training and overall cost of gas monitoring.

    Product Overview:

    Sensepoint XCD RTD from Honeywell Analytics makes it easy on your maintenance team, time and budget when faced with the challenge of monitoring toxic gases in Class I, Div. 2 areas. You can mount the unit up to 100 feet from the transmitter to obtain maximum gas detection coverage in areas not easily accessible or where the sensor would not be visible, as in high-or low-level concealed areas, or detection outside the room being monitored. XCD RTD offers unrivaled flexibility and performance via its easily recognizable display (traffic light pattern) to convey safety status, communication and mounting options, and onboard diagnostics.

    Get More Return on Investment from the Practical Advantages of XCD RTD. Sensepoint toxic and oxygen sensors detect a wide variety of industrial gases at common measuring ranges, adding flexibility to your gas monitoring program, reducing your parts procurement costs and expanding your safety net.

    Remote gas monitoring has never been this easy and cost-effective. Mount the sensor as shown in the illustration and view gas safety status via the large tri-color display on the transmitter, up to 100 feet away from the sensor. The advantages of this remote monitoring system are added safety, and reduced time spent on maintenance. There’s no need for your team to climb ladders or bring in specialized equipment to view gas concentration readings or to conduct a safety audit. What’s more, the removable sensor design of Sensepoint XCD RTD cuts downtime and eliminates the need for specialized training.

    Additional Features and Benefits:

    Reduce Cost of Ownership Over Life of the Product:

    • Cut stocking and procurement costs with a common transmitter platform
    • Reduce maintenance time and expense with non-intrusive, one-man operation
    • Simplify maintenance with plug-in, removable sensor
    • Reduce inspection and training time with tri-color ‘traffic light’ display conveying safety status at a glance
    • Simplify set-up and configuration with non-intrusive magnetic switches

    Gain Added Flexibility, Reliability and Performance:

    • Extend gas sensing element up to 100 feet (30 meters) from transmitter: mount in the most difficult to access areas
    • Reduce likelihood of human error via on-board diagnostics and easy-to-read display
    • Protect against dust/water ingress with IP66/67 rated stainless steel or aluminum enclosure
    • Prevent false alarms with auto-inhibit during maintenance
    • Select sink or source 4-20mA output: integral or remote configuration
    • Full range of accessories and purchase options let you choose the remote monitoring system that’s right for your application

    Features & Benefits:

    • Common transmitter platform cuts stocking and procurement costs
    • Obtain maximum coverage in areas not easily accessible
    • Prevent false alarms with auto-inhibit during maintenance

    Quick Specs:

    • Input voltage range: 16 to 32 VDC (24 VDC nominal)
    • Communication: RS485
    • Certified temperature range: 40° to +149°F (-40° to +65°C)

    Fire and Gas Consultancy Services

    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Overview

    • Brand
      • Honeywell
      • Honeywell
      • Notifier
    • Product Type
      • Industrial Gas

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
      • Gas Detection Sensors & Transmitters
    • Alarm Included
      • Yes
    • Alarm Settings
      • Low and High
    • Relay Included
      • Yes

    Dimensions & Weight

    • Weight range
      • 316 Stainless Steel: 11 lbs
      • Aluminium Alloy LM25: 4.4 lbs

    Operating Characteristics

    • Minimum Temperature
      • -40˚C

    Battery & Charging

    • Batteries Required
      • No
    • Batteries Included
      • No

    Material Specifications

    • Material
      • 316 Stainless Steel
    • Enclosure Material
      • Epoxy Painted Aluminium Alloy ADC12 or 316 Stainless Steel

    Technical Specifications

    • Relay Output Configuration
      • 3 x 5A @250 VAC
    • Mounting
      • Mounting Plate
    • Conduit Entries
      • (2) 3/4 in NPT
    • Communication
      • RS485

    Standards & Certifications

    • NEMA Rating
      • NEMA 4X
    • Ingress Protection
      • IP67

    Electrical Specifications

    • Power Consumption
      • Electrochemical Cells: 3.7W
    • Operating Voltage
      • 16 to 32 VDC

    Applications & Compatibility

    • Application
      • Coal Processing Plants
      • Food and Beverage Production
      • Industrial Manufacturing Facilities
      • Oil and Gas Process Areas
      • Power Plants
      • Utilities
      • Waste Water Facilities

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing

    Overview

    • Brand
      • Honeywell
      • Honeywell
      • Notifier
    • Product Type
      • Industrial Gas

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
      • Gas Detection Sensors & Transmitters
    • Alarm Included
      • Yes
    • Alarm Settings
      • Low and High
    • Relay Included
      • Yes

    Dimensions & Weight

    • Weight range
      • 316 Stainless Steel: 11 lbs
      • Aluminium Alloy LM25: 4.4 lbs

    Operating Characteristics

    • Minimum Temperature
      • -40˚C

    Battery & Charging

    • Batteries Required
      • No
    • Batteries Included
      • No

    Material Specifications

    • Material
      • 316 Stainless Steel
    • Enclosure Material
      • Epoxy Painted Aluminium Alloy ADC12 or 316 Stainless Steel

    Technical Specifications

    • Relay Output Configuration
      • 3 x 5A @250 VAC
    • Mounting
      • Mounting Plate
    • Conduit Entries
      • (2) 3/4 in NPT
    • Communication
      • RS485

    Standards & Certifications

    • NEMA Rating
      • NEMA 4X
    • Ingress Protection
      • IP67

    Electrical Specifications

    • Power Consumption
      • Electrochemical Cells: 3.7W
    • Operating Voltage
      • 16 to 32 VDC

    Applications & Compatibility

    • Application
      • Coal Processing Plants
      • Food and Beverage Production
      • Industrial Manufacturing Facilities
      • Oil and Gas Process Areas
      • Power Plants
      • Utilities
      • Waste Water Facilities

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing
    • Brand : Honeywell|Honeywell|Notifier
    • Sub-Category : Gas Detection Sensors & Transmitters|Gas Detection Sensors & Transmitters
    • Weight range : 316 Stainless Steel: 11 lbs|Aluminium Alloy LM25: 4.4 lbs
    • Minimum Temperature : -40˚C
    • Alarm Included : Yes
    • Alarm Settings : Low and High
    • Batteries Required : No
    • Batteries Included : No
    • Material : 316 Stainless Steel
    • Relay Output Configuration : 3 x 5A @250 VAC
    • Relay Included : Yes
    • NEMA Rating : NEMA 4X
    • Mounting : Mounting Plate
    • Ingress Protection : IP67
    • Product Type : Industrial Gas
    • Power Consumption : Electrochemical Cells: 3.7W
    • Operating Voltage : 16 to 32 VDC
    • Industry : Commercial Buildings|Energy|Manufacturing
    • Enclosure Material : Epoxy Painted Aluminium Alloy ADC12 or 316 Stainless Steel
    • Conduit Entries : (2) 3/4 in NPT
    • Communication : RS485
    • Application : Coal Processing Plants|Food and Beverage Production|Industrial Manufacturing Facilities|Oil and Gas Process Areas|Power Plants|Utilities|Waste Water Facilities
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCD RTD - Data Sheet - English
    application/pdf 2.09 MB
    7/6/2023
    2.09 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Industrial Fixed Gas and Flame Detection Product Guide
    application/pdf 2.92 MB
    9/3/2025
    2.92 MB
    Industrial Fixed Gas and Flame Detection Product Guide
    application/pdf 2.92 MB
    9/3/2025
    2.92 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCD RTD Brochure
    application/pdf 498.31 KB
    7/15/2021
    498.31 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCD RFD,Sensepoint XCD RTD Technical Note
    application/pdf 331.52 KB
    7/15/2021
    331.52 KB
    Sensepoint XCD RTD Specifications
    application/pdf 187.09 KB
    7/15/2021
    187.09 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0316X
    application/pdf 356.47 KB
    7/15/2021
    356.47 KB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate IECEx BAS 08.0104X
    application/pdf 358.33 KB
    7/15/2021
    358.33 KB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate BAS 08.0072
    application/pdf 356.28 KB
    7/15/2021
    356.28 KB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0222
    application/pdf 357.73 KB
    7/15/2021
    357.73 KB
    Sensepoint XCD RTD EMEAI Technical Handbook
    application/pdf 10.62 MB
    7/15/2021
    10.62 MB
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCD RTD Brochure
    application/pdf 498.31 KB
    7/15/2021
    498.31 KB
    Sensepoint XCD RTD - Data Sheet - English
    application/pdf 2.09 MB
    7/6/2023
    2.09 MB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0316X
    application/pdf 356.47 KB
    7/15/2021
    356.47 KB
    Sensepoint XCD RFD,Sensepoint XCD RTD Technical Note
    application/pdf 331.52 KB
    7/15/2021
    331.52 KB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate IECEx BAS 08.0104X
    application/pdf 358.33 KB
    7/15/2021
    358.33 KB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate BAS 08.0072
    application/pdf 356.28 KB
    7/15/2021
    356.28 KB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0222
    application/pdf 357.73 KB
    7/15/2021
    357.73 KB
    Sensepoint XCD RTD EMEAI Technical Handbook
    application/pdf 10.62 MB
    7/15/2021
    10.62 MB
    Sensepoint XCD RTD Specifications
    application/pdf 187.09 KB
    7/15/2021
    187.09 KB
    Industrial Fixed Gas and Flame Detection Product Guide
    application/pdf 2.92 MB
    9/3/2025
    2.92 MB
    Industrial Fixed Gas and Flame Detection Product Guide
    application/pdf 2.92 MB
    9/3/2025
    2.92 MB
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCD RTD - Data Sheet - English
    2.09 MB
    7/6/2023
    Industrial Fixed Gas and Flame Detection Product Guide
    2.92 MB
    9/3/2025
    Industrial Fixed Gas and Flame Detection Product Guide
    2.92 MB
    9/3/2025
    Sensepoint XCD RTD Brochure
    498.31 KB
    7/15/2021
    Sensepoint XCD RFD,Sensepoint XCD RTD Technical Note
    331.52 KB
    7/15/2021
    Sensepoint XCD RTD Specifications
    187.09 KB
    7/15/2021
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0316X
    356.47 KB
    7/15/2021
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate IECEx BAS 08.0104X
    358.33 KB
    7/15/2021
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate BAS 08.0072
    356.28 KB
    7/15/2021
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0222
    357.73 KB
    7/15/2021
    Sensepoint XCD RTD EMEAI Technical Handbook
    10.62 MB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SPXCDALMTX4
    XCD RTD Transmitter, 4 to 20 mA output, ATEXIECEx, 2 x M20 entries, 1 x M25 entry, painted LM25
    https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
    SPXCDALMTX4
    XCD RTD Transmitter, 4 to 20 mA output, ATEXIECEx, 2 x M20 entries, 1 x M25 entry, painted LM25
    https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
    SPXCDALMTX4M
    XCD RTD Transmitter, 4 to 20 mA and Modbus output, ATEXIECEx, 2 x M20 entries, 1 x M25 entry, painted LM25
    https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
    SPXCDALMTX4M
    XCD RTD Transmitter, 4 to 20 mA and Modbus output, ATEXIECEx, 2 x M20 entries, 1 x M25 entry, painted LM25
    https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
    SPXCDASMTX4
    XCD RTD Transmitter, 4 to 20 mA output, ATEXIECEx, 2 x M20 entries, 1 x M25 entry, painted 316SS
    https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
    SPXCDASMTX4
    XCD RTD Transmitter, 4 to 20 mA output, ATEXIECEx, 2 x M20 entries, 1 x M25 entry, painted 316SS
    https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
    SPXCDASMTX4M
    XCD RTD Transmitter, 4 to 20 mA and Modbus output, ATEXIECEx, 2 x M20 entries, 1 x M25 entry, painted 316SS
    https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
    SPXCDASMTX4M
    XCD RTD Transmitter, 4 to 20 mA and Modbus output, ATEXIECEx, 2 x M20 entries, 1 x M25 entry, painted 316SS
    https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
    SPXCDULNB1M
    ULcULINMETRO approved SP XCD Carbon dioxide (CO2) IR 0-2% Vol. with LM25, 34NPT Entry with Modbus
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-alerton-gas-sensor-primaryimage
    SPXCDULNB1M
    ULcULINMETRO approved SP XCD Carbon dioxide (CO2) IR 0-2% Vol. with LM25, 34NPT Entry with Modbus
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-alerton-gas-sensor-primaryimage
    SPXCDULNG1M
    XCD ULC-UL 34IN NPT LM25 H2 PPM MOD
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-alerton-gas-sensor-primaryimage
    SPXCDULNG1M
    XCD ULC-UL 34IN NPT LM25 H2 PPM MOD
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-alerton-gas-sensor-primaryimage
    SPXCDULNTX4M
    XCD RTD Transmitter: 4 to 20 mA and Modbus output: cCSAus: 3 x 34' NPT entries: painted LM25
    https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
    SPXCDULNTX4M
    XCD RTD Transmitter: 4 to 20 mA and Modbus output: cCSAus: 3 x 34' NPT entries: painted LM25
    https://s7d1.scene7.com/is/image/Honeywell65/Sensepoint_XCD_RTD
    SPXCDUSNTX4M
    XCD RTD Transmitter, 4 to 20 mA and Modbus output, cCSAus, 3 x 34 NPT entries, painted 316SS
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    SPXCDUSNTX4M
    XCD RTD Transmitter, 4 to 20 mA and Modbus output, cCSAus, 3 x 34 NPT entries, painted 316SS
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage