/content/sps/au/en/search-results.html
    We are currently working to improve your experience. You may encounter temporary disruptions during this time. We appreciate your patience and understanding.

    fixed gas detectors

    Sensepoint XCD RFD Gas Detector

    A remote gas detector for monitoring flammable gas hazards in potentially explosive atmospheres, both indoors and outdoors.

    Overview

    Your most flexible, practical choice for remote flammable gas monitoring in Class 1, Div 1 areas.

    Product Overview:

    Sensepoint XCD RFD (Remote Flammable Detector) has been specifically designed for use with remotely mounted flammable gas sensors. This configuration is ideal for applications where the sensor is required to be mounted remotely from the transmitter in areas where temperatures are well above ambient (up to 150°C/302°F), or that are difficult to access. The transmitter can be mounted at a suitable location away from this area where it is easy to access, view its display and interact with via the user interface.

    Features & Benefits:

    • Accurate detection with fast response
    • Mount sensor up to 100 ft. from transmitter
    • Easy to read tri-color backlit display

    Quick Specs:

    • Input voltage range: 16 to 32 VDC (24 VDC nominal)
    • Communication: RS485, MODBUS RTU
    • Mounting: Pole or wall

    Fire and Gas Consultancy Services

    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Overview

    • Brand
      • Honeywell
      • Honeywell

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
      • Gas Detection Sensors & Transmitters
    • Features & Benefits
      • Auto-Inhibit During Maintenance Prevents False Alarms
      • Compatible with Honeywell Analytics’ Proven Catalytic Bead Flammable Gas Sensors
      • Easy to Read Tri-Colour Backlit Display with Digits, Bar Graph and Icons
      • Fully Configurable via Non-Intrusive Magnetic Switches
      • Gas Sensors Use Long Life, Poison Resistant Beads as Standard, Reducing Ongoing Cost of Ownership
      • High Temperature Gas Sensors Have Thermally Matched Beads for Highest Accuracy and Stability Enabling Low Alarm Levels
      • Non-Intrusive, One-Man Operation Reduces Cost of Maintenance
      • Optional Sensepoint XCD plug-in sensor reduces maintenance time further
      • Reduced Spares and Stock Costs
      • Reduces Training Costs
      • Selectable Sink or Source 4 to 20 mA Output
      • Sensepoint XCD Common Transmitter Platform

    Dimensions & Weight

    • Weight range
      • 316 Stainless Steel: 11 lbs
      • Aluminium Alloy LM25: 4.4 lbs

    Technical Specifications

    • Humidity Range
      • Continuous: 20 to 90% RH (Non-Condensing)
      • Intermittent: 10 to 99% RH (Non-Condensing)
    • Relay Output Configuration
      • 3 x 5A @250 VAC
    • Mounting
      • Wall
    • Maximum Pressure
      • 110 kPa
    • Conduit Entries
      • (2) 3/4 in NPT
    • Communication
      • Modbus RTU
      • RS485

    Operating Characteristics

    • Minimum Temperature
      • -40˚C
    • Storage Temperature
      • -25 to +65°C

    Electrical Specifications

    • Operating Current
      • 4 to 20 mA
    • Electrical Connection
      • 15 x Screw Terminals with Wire Diameter 0.5 to 2.5 sq.mm (20 to 13 AWG)
    • Power Consumption
      • 5W @24 VDC
    • Operating Voltage
      • 16 to 32 VDC

    Standards & Certifications

    • Ingress Protection
      • IP66

    Applications & Compatibility

    • Application
      • Compatible with High Temperature Sensors for Use in and around Gas Turbine Enclosures and Solvent Based Printing and Coating Drying Ovens
      • Compliant with the Requirements of HSE Guidance Note PM84
      • Sensor can be Mounted up to 30m (100ft) from Transmitter
      • Standard Temperature Catalytic And Infrared Sensor Types Also Available
      • Transmitter can Be Mounted in Easy to Access Area Even if Sensor is in a Hard to Access or Restricted Access Area

    Material Specifications

    • Enclosure Material
      • 316 Stainless Steel
      • Epoxy Painted Aluminium Alloy

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing

    Overview

    • Brand
      • Honeywell
      • Honeywell

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
      • Gas Detection Sensors & Transmitters
    • Features & Benefits
      • Auto-Inhibit During Maintenance Prevents False Alarms
      • Compatible with Honeywell Analytics’ Proven Catalytic Bead Flammable Gas Sensors
      • Easy to Read Tri-Colour Backlit Display with Digits, Bar Graph and Icons
      • Fully Configurable via Non-Intrusive Magnetic Switches
      • Gas Sensors Use Long Life, Poison Resistant Beads as Standard, Reducing Ongoing Cost of Ownership
      • High Temperature Gas Sensors Have Thermally Matched Beads for Highest Accuracy and Stability Enabling Low Alarm Levels
      • Non-Intrusive, One-Man Operation Reduces Cost of Maintenance
      • Optional Sensepoint XCD plug-in sensor reduces maintenance time further
      • Reduced Spares and Stock Costs
      • Reduces Training Costs
      • Selectable Sink or Source 4 to 20 mA Output
      • Sensepoint XCD Common Transmitter Platform

    Dimensions & Weight

    • Weight range
      • 316 Stainless Steel: 11 lbs
      • Aluminium Alloy LM25: 4.4 lbs

    Technical Specifications

    • Humidity Range
      • Continuous: 20 to 90% RH (Non-Condensing)
      • Intermittent: 10 to 99% RH (Non-Condensing)
    • Relay Output Configuration
      • 3 x 5A @250 VAC
    • Mounting
      • Wall
    • Maximum Pressure
      • 110 kPa
    • Conduit Entries
      • (2) 3/4 in NPT
    • Communication
      • Modbus RTU
      • RS485

    Operating Characteristics

    • Minimum Temperature
      • -40˚C
    • Storage Temperature
      • -25 to +65°C

    Electrical Specifications

    • Operating Current
      • 4 to 20 mA
    • Electrical Connection
      • 15 x Screw Terminals with Wire Diameter 0.5 to 2.5 sq.mm (20 to 13 AWG)
    • Power Consumption
      • 5W @24 VDC
    • Operating Voltage
      • 16 to 32 VDC

    Standards & Certifications

    • Ingress Protection
      • IP66

    Applications & Compatibility

    • Application
      • Compatible with High Temperature Sensors for Use in and around Gas Turbine Enclosures and Solvent Based Printing and Coating Drying Ovens
      • Compliant with the Requirements of HSE Guidance Note PM84
      • Sensor can be Mounted up to 30m (100ft) from Transmitter
      • Standard Temperature Catalytic And Infrared Sensor Types Also Available
      • Transmitter can Be Mounted in Easy to Access Area Even if Sensor is in a Hard to Access or Restricted Access Area

    Material Specifications

    • Enclosure Material
      • 316 Stainless Steel
      • Epoxy Painted Aluminium Alloy

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing
    • Brand : Honeywell|Honeywell
    • Sub-Category : Gas Detection Sensors & Transmitters|Gas Detection Sensors & Transmitters
    • Weight range : 316 Stainless Steel: 11 lbs|Aluminium Alloy LM25: 4.4 lbs
    • Humidity Range : Continuous: 20 to 90% RH (Non-Condensing)|Intermittent: 10 to 99% RH (Non-Condensing)
    • Minimum Temperature : -40˚C
    • Features & Benefits : Auto-Inhibit During Maintenance Prevents False Alarms|Compatible with Honeywell Analytics’ Proven Catalytic Bead Flammable Gas Sensors|Easy to Read Tri-Colour Backlit Display with Digits, Bar Graph and Icons|Fully Configurable via Non-Intrusive Magnetic Switches|Gas Sensors Use Long Life, Poison Resistant Beads as Standard, Reducing Ongoing Cost of Ownership|High Temperature Gas Sensors Have Thermally Matched Beads for Highest Accuracy and Stability Enabling Low Alarm Levels|Non-Intrusive, One-Man Operation Reduces Cost of Maintenance|Optional Sensepoint XCD plug-in sensor reduces maintenance time further|Reduced Spares and Stock Costs|Reduces Training Costs|Selectable Sink or Source 4 to 20 mA Output|Sensepoint XCD Common Transmitter Platform
    • Relay Output Configuration : 3 x 5A @250 VAC
    • Operating Current : 4 to 20 mA
    • Mounting : Wall
    • Maximum Pressure : 110 kPa
    • Ingress Protection : IP66
    • Electrical Connection : 15 x Screw Terminals with Wire Diameter 0.5 to 2.5 sq.mm (20 to 13 AWG)
    • Application : Compatible with High Temperature Sensors for Use in and around Gas Turbine Enclosures and Solvent Based Printing and Coating Drying Ovens|Compliant with the Requirements of HSE Guidance Note PM84|Sensor can be Mounted up to 30m (100ft) from Transmitter|Standard Temperature Catalytic And Infrared Sensor Types Also Available|Transmitter can Be Mounted in Easy to Access Area Even if Sensor is in a Hard to Access or Restricted Access Area
    • Storage Temperature : -25 to +65°C
    • Power Consumption : 5W @24 VDC
    • Operating Voltage : 16 to 32 VDC
    • Industry : Commercial Buildings|Energy|Manufacturing
    • Enclosure Material : 316 Stainless Steel|Epoxy Painted Aluminium Alloy
    • Conduit Entries : (2) 3/4 in NPT
    • Communication : Modbus RTU|RS485
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCD RFD - Data Sheet - English
    application/pdf 2.11 MB
    6/7/2023
    2.11 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCD RFD Quick Start Guide
    application/pdf 742.01 KB
    7/15/2021
    742.01 KB
    Industrial Fixed Gas and Flame Detection Product Guide
    application/pdf 2.92 MB
    9/3/2025
    2.92 MB
    Industrial Fixed Gas and Flame Detection Product Guide
    application/pdf 2.92 MB
    9/3/2025
    2.92 MB
    Sensepoint XCD RFD User Manual
    application/pdf 5.81 MB
    7/15/2021
    5.81 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCD RFD Brochure
    application/pdf 513.4 KB
    7/15/2021
    513.4 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCD RFD,Sensepoint XCD RTD Technical Note
    application/pdf 331.52 KB
    7/15/2021
    331.52 KB
    Sensepoint XCD RFD Specifications
    application/pdf 256.52 KB
    7/15/2021
    256.52 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate IECEx BAS 08.0104X
    application/pdf 358.33 KB
    7/15/2021
    358.33 KB
    Sensepoint XCD RFD CSA Certificate of Compliance
    application/pdf 89.42 KB
    7/15/2021
    89.42 KB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate BAS 08.0072
    application/pdf 356.28 KB
    7/15/2021
    356.28 KB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0222
    application/pdf 357.73 KB
    7/15/2021
    357.73 KB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0316X
    application/pdf 356.47 KB
    7/15/2021
    356.47 KB
    Sensepoint XCD RFD Certificate of Conformity 130006
    application/pdf 427.16 KB
    7/15/2021
    427.16 KB
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCD RFD Brochure
    application/pdf 513.4 KB
    7/15/2021
    513.4 KB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate IECEx BAS 08.0104X
    application/pdf 358.33 KB
    7/15/2021
    358.33 KB
    Sensepoint XCD RFD CSA Certificate of Compliance
    application/pdf 89.42 KB
    7/15/2021
    89.42 KB
    Sensepoint XCD RFD,Sensepoint XCD RTD Technical Note
    application/pdf 331.52 KB
    7/15/2021
    331.52 KB
    Sensepoint XCD RFD Quick Start Guide
    application/pdf 742.01 KB
    7/15/2021
    742.01 KB
    Sensepoint XCD RFD Specifications
    application/pdf 256.52 KB
    7/15/2021
    256.52 KB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate BAS 08.0072
    application/pdf 356.28 KB
    7/15/2021
    356.28 KB
    Industrial Fixed Gas and Flame Detection Product Guide
    application/pdf 2.92 MB
    9/3/2025
    2.92 MB
    Industrial Fixed Gas and Flame Detection Product Guide
    application/pdf 2.92 MB
    9/3/2025
    2.92 MB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0222
    application/pdf 357.73 KB
    7/15/2021
    357.73 KB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0316X
    application/pdf 356.47 KB
    7/15/2021
    356.47 KB
    Sensepoint XCD RFD User Manual
    application/pdf 5.81 MB
    7/15/2021
    5.81 MB
    Sensepoint XCD RFD Certificate of Conformity 130006
    application/pdf 427.16 KB
    7/15/2021
    427.16 KB
    Sensepoint XCD RFD - Data Sheet - English
    application/pdf 2.11 MB
    6/7/2023
    2.11 MB
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCD RFD - Data Sheet - English
    2.11 MB
    6/7/2023
    Sensepoint XCD RFD Quick Start Guide
    742.01 KB
    7/15/2021
    Industrial Fixed Gas and Flame Detection Product Guide
    2.92 MB
    9/3/2025
    Industrial Fixed Gas and Flame Detection Product Guide
    2.92 MB
    9/3/2025
    Sensepoint XCD RFD User Manual
    5.81 MB
    7/15/2021
    Sensepoint XCD RFD Brochure
    513.4 KB
    7/15/2021
    Sensepoint XCD RFD,Sensepoint XCD RTD Technical Note
    331.52 KB
    7/15/2021
    Sensepoint XCD RFD Specifications
    256.52 KB
    7/15/2021
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate IECEx BAS 08.0104X
    358.33 KB
    7/15/2021
    Sensepoint XCD RFD CSA Certificate of Compliance
    89.42 KB
    7/15/2021
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate BAS 08.0072
    356.28 KB
    7/15/2021
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0222
    357.73 KB
    7/15/2021
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0316X
    356.47 KB
    7/15/2021
    Sensepoint XCD RFD Certificate of Conformity 130006
    427.16 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1283-1047
    Adapter Assembly: Duct-Mount
    https://s7d1.scene7.com/is/image/Honeywell65/XCD_RFD_web_main
    1283-1047
    Adapter Assembly: Duct-Mount
    https://s7d1.scene7.com/is/image/Honeywell65/XCD_RFD_web_main
    SPXCDALMRFD
    XCD RFD Transmitter: 4 to 20 mA output: ATEXIECEx: 2 x M20 entries: 1 x M25 entry: painted LM25
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-alerton-gas-sensor-primaryimage
    SPXCDALMRFD
    XCD RFD Transmitter: 4 to 20 mA output: ATEXIECEx: 2 x M20 entries: 1 x M25 entry: painted LM25
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-alerton-gas-sensor-primaryimage
    SPXCDULNPX
    XCD Gas Detector, includes infrared propane sensor cartridge 0 to 100%LEL
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-spxcdulnb1-gas-detector-primaryimage
    SPXCDULNPX
    XCD Gas Detector, includes infrared propane sensor cartridge 0 to 100%LEL
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-spxcdulnb1-gas-detector-primaryimage
    SPXCDXSRFXSS
    XCD RFD remote plug-in sensor and socket: includes catalytic sensor cartridge 0 to 100%LEL
    https://s7d1.scene7.com/is/image/Honeywell65/XCD_RFD_web_main
    SPXCDXSRFXSS
    XCD RFD remote plug-in sensor and socket: includes catalytic sensor cartridge 0 to 100%LEL
    https://s7d1.scene7.com/is/image/Honeywell65/XCD_RFD_web_main
    SPXCDXSRRXSS
    XCD RFD remote plug-in sensor and socket, includes infrared methane sensor cartridge 0 to 100%LEL
    https://s7d1.scene7.com/is/image/Honeywell65/XCD_RFD_web_main
    SPXCDXSRRXSS
    XCD RFD remote plug-in sensor and socket, includes infrared methane sensor cartridge 0 to 100%LEL
    https://s7d1.scene7.com/is/image/Honeywell65/XCD_RFD_web_main