/content/sps/au/en/search-results.html

    fixed flame detectors

    FS20X Plus

    UV/3IR Flame Detector

    Overview
    The FS20X Plus UV/3IR flame detector using Honeywell’s WideBand IR infrared technology with the addition of ultraviolet (UV) offers a flexible solution which can quickly and reliably detect Hydrocarbon, non-Hydrocarbon, and Hydrogen fires – with increased ranges of detection – even in the presence of environmental inhibitors like rain, fog and smoke.

    Often suitable for hazardous locations, the FS20X Plus has several marine certifications and is SIL2 rated for safety instrumented system applications.

    Features & Benefits:
    • Reliable Detection
    • Fast response to a wide range of Hydrocarbon, non-Hydrocarbon, and Hydrogen fires even in low visibility conditions
    • Advanced diagnostics including window clarity to maintain site protection
    • Wideband sensing technology can offer safety coverage even in limited visibility
    • No field calibration required, simple bump with test lamp
    • Electro-optical module enables quick replacement in the field
    • PC App allows simple set-up and interrogation including access to Event Logs and FirePics.
    • HART 7, Modbus, and relay outputs included
    • New marine mount with graduated movement and 2 axles of movement enables simple mechanical installation and alignment
    • HazLoc, performance, Marine and safety certified
    • Comprehensive kit includes detector, enhanced sunshade and mount as standard


    At a Glance Instrument Status
    • High Visibility, Multi Color LED HALO ring provides clear indication of device status from up to 50ft (15m) away, even in bright outdoor environments

    Quick Specs:
    • Long-range, wide-angle sensors detect fires at 220ft (67m) for 1ft2 (0.1m2) n-Heptane
    • Communication options such as Modbus, HART7, Relays, mA (source, sink, or isolated) are included as standard
    • Responds to a wide range of fuel such as n-Heptane, IPA, Methane, Butane, Propane, Ethanol, Methanol, Diesel, Kerosene, JP-4, JP-A, JP-5, JP-8, Class A (Paper), Syngas, Acetylene, Silane, and Hydrogen
    • Speed of response typically 5 seconds


    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services!
    Maximize uptime, minimize costs, and ensure timely project completion.

    Explore our fixed, portable, and high-tech support services now!
     
    Specifications

    Overview

    • Brand
      • Honeywell

    Dimensions & Weight

    • Weight range
      • Aluminum: 1.7 kg (3.7 lbs), Stainless Steel: 3.4 kg (7.4 lbs)

    Technical Specifications

    • Humidity Range
      • 0–99% relative humidity
    • Analog Output Signal Type
      • 4-20mA – Source, Sink or Isolated
    • Number of Analog Inputs
      • 1
    • Connector Type
      • 2 x M25 or 2 x ¾” NPT Entries
    • Relay Output Configuration
      • Alarm, Fault, and Auxiliary
    • Relay Activation Settings
      • Single Pole Double Throw (SPDT)
    • Relay Rated Load
      • 2A at 32 VDC
    • Sensing Method
      • Ultraviolet (UV) / Triple Infrared (IR)
    • Number of Relay Outputs
      • 3

    Standards & Certifications

    • Certifications - Performance
      • EN54-10: Class1 (Medium, High, Very High Sensitivities), Class 2 (Low Sensitivity) - Pending
      • FM3260 - Pending
    • Certifications - Hazloc
      • ATEX: II 2 G Ex db IIC T5 Gb; II 2 D Ex tb IIIC T135° C Db IP66/67;
      • CCCF - Pending
      • CUTR - Pending
      • IECEx: Ex db IIC T5 Gb; Ex tb IIIC T135° C Db IP66/67
      • INMETRO
      • NEMA 4X
      • cFMus: Class I, Div 1, Grps A,B,C,D; Class II/III, Div 1, Grps E,F,G
    • Certifications - Other
      • IEC61508 SIL 2 Certified by TÜV Sud - Pending
      • Maritime Type approved to ABS, Lloyds, BV, DNV, MED, USCG - Pending
    • Ingress Protection
      • IP66/67
    • NEMA Rating
      • Type 4X

    Features

    • Datalogging
      • 5000 events and ten 30-second FirePics
    • Features & Benefits
      • Calibration free
      • Easy installation and commissioning
      • Robust false alarm avoidance
      • Simple maintenance
      • Superior performance in adverse weather conditions (through smoke, rain, mist and fog)
    • Features
      • High-visibility halo light ring
      • Modbus, HART, 4-20 mA Source, Sink or Isolated, Relays Standard
      • Mounting bracket and sunshade as standard included
      • Multiple marine certifications
      • Proved UV + triple IR sensor technology
    • Relay Included
      • Yes
    • Visual Indicators
      • LED halo light ring - Green, Yellow, Red
    • Replacement Parts
      • FS20XP-PUCK

    Material Specifications

    • Material
      • Electropolished CFM8 Stainless Steel
      • Low Copper Aluminum with Marine Grade Paint

    Electrical Specifications

    • Operating Current
      • 1.8 Watts (Nominal)
      • 12 Watts (max) = with heater ON 100% duty cycle.
      • 2.4 Watts (Alarm)

    Others

    • Industry
      • Commercial Buildings
      • Logistics & Warehouses

    Overview

    • Brand
      • Honeywell

    Dimensions & Weight

    • Weight range
      • Aluminum: 1.7 kg (3.7 lbs), Stainless Steel: 3.4 kg (7.4 lbs)

    Technical Specifications

    • Humidity Range
      • 0–99% relative humidity
    • Analog Output Signal Type
      • 4-20mA – Source, Sink or Isolated
    • Number of Analog Inputs
      • 1
    • Connector Type
      • 2 x M25 or 2 x ¾” NPT Entries
    • Relay Output Configuration
      • Alarm, Fault, and Auxiliary
    • Relay Activation Settings
      • Single Pole Double Throw (SPDT)
    • Relay Rated Load
      • 2A at 32 VDC
    • Sensing Method
      • Ultraviolet (UV) / Triple Infrared (IR)
    • Number of Relay Outputs
      • 3

    Standards & Certifications

    • Certifications - Performance
      • EN54-10: Class1 (Medium, High, Very High Sensitivities), Class 2 (Low Sensitivity) - Pending
      • FM3260 - Pending
    • Certifications - Hazloc
      • ATEX: II 2 G Ex db IIC T5 Gb; II 2 D Ex tb IIIC T135° C Db IP66/67;
      • CCCF - Pending
      • CUTR - Pending
      • IECEx: Ex db IIC T5 Gb; Ex tb IIIC T135° C Db IP66/67
      • INMETRO
      • NEMA 4X
      • cFMus: Class I, Div 1, Grps A,B,C,D; Class II/III, Div 1, Grps E,F,G
    • Certifications - Other
      • IEC61508 SIL 2 Certified by TÜV Sud - Pending
      • Maritime Type approved to ABS, Lloyds, BV, DNV, MED, USCG - Pending
    • Ingress Protection
      • IP66/67
    • NEMA Rating
      • Type 4X

    Features

    • Datalogging
      • 5000 events and ten 30-second FirePics
    • Features & Benefits
      • Calibration free
      • Easy installation and commissioning
      • Robust false alarm avoidance
      • Simple maintenance
      • Superior performance in adverse weather conditions (through smoke, rain, mist and fog)
    • Features
      • High-visibility halo light ring
      • Modbus, HART, 4-20 mA Source, Sink or Isolated, Relays Standard
      • Mounting bracket and sunshade as standard included
      • Multiple marine certifications
      • Proved UV + triple IR sensor technology
    • Relay Included
      • Yes
    • Visual Indicators
      • LED halo light ring - Green, Yellow, Red
    • Replacement Parts
      • FS20XP-PUCK

    Material Specifications

    • Material
      • Electropolished CFM8 Stainless Steel
      • Low Copper Aluminum with Marine Grade Paint

    Electrical Specifications

    • Operating Current
      • 1.8 Watts (Nominal)
      • 12 Watts (max) = with heater ON 100% duty cycle.
      • 2.4 Watts (Alarm)

    Others

    • Industry
      • Commercial Buildings
      • Logistics & Warehouses
    • Brand : Honeywell
    • Weight range : Aluminum: 1.7 kg (3.7 lbs), Stainless Steel: 3.4 kg (7.4 lbs)
    • Humidity Range : 0–99% relative humidity
    • Analog Output Signal Type : 4-20mA – Source, Sink or Isolated
    • Number of Analog Inputs : 1
    • Certifications - Performance : EN54-10: Class1 (Medium, High, Very High Sensitivities), Class 2 (Low Sensitivity) - Pending|FM3260 - Pending
    • Certifications - Hazloc : ATEX: II 2 G Ex db IIC T5 Gb; II 2 D Ex tb IIIC T135° C Db IP66/67;|CCCF - Pending|CUTR - Pending|IECEx: Ex db IIC T5 Gb; Ex tb IIIC T135° C Db IP66/67|INMETRO|NEMA 4X|cFMus: Class I, Div 1, Grps A,B,C,D; Class II/III, Div 1, Grps E,F,G
    • Certifications - Other : IEC61508 SIL 2 Certified by TÜV Sud - Pending|Maritime Type approved to ABS, Lloyds, BV, DNV, MED, USCG - Pending
    • Connector Type : 2 x M25 or 2 x ¾” NPT Entries
    • Datalogging : 5000 events and ten 30-second FirePics
    • Features & Benefits : Calibration free|Easy installation and commissioning|Robust false alarm avoidance|Simple maintenance|Superior performance in adverse weather conditions (through smoke, rain, mist and fog)
    • Features : High-visibility halo light ring|Modbus, HART, 4-20 mA Source, Sink or Isolated, Relays Standard|Mounting bracket and sunshade as standard included|Multiple marine certifications|Proved UV + triple IR sensor technology
    • Material : Electropolished CFM8 Stainless Steel|Low Copper Aluminum with Marine Grade Paint
    • Relay Output Configuration : Alarm, Fault, and Auxiliary
    • Relay Activation Settings : Single Pole Double Throw (SPDT)
    • Relay Rated Load : 2A at 32 VDC
    • Relay Included : Yes
    • Sensing Method : Ultraviolet (UV) / Triple Infrared (IR)
    • Operating Current : 1.8 Watts (Nominal)|12 Watts (max) = with heater ON 100% duty cycle.|2.4 Watts (Alarm)
    • Number of Relay Outputs : 3
    • Ingress Protection : IP66/67
    • Visual Indicators : LED halo light ring - Green, Yellow, Red
    • Replacement Parts : FS20XP-PUCK
    • NEMA Rating : Type 4X
    • Industry : Commercial Buildings|Logistics & Warehouses
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell FS20X Plus Datasheet
    application/pdf 177.56 KB
    11/21/2025
    177.56 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    FS20X Plus Flame Product Guide
    application/pdf 1.08 MB
    4/16/2026
    1.08 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Honeywell FS20X Plus Brochure
    application/pdf 1.83 MB
    11/21/2025
    1.83 MB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    EU Declaration of Conformity in accordance with EN ISO / IEC 17050-1:2010 for FS20X Plus
    application/pdf 308.23 KB
    1/30/2026
    308.23 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell FS20X Plus Brochure
    application/pdf 1.83 MB
    11/21/2025
    1.83 MB
    Honeywell FS20X Plus Datasheet
    application/pdf 177.56 KB
    11/21/2025
    177.56 KB
    FS20X Plus Flame Product Guide
    application/pdf 1.08 MB
    4/16/2026
    1.08 MB
    EU Declaration of Conformity in accordance with EN ISO / IEC 17050-1:2010 for FS20X Plus
    application/pdf 308.23 KB
    1/30/2026
    308.23 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell FS20X Plus Datasheet
    177.56 KB
    11/21/2025
    FS20X Plus Flame Product Guide
    1.08 MB
    4/16/2026
    Honeywell FS20X Plus Brochure
    1.83 MB
    11/21/2025
    EU Declaration of Conformity in accordance with EN ISO / IEC 17050-1:2010 for FS20X Plus
    308.23 KB
    1/30/2026

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    FS20XP-AMGXX
    FS20X Plus - UV3IR - AL - M25 kit includes mount and sunshade
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-fs20x-plus-product-image-1
    FS20XP-AMGXX
    FS20X Plus - UV3IR - AL - M25 kit includes mount and sunshade
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-fs20x-plus-product-image-1
    FS20XP-ANGXX
    FS20X Plus - UV3IR - AL - 34 NPT kit includes mount and sunshade
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-fs20x-plus-product-image-1
    FS20XP-ANGXX
    FS20X Plus - UV3IR - AL - 34 NPT kit includes mount and sunshade
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-fs20x-plus-product-image-1
    FS20XP-PUCK
    FS20X Plus - UV3IR - Spare Puck Kit
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-fs20x-plus-product-image-1
    FS20XP-PUCK
    FS20X Plus - UV3IR - Spare Puck Kit
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-fs20x-plus-product-image-1
    FS20XP-SMGXX
    FS20X Plus - UV3IR - SS - M25 kit includes mount and sunshade
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-fs20x-plus-product-image-1
    FS20XP-SMGXX
    FS20X Plus - UV3IR - SS - M25 kit includes mount and sunshade
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-fs20x-plus-product-image-1
    FS20XP-SNGXX
    FS20X Plus - UV3IR - SS - 34 NPT kit includes mount and sunshade
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-fs20x-plus-product-image-1
    FS20XP-SNGXX
    FS20X Plus - UV3IR - SS - 34 NPT kit includes mount and sunshade
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-fs20x-plus-product-image-1
    SH-002
    Stainless Steel Sunshade FS24XPFS20XP
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-fs20x-plus-product-image-1
    SH-002
    Stainless Steel Sunshade FS24XPFS20XP
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-fs20x-plus-product-image-1