Pressure Transducers
Model LM
Industrial gage pressure transducers. 1 psig to 10,000 psig. mV/V output. ±0.50 % FS BFSL.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Model LM pressure transducer is a cost efficient general purpose gage-only device. Each unit is constructed of HA C276/316 Stainless Steel for ranges 100 psi and less or 17-4 PH Stainless Steel ranges above 100 psi to 1500 psi or 15-5 PH Stainless Steel for ranges 2,000 psi and above for durability in dry rugged environments. Both gas and liquid pressure overloads of up to 50% over capacity are safely accepted.
Features
- 1 psig to 10000 psig range
- Integral cable connection
- 1/4-18 NPT female pressure port
- mV/V output
- 0.5 % accuracy
Others
- Industry
- Energy
- Manufacturing
- Utilities
Others
- Industry
- Energy
- Manufacturing
- Utilities
- Industry : Energy|Manufacturing|Utilities
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Brochure
Technical Note
Application Note
eBook
Product Photo
Others
Please sign in to view part numbers available for purchase based on your account Sign In