Packaged Pressure
MLH Series Heavy Duty Pressure Transducers
Amplified. As low as ±2 %FSS TEB. Gage & sealed gage. 304L SS port, Haynes 214 alloy diaphragm, plastic body. 6 bar to 550 bar - 0 psi to 8000 psi.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The MLH Series Heavy Duty Pressure Transducers combine Application Specific Integrated Circuit (ASIC) technology with a media-isolated, metal diaphragm design. This digitally compensated transducer offers value and performance, making it a suitable pressure sensing solution for demanding applications. Industry standard electrical connectors and pressure ports are offered for enhanced reliability and user flexibility.
The MLH Series has six standard output options:
- Ratiometric: 0.5 Vdc to 4.5 Vdc from 5 Vdc excitation
- Current: 4 mA to 20 mA
- Regulated: 1 Vdc to 6 Vdc
- Regulated: 0.25 Vdc to 10.25 Vdc
- Regulated: 0.5 Vdc to 4.5 Vdc
- Regulated: 1 Vdc to 5 Vdc
Value to Customers
- Total Error Band (TEB) as low as 2 %FSS from -40°C to 125°C: Provides indication of the transducer’s true measurement performance over a specified temperature range: small error promotes system uptime and efficiency.
- All metal wetted parts allow for potential use in a wide variety of fluid applications.
- No internal elastomeric seals eliminate O-ring compatibility issues.
- Amplified outputs reduce the need to purchase external amplifiers.
- Input reverse voltage protection guards against mis-wiring.
- Less than 2 ms response time provides more accurate, high speed measurement.
Others
- Industry
- Aerospace
- Response Time
- 2 millisecond
- Ingress Protection
- IP65
- IP67
- IP69K
Others
- Industry
- Aerospace
- Response Time
- 2 millisecond
- Ingress Protection
- IP65
- IP67
- IP69K
- Industry : Aerospace
- Response Time : 2 millisecond
- Ingress Protection : IP65|IP67|IP69K
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Installation Instructions
Brochure
White Paper
Application Note
Case Study
eBook
Please sign in to view part numbers available for purchase based on your account Sign In