Systevo Legacy
76919A1 Surface Mounted Connection Board
Surface-mounted connection board for room terminal as room distributor with plug-in terminals for connecting power supply and databus lines as well as passive call cancelling units and room signal lamps.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 76919A1
Surface-mounted connection board for room terminal as room distributor with plug-in terminals for connecting power supply and databus lines as well as passive call cancelling units and room signal lamps. The connection board contains overvoltage protection elements for outgoing room cabling. The supply terminals are connectable screw terminals and all other connections are designed as plug-in terminals.
Additional information
Connectable screw terminals for up to 2 x 2.5 mm2 Cu wire end sleeve, separately shielded supply for components in the room such as bed combination, call module, etc. via connectable miniature terminals, maximum wire cross-section 0.6 mm2.
Overview
- Brand
- Honeywell
Technical Specifications
- Mounting
- Surface
- Connection terminal
- Up to 2 x 2.5 mm² Cu Wire End Sleeve
Material Specifications
- Material
- PC + ABS - FR
Features
- Features & Benefits
- Connectable Screw Terminals for Up to 2 X 2.5 mm² Cu Wire End Sleeve, Separately Shielded Supply for Components In the Room such as Bed Combination and Call Module etc. via Connectable Miniature Terminals
- Maximum Wire Cross-Section 0.6 mm²
- Surface-Mounted Connection Board for Room Terminal as Room Distributor with Plug-In Terminals for Connecting Power Supply and Databus Lines as well as Passive Call Cancelling Units and Room Signal Lamps
- The Connection Board is Comprised of the Excess Current Protection Elements for the Outgoing Room Wiring
- The Supply Terminals are Connectable Screw Terminals and All Other Connections are Designed as Plug-In Terminals
- Color
- White (RAL 9016)
Dimensions & Weight
- Dimensions
- W: 145 mm H: 250 mm D: 37.5 mm
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Technical Specifications
- Mounting
- Surface
- Connection terminal
- Up to 2 x 2.5 mm² Cu Wire End Sleeve
Material Specifications
- Material
- PC + ABS - FR
Features
- Features & Benefits
- Connectable Screw Terminals for Up to 2 X 2.5 mm² Cu Wire End Sleeve, Separately Shielded Supply for Components In the Room such as Bed Combination and Call Module etc. via Connectable Miniature Terminals
- Maximum Wire Cross-Section 0.6 mm²
- Surface-Mounted Connection Board for Room Terminal as Room Distributor with Plug-In Terminals for Connecting Power Supply and Databus Lines as well as Passive Call Cancelling Units and Room Signal Lamps
- The Connection Board is Comprised of the Excess Current Protection Elements for the Outgoing Room Wiring
- The Supply Terminals are Connectable Screw Terminals and All Other Connections are Designed as Plug-In Terminals
- Color
- White (RAL 9016)
Dimensions & Weight
- Dimensions
- W: 145 mm H: 250 mm D: 37.5 mm
Others
- Industry
- Healthcare
- Brand : Honeywell
- Mounting : Surface
- Material : PC + ABS - FR
- Industry : Healthcare
- Features & Benefits : Connectable Screw Terminals for Up to 2 X 2.5 mm² Cu Wire End Sleeve, Separately Shielded Supply for Components In the Room such as Bed Combination and Call Module etc. via Connectable Miniature Terminals|Maximum Wire Cross-Section 0.6 mm²|Surface-Mounted Connection Board for Room Terminal as Room Distributor with Plug-In Terminals for Connecting Power Supply and Databus Lines as well as Passive Call Cancelling Units and Room Signal Lamps|The Connection Board is Comprised of the Excess Current Protection Elements for the Outgoing Room Wiring|The Supply Terminals are Connectable Screw Terminals and All Other Connections are Designed as Plug-In Terminals
- Dimensions : W: 145 mm H: 250 mm D: 37.5 mm
- Connection terminal : Up to 2 x 2.5 mm² Cu Wire End Sleeve
- Color : White (RAL 9016)
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In