Software Licenses
83WE150 Software FTC Module for ESSER
Software module as basic software for unidirectional data coupling of an ESSER fire detection system (FDS) to a Systevo Call Ackermann call system via FAT 3000 (ESPA 4.4.4.).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 83WE150
Software module as basic software for unidirectional data coupling of an ESSER fire detection system (FDS) to a Systevo Call Ackermann call system via FAT 3000 (ESPA 4.4.4.). As a media gateway, the software module implements incoming data information of the FDS into call information for further processing (e.g. display) in the call system.
Configuration of the necessary display texts in FAT, which are transmitted in clear text (coming and going message), as will as the option of allocating unique ID codes in the call system.
Received messages of the FDS are passed on for secondary alerting to the call system and to other system software, e.g. a graphic user interface.
Requirements:
- Systevo Workstation with free serial interface RS232
- FAT3000 or FAT with compatible transmission protocol ESPA 4.4.4.
- ESSER fire detection system, which supports the FAT3000
- serial connection cable
Additional information
The restrictions of the respective systems are to be taken into consideration. Inspection of hardware-software compatibility required!
Applications & Compatibility
- Application
- For Unidirectional Data Coupling of an ESSER Fire Detection System (FDS) to a Systevo Call Ackermann Call System
- Compatibility
- Systevo Workstation
Technical Specifications
- Requirements
- Systevo Workstation with Free serial Interface RS232 FAT3000 or FAT with Compatible Transmission Protocol ESPA 4.4.4.ESSER Fire Detection System which Supports the FAT3000 Serial Connection Cable
- Interface
- RS232
- Firmware
- ESPA 4.4.4
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Applications & Compatibility
- Application
- For Unidirectional Data Coupling of an ESSER Fire Detection System (FDS) to a Systevo Call Ackermann Call System
- Compatibility
- Systevo Workstation
Technical Specifications
- Requirements
- Systevo Workstation with Free serial Interface RS232 FAT3000 or FAT with Compatible Transmission Protocol ESPA 4.4.4.ESSER Fire Detection System which Supports the FAT3000 Serial Connection Cable
- Interface
- RS232
- Firmware
- ESPA 4.4.4
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Application : For Unidirectional Data Coupling of an ESSER Fire Detection System (FDS) to a Systevo Call Ackermann Call System
- Requirements : Systevo Workstation with Free serial Interface RS232 FAT3000 or FAT with Compatible Transmission Protocol ESPA 4.4.4.ESSER Fire Detection System which Supports the FAT3000 Serial Connection Cable
- Interface : RS232
- Industry : Healthcare
- Firmware : ESPA 4.4.4
- Compatibility : Systevo Workstation
- Brand : Honeywell
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In