Patient Room Components
74160Z2 Systevo Call Easy Mounting
Mounting for Systevo Call Easy with ergonomic design, for easy hang-up of the handset to the wall or bed container.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 74160Z2
Mounting for Systevo Call Easy with ergonomic design, for easy hang-up of the handset to the wall or bed container. Equipped with adhesive tape for fixation.
Designed without dust edges for avoiding the deposition of bacteria or dirt elements and with easy to be cleaned and disinfected surface to fulfill the highest hygienic requirements in care facilities. Equipped with anti-microbial compound for reduction.
of existing bacteria or preventing their reproduction.
Suitable for cleaning or wipe disinfection according to specifications of quality systems of care facilities. Tested by hygiene labs and approved for the usage of listed disinfectants (alcohols, aldehydes Quaternary ammonium compounds). Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Features
- rubber compound
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire protection class V0)
- Halogen free
- with adhesive tape
Scope of delivery
Set a 10 pieces.
Operating Characteristics
- Air Humidity
- < 10% (Non-Condensing)
- Storage Temperature
- -20 to 60°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
- Ambient Temperature
- -10 to 50°C
Dimensions & Weight
- Weight (g)
- 20
- Dimensions
- W: 35 mm H: 35 mm D: 20 mm
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
- Approval
- MIL-STD-810G
Features
- Packing unit
- Set of 10 pieces
- Includes
- Adhesive Tape
- Features & Benefits
- Antimicrobial Surface
- Durability
- Halogen Free
- Heat Resistance
- Impact Resistance
- Longevity
- Matt Finish
- Rubber Compound
- Strength
- UV-Resistant
- Color
- Gray
Material Specifications
- Material
- Rubber (AM, UV)
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 10% (Non-Condensing)
- Storage Temperature
- -20 to 60°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
- Ambient Temperature
- -10 to 50°C
Dimensions & Weight
- Weight (g)
- 20
- Dimensions
- W: 35 mm H: 35 mm D: 20 mm
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
- Approval
- MIL-STD-810G
Features
- Packing unit
- Set of 10 pieces
- Includes
- Adhesive Tape
- Features & Benefits
- Antimicrobial Surface
- Durability
- Halogen Free
- Heat Resistance
- Impact Resistance
- Longevity
- Matt Finish
- Rubber Compound
- Strength
- UV-Resistant
- Color
- Gray
Material Specifications
- Material
- Rubber (AM, UV)
Others
- Industry
- Healthcare
- Air Humidity : < 10% (Non-Condensing)
- Weight (g) : 20
- Type Of Protection : Fire Protection Class V0
- Storage Temperature : -20 to 60°C
- Packing unit : Set of 10 pieces
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : -10
- Material : Rubber (AM, UV)
- Industry : Healthcare
- Includes : Adhesive Tape
- Features & Benefits : Antimicrobial Surface|Durability|Halogen Free|Heat Resistance|Impact Resistance|Longevity|Matt Finish|Rubber Compound|Strength|UV-Resistant
- Dimensions : W: 35 mm H: 35 mm D: 20 mm
- Color : Gray
- Approval : MIL-STD-810G
- Ambient Temperature : -10 to 50°C
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In